COMPANY HEADER
Print Back
Brennan 1/2 Inch (in) Male Pipe Rigid x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter (00310500)
Unit of Measure
« 26 27 28 29 30 »  

Item #

Item Name

End 1 Size

End 1 Thread Size

End 2 Size

End 2 Thread Size

00318631 N/A Brennan 5/8 Inch (in) Male Flat Face O-Ring x 1/2 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 5/8 in N/A 1-14 N/A 1/2 in N/A 1/2-14
02783240 N/A Brennan 5/8 Inch (in) Male Flat Face O-Ring x 1 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 5/8 in N/A 1-14 N/A 1 in N/A 1-11-1/2
02567286 N/A Brennan 1 Inch (in) Male Flat Face O-Ring x 1-1/4 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1 in N/A 1-7/16-12 N/A 1-1/4 in N/A 1-1/4-11-1/2
02567441 N/A Brennan 1-1/4 Inch (in) Male Flat Face O-Ring x 1 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1-1/4 in N/A 1-11/16-12 N/A 1 in N/A 1-11-1/2
00318650 N/A Brennan 1-1/4 Inch (in) Male Flat Face O-Ring x 1-1/4 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1-1/4 in N/A 1-11/16-12 N/A 1-1/4 in N/A 1-1/4-11-1/2
05176390 N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 1/4 Inch (in) Male Flat Face O-Ring End Style Straight Adapter N/A 1/4 in N/A 1/4-18 N/A 1/4 in N/A 1/4-18
05588097 N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Male Flat Face O-Ring End Style Straight Adapter N/A 1/4 in N/A 1/4-18 N/A 3/8 in N/A 1/4-18
04512030 N/A Brennan 3/8 Inch (in) Male Flat Face O-Ring x 3/8 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 3/8 in N/A 11/16-16 N/A 3/8 in N/A 9/16-18
05074476 N/A Brennan 1/2 Inch (in) Male Flat Face O-Ring x 1/2 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 1/2 in N/A 13/16-16 N/A 1/2 in N/A 3/4-16
05430447 N/A Brennan 1/2 Inch (in) Male Flat Face O-Ring x 1/2 Inch (in) Male Adjustable O-Ring Boss End Style Straight Adapter N/A 1/2 in N/A 13/16-16 N/A 1/2 in N/A 3/4-16
00361171 N/A Brennan 1/2 Inch (in) Male Flat Face O-Ring x 1/2 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 1/2 in N/A 13/16-16 N/A 1/2 in N/A 3/4-16
00264812 N/A Brennan 5/8 Inch (in) Male Flat Face O-Ring x 5/8 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 5/8 in N/A 1-14 N/A 5/8 in N/A 7/8-14
03919290 N/A Brennan 3/4 Inch (in) Male Flat Face O-Ring x 5/8 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 3/4 in N/A 1-3/16-12 N/A 5/8 in N/A 7/8-14
00264815 N/A Brennan 1 Inch (in) Male Flat Face O-Ring x 1 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 1 in N/A 1-7/16-12 N/A 1 in N/A 1-5/16-12
00264818 N/A Brennan 1-1/4 Inch (in) Male Flat Face O-Ring x 1-1/4 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 1-1/4 in N/A 1-11/16-12 N/A 1-1/4 in N/A 1-5/8-12
00264821 N/A Brennan 1-1/2 Inch (in) Male Flat Face O-Ring x 1-1/2 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 1-1/2 in N/A 2-12 N/A 1-1/2 in N/A 1-7/8-12
02363747 N/A Brennan 1/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 1/4 Inch (in) Male Flat Face O-Ring End Style Straight Adapter N/A 1/4 in N/A 7/16-20 N/A 1/4 in N/A 7/16-20
02363748 N/A Brennan 3/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 3/8 Inch (in) Male Flat Face O-Ring End Style Straight Adapter N/A 3/8 in N/A 9/16-18 N/A 3/8 in N/A 9/16-18
02296258 N/A Brennan 1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 1/2 Inch (in) Male Flat Face O-Ring End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 1/2 in N/A 3/4-16
02229469 N/A Brennan 5/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 5/8 Inch (in) Male Flat Face O-Ring End Style Straight Adapter N/A 5/8 in N/A 7/8-14 N/A 5/8 in N/A 7/8-14
02363749 N/A Brennan 3/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 3/4 Inch (in) Male Flat Face O-Ring End Style Straight Adapter N/A 3/4 in N/A 1-1/16-12 N/A 3/4 in N/A 1-1/16-12
00325426 N/A Brennan 1 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 1 Inch (in) Male Flat Face O-Ring End Style Straight Adapter N/A 1 in N/A 1-5/16-12 N/A 1 in N/A 1-5/16-12
00317837 N/A Brennan 1-1/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 1-1/4 Inch (in) Male Flat Face O-Ring End Style Straight Adapter N/A 1-1/4 in N/A 1-5/8-12 N/A 1-1/4 in N/A 1-5/8-12
00264827 N/A Brennan 1/4 Inch (in) Male Flat Face O-Ring x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 1/4 in N/A 9/16-18 N/A 1/4 in N/A 7/16-20
00264833 N/A Brennan 1/2 Inch (in) Male Flat Face O-Ring x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 1/2 in N/A 13/16-16 N/A 1/2 in N/A 3/4-16
Unit of Measure
« 26 27 28 29 30 »