COMPANY HEADER
Print Back
Brennan 1/2 Inch (in) Male Pipe Rigid x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter (00310500)
Unit of Measure
« 31 32 33 34 35 

Item #

Item Name

End 1 Size

End 1 Thread Size

End 2 Size

End 2 Thread Size

00324922 N/A Brennan 1/4 Inch (in) Flareless Bite-Type x 3/8 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 1/4 in N/A N/A 3/8 in N/A 9/16-18
02481793 N/A Brennan 3/8 Inch (in) Flareless Bite-Type x 1/4 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 3/8 in N/A N/A 1/4 in N/A 7/16-20
01471417 N/A Brennan 3/8 Inch (in) Flareless Bite-Type x 3/8 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 3/8 in N/A N/A 3/8 in N/A 9/16-18
00324925 N/A Brennan 3/8 Inch (in) Flareless Bite-Type x 3/8 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 3/8 in N/A N/A 3/8 in N/A 9/16-18
01471418 N/A Brennan 3/8 Inch (in) Flareless Bite-Type x 1/2 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 3/8 in N/A N/A 1/2 in N/A 3/4-16
02481794 N/A Brennan 3/8 Inch (in) Flareless Bite-Type x 1/2 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 3/8 in N/A N/A 1/2 in N/A 3/4-16
02481795 N/A Brennan 1/2 Inch (in) Flareless Bite-Type x 3/8 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 1/2 in N/A N/A 3/8 in N/A 9/16-18
01471425 N/A Brennan 1/2 Inch (in) Flareless Bite-Type x 1/2 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 1/2 in N/A N/A 1/2 in N/A 3/4-16
00324928 N/A Brennan 1/2 Inch (in) Flareless Bite-Type x 1/2 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 1/2 in N/A N/A 1/2 in N/A 3/4-16
01471430 N/A Brennan 1/2 Inch (in) Flareless Bite-Type x 5/8 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 1/2 in N/A N/A 5/8 in N/A 7/8-14
02481796 N/A Brennan 1/2 Inch (in) Flareless Bite-Type x 5/8 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 1/2 in N/A N/A 5/8 in N/A 7/8-14
01471431 N/A Brennan 1/2 Inch (in) Flareless Bite-Type x 3/4 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 1/2 in N/A N/A 3/4 in N/A 1-1/16-12
01471432 N/A Brennan 5/8 Inch (in) Flareless Bite-Type x 5/8 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 5/8 in N/A N/A 5/8 in N/A 7/8-14
00324931 N/A Brennan 5/8 Inch (in) Flareless Bite-Type x 5/8 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 5/8 in N/A N/A 5/8 in N/A 7/8-14
01471433 N/A Brennan 3/4 Inch (in) Flareless Bite-Type x 3/4 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 3/4 in N/A N/A 3/4 in N/A 1-1/16-12
00324934 N/A Brennan 3/4 Inch (in) Flareless Bite-Type x 3/4 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 3/4 in N/A N/A 3/4 in N/A 1-1/16-12
01471434 N/A Brennan 3/4 Inch (in) Flareless Bite-Type x 1 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 3/4 in N/A N/A 1 in N/A 1-5/16-12
01471435 N/A Brennan 1 Inch (in) Flareless Bite-Type x 3/4 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 1 in N/A N/A 3/4 in N/A 1-1/16-12
01471436 N/A Brennan 1 Inch (in) Flareless Bite-Type x 1 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 1 in N/A N/A 1 in N/A 1-5/16-12
00324937 N/A Brennan 1 Inch (in) Flareless Bite-Type x 1 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 1 in N/A N/A 1 in N/A 1-5/16-12
01471438 N/A Brennan 1-1/4 Inch (in) Flareless Bite-Type x 1-1/4 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 1-1/4 in N/A N/A 1-1/4 in N/A 1-5/8-12
01471439 N/A Brennan 1-1/2 Inch (in) Flareless Bite-Type x 1-1/2 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 1-1/2 in N/A N/A 1-1/2 in N/A 1-7/8-12
02101069 N/A Brennan 3/8 Inch (in) Barb x 3/8 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 3/8 in N/A N/A 3/8 in N/A 3/8-18
02479009 N/A Brennan 1/2 Inch (in) Barb x 1/4 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1/2 in N/A N/A 1/4 in N/A 1/4-18
02479011 N/A Brennan 1/2 Inch (in) Barb x 3/8 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1/2 in N/A N/A 3/8 in N/A 3/8-18
Unit of Measure
« 31 32 33 34 35