Item # |
Item Name |
End 1 Size |
End 1 Thread Size |
End 2 Size |
End 2 Thread Size |
|---|---|---|---|---|---|
| 02479014 | N/A Brennan 5/8 Inch (in) Barb x 1/2 Inch (in) Male Pipe Rigid End Style Straight Adapter | N/A 5/8 in | N/A | N/A 1/2 in | N/A 1/2-14 |
| 02479016 | N/A Brennan 3/4 Inch (in) Barb x 3/4 Inch (in) Male Pipe Rigid End Style Straight Adapter | N/A 3/4 in | N/A | N/A 3/4 in | N/A 3/4-14 |
| 02229023 | N/A Brennan 1 Inch (in) Barb x 3/4 Inch (in) Male Pipe Rigid End Style Straight Adapter | N/A 1 in | N/A | N/A 3/4 in | N/A 3/4-14 |
| 01541493 | N/A Brennan 1-1/4 Inch (in) Barb x 1 Inch (in) Male Pipe Rigid End Style Straight Adapter | N/A 1-1/4 in | N/A | N/A 1 in | N/A 1-11-1/2 |
| 02478418 | N/A Brennan 1-1/4 Inch (in) Barb x 1-1/2 Inch (in) Male Pipe Rigid End Style Straight Adapter | N/A 1-1/4 in | N/A | N/A 1-1/2 in | N/A 1-1/2-11-1/2 |
| 05909686 | N/A Brennan Straight Adapter | N/A 2 in | N/A | N/A 2 in | N/A |