COMPANY HEADER
Print Back
Brennan 1/2 Inch (in) Male Pipe Rigid x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter (00310500)
Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

End 1 Size

End 1 Thread Size

End 2 Size

End 2 Thread Size

02481361 N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 3/8 in N/A 9/16-18 N/A 1/4 in N/A 7/16-20
02481362 N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 5/16 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 3/8 in N/A 9/16-18 N/A 5/16 in N/A 1/2-20
00319063 N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/8 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 3/8 in N/A 9/16-18 N/A 3/8 in N/A 9/16-18
02567273 N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 3/8 in N/A 9/16-18 N/A 1/2 in N/A 3/4-16
02481364 N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 5/8 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 3/8 in N/A 9/16-18 N/A 5/8 in N/A 7/8-14
02481365 N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 3/8 in N/A 9/16-18 N/A 3/4 in N/A 1-1/16-12
02481366 N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 1/4 in N/A 7/16-20
02481367 N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 5/16 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 5/16 in N/A 1/2-20
02056538 N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/8 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 3/8 in N/A 9/16-18
00357553 N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 3/4 in N/A 1-1/16-12
00478518 N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 7/8 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 7/8 in N/A 1-3/16-12
00314924 N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 1 in N/A 1-5/16-12
02157823 N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1-1/4 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 1-1/4 in N/A 1-5/8-12
02481369 N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 5/8 in N/A 7/8-14 N/A 1/2 in N/A 3/4-16
00319071 N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 5/8 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 5/8 in N/A 7/8-14 N/A 5/8 in N/A 7/8-14
02481370 N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 5/8 in N/A 7/8-14 N/A 3/4 in N/A 1-1/16-12
00317336 N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 7/8 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 5/8 in N/A 7/8-14 N/A 7/8 in N/A 1-3/16-12
00318373 N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 3/4 in N/A 1-1/16-12 N/A 1/2 in N/A 3/4-16
02481371 N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 5/8 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 3/4 in N/A 1-1/16-12 N/A 5/8 in N/A 7/8-14
02481374 N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 3/4 in N/A 1-1/16-12 N/A 1 in N/A 1-5/16-12
02481375 N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1-1/4 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 3/4 in N/A 1-1/16-12 N/A 1-1/4 in N/A 1-5/8-12
02481376 N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1-1/2 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 3/4 in N/A 1-1/16-12 N/A 1-1/2 in N/A 1-7/8-12
00319196 N/A Brennan 7/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 7/8 in N/A 1-3/16-12 N/A 1/2 in N/A 3/4-16
01472721 N/A Brennan 7/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 7/8 in N/A 1-3/16-12 N/A 3/4 in N/A 1-1/16-12
00318372 N/A Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 1 in N/A 1-5/16-12 N/A 1/2 in N/A 3/4-16
Unit of Measure
« 16 17 18 19 20 »