COMPANY HEADER
Print Back
Brennan 1/2 Inch (in) Male Pipe Rigid x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter (00310500)
Unit of Measure
« 21 22 23 24 25 »  

Item #

Item Name

End 1 Size

End 1 Thread Size

End 2 Size

End 2 Thread Size

02479523 N/A Brennan 3/4 Inch (in) Male O-Ring Boss x 3/4 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 3/4 in N/A 1-1/16-12 N/A 3/4 in N/A 3/4-14
02144118 N/A Brennan 7/8 Inch (in) Male O-Ring Boss x 1 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 7/8 in N/A 1-3/16-12 N/A 1 in N/A 1-11-1/2
02479527 N/A Brennan 1 Inch (in) Male O-Ring Boss x 3/4 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1 in N/A 1-5/16-12 N/A 3/4 in N/A 3/4-14
02479529 N/A Brennan 1 Inch (in) Male O-Ring Boss x 1 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1 in N/A 1-5/16-12 N/A 1 in N/A 1-11-1/2
02481399 N/A Brennan 1/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 1/4 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 1/4 in N/A 7/16-20 N/A 1/4 in N/A 7/16-20
02481400 N/A Brennan 3/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 3/8 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 3/8 in N/A 9/16-18 N/A 3/8 in N/A 9/16-18
02612260 N/A Brennan 3/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 1/2 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 3/8 in N/A 9/16-18 N/A 1/2 in N/A 3/4-16
02481402 N/A Brennan 1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 1/2 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 1/2 in N/A 3/4-16
04541846 N/A Brennan 5/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 1/2 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 5/8 in N/A 7/8-14 N/A 1/2 in N/A 3/4-16
05692020 N/A Brennan 5/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 3/4 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 5/8 in N/A 7/8-14 N/A 3/4 in N/A 1-1/16-12
02481405 N/A Brennan 3/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 3/4 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 3/4 in N/A 1-1/16-12 N/A 3/4 in N/A 1-1/16-12
02481408 N/A Brennan 1/4 Inch (in) Female O-Ring Boss x 1/4 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1/4 in N/A 7/16-20 N/A 1/4 in N/A 1/4-18
02481409 N/A Brennan 3/8 Inch (in) Female O-Ring Boss x 1/4 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 3/8 in N/A 9/16-18 N/A 1/4 in N/A 1/4-18
03758686 N/A Brennan 3/8 Inch (in) Female O-Ring Boss x 3/8 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 3/8 in N/A 9/16-18 N/A 3/8 in N/A 3/8-18
02356759 N/A Brennan 3/4 Inch (in) Female O-Ring Boss x 3/4 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 3/4 in N/A 1-1/16-12 N/A 3/4 in N/A 3/4-14
00319371 N/A Brennan 7/8 Inch (in) Female O-Ring Boss x 3/4 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 7/8 in N/A 1-3/16-12 N/A 3/4 in N/A 3/4-14
02229276 N/A Brennan 1 Inch (in) Female O-Ring Boss x 3/4 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1 in N/A 1-5/16-12 N/A 3/4 in N/A 3/4-14
00319407 N/A Brennan 1 Inch (in) Female O-Ring Boss x 1-1/4 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1 in N/A 1-5/16-12 N/A 1-1/4 in N/A 1-1/4-11-1/2
02481412 N/A Brennan 1 Inch (in) Female O-Ring Boss x 1-1/2 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1 in N/A 1-5/16-12 N/A 1-1/2 in N/A 1-1/2-11-1/2
02229278 N/A Brennan 1-1/4 Inch (in) Female O-Ring Boss x 1 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1-1/4 in N/A 1-5/8-12 N/A 1 in N/A 1-11-1/2
00319387 N/A Brennan 2 in Female O-Ring Boss x 2 in Male Pipe Rigid End Style Straight Adapter N/A 2 in N/A 2-1/2-12 N/A 2 in N/A 2-11-1/2
02481413 N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 1/4 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 1/4 in N/A 1/4-18 N/A 1/4 in N/A 7/16-20
02481415 N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 5/16 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 1/4 in N/A 1/4-18 N/A 5/16 in N/A 1/2-20
02481416 N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 5/16 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 3/8 in N/A 3/8-18 N/A 5/16 in N/A 1/2-20
02481418 N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 1/4 in N/A 1/4-18 N/A 3/8 in N/A 9/16-18
Unit of Measure
« 21 22 23 24 25 »