Item # |
Item Name |
End 1 Size |
End 1 Thread Size |
End 2 Size |
End 2 Thread Size |
|---|---|---|---|---|---|
| 02198778 | N/A Brennan 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1-1/2 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | N/A 1-1/4 in | N/A 1-5/8-12 | N/A 1-1/2 in | N/A 1-1/2-11 |
| 02481673 | N/A Brennan 1-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1-1/4 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | N/A 1-1/2 in | N/A 1-7/8-12 | N/A 1-1/4 in | N/A 1-1/4-11 |
| 00352532 | N/A Brennan 1-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1-1/2 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | N/A 1-1/2 in | N/A 1-7/8-12 | N/A 1-1/2 in | N/A 1-1/2-11 |
| 02481674 | N/A Brennan 1-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 2 in Male British Standard Pipe Parallel End Style Straight Adapter | N/A 1-1/2 in | N/A 1-7/8-12 | N/A 2 in | N/A 2-11 |
| 02063858 | N/A Brennan 2 in Male Joint Industry Council (JIC) 37 Degree Flare x 2 in Male British Standard Pipe Parallel End Style Straight Adapter | N/A 2 in | N/A 2-1/2-12 | N/A 2 in | N/A 2-11 |
| 02090002 | N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 6 Millimeter (mm) Male Metric End Style Straight Adapter | N/A 1/4 in | N/A 7/16-20 | N/A 6 mm | N/A M14 x 1.5 |
| 02090003 | N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 8 Millimeter (mm) Male Metric End Style Straight Adapter | N/A 1/4 in | N/A 7/16-20 | N/A 8 mm | N/A M16 x 1.5 |
| 02567350 | N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 8 Millimeter (mm) Male Metric End Style Straight Adapter | N/A 3/8 in | N/A 9/16-18 | N/A 8 mm | N/A M14 x 1.5 |
| 00325150 | N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 10 Millimeter (mm) Male Metric End Style Straight Adapter | N/A 3/8 in | N/A 9/16-18 | N/A 10 mm | N/A M16 x 1.5 |
| 02090004 | N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 8 Millimeter (mm) Male Metric End Style Straight Adapter | N/A 3/8 in | N/A 9/16-18 | N/A 8 mm | N/A M16 x 1.5 |
| 02090005 | N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 10 Millimeter (mm) Male Metric End Style Straight Adapter | N/A 3/8 in | N/A 9/16-18 | N/A 10 mm | N/A M18 x 1.5 |
| 02090006 | N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 12 Millimeter (mm) Male Metric End Style Straight Adapter | N/A 3/8 in | N/A 9/16-18 | N/A 12 mm | N/A M20 x 1.5 |
| 02567395 | N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 10 Millimeter (mm) Male Metric End Style Straight Adapter | N/A 1/2 in | N/A 3/4-16 | N/A 10 mm | N/A M16 x 1.5 |
| 02567396 | N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 12 Millimeter (mm) Male Metric End Style Straight Adapter | N/A 1/2 in | N/A 3/4-16 | N/A 12 mm | N/A M18 x 1.5 |
| 02479994 | N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 15 Millimeter (mm) Male Metric End Style Straight Adapter | N/A 1/2 in | N/A 3/4-16 | N/A 15 mm | N/A M22 x 1.5 |
| 02090008 | N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 10 Millimeter (mm) Male Metric End Style Straight Adapter | N/A 1/2 in | N/A 3/4-16 | N/A 10 mm | N/A M18 x 1.5 |
| 02090009 | N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 12 Millimeter (mm) Male Metric End Style Straight Adapter | N/A 1/2 in | N/A 3/4-16 | N/A 12 mm | N/A M20 x 1.5 |
| 00339372 | N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 15 Millimeter (mm) Male Metric End Style Straight Adapter | N/A 5/8 in | N/A 7/8-14 | N/A 15 mm | N/A M22 x 1.5 |
| 02480149 | N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 18 Millimeter (mm) Male Metric End Style Straight Adapter | N/A 5/8 in | N/A 7/8-14 | N/A 18 mm | N/A M26 x 1.5 |
| 02090011 | N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 12 Millimeter (mm) Male Metric End Style Straight Adapter | N/A 5/8 in | N/A 7/8-14 | N/A 12 mm | N/A M20 x 1.5 |
| 02481695 | N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 18 Millimeter (mm) Male Metric End Style Straight Adapter | N/A 3/4 in | N/A 1-1/16-12 | N/A 18 mm | N/A M26 x 1.5 |
| 00325156 | N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 22 Millimeter (mm) Male Metric End Style Straight Adapter | N/A 3/4 in | N/A 1-1/16-12 | N/A 22 mm | N/A M30 x 2.0 |
| 02090013 | N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 20 Millimeter (mm) Male Metric End Style Straight Adapter | N/A 3/4 in | N/A 1-1/16-12 | N/A 20 mm | N/A M30 x 2.0 |
| 00325164 | N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 25 Millimeter (mm) Male Metric End Style Straight Adapter | N/A 3/4 in | N/A 1-1/16-12 | N/A 25 mm | N/A M36 x 2.0 |
| 00325158 | N/A Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 28 Millimeter (mm) Male Metric End Style Straight Adapter | N/A 1 in | N/A 1-5/16-12 | N/A 28 mm | N/A M36 x 2.0 |