Item # |
Item Name |
End 1 Size |
End 1 Thread Size |
End 2 Size |
End 2 Thread Size |
|---|---|---|---|---|---|
| 00318631 | N/A Brennan 5/8 Inch (in) Male Flat Face O-Ring x 1/2 Inch (in) Male Pipe Rigid End Style Straight Adapter | N/A 5/8 in | N/A 1-14 | N/A 1/2 in | N/A 1/2-14 |
| 02783240 | N/A Brennan 5/8 Inch (in) Male Flat Face O-Ring x 1 Inch (in) Male Pipe Rigid End Style Straight Adapter | N/A 5/8 in | N/A 1-14 | N/A 1 in | N/A 1-11-1/2 |
| 02567286 | N/A Brennan 1 Inch (in) Male Flat Face O-Ring x 1-1/4 Inch (in) Male Pipe Rigid End Style Straight Adapter | N/A 1 in | N/A 1-7/16-12 | N/A 1-1/4 in | N/A 1-1/4-11-1/2 |
| 02567441 | N/A Brennan 1-1/4 Inch (in) Male Flat Face O-Ring x 1 Inch (in) Male Pipe Rigid End Style Straight Adapter | N/A 1-1/4 in | N/A 1-11/16-12 | N/A 1 in | N/A 1-11-1/2 |
| 00318650 | N/A Brennan 1-1/4 Inch (in) Male Flat Face O-Ring x 1-1/4 Inch (in) Male Pipe Rigid End Style Straight Adapter | N/A 1-1/4 in | N/A 1-11/16-12 | N/A 1-1/4 in | N/A 1-1/4-11-1/2 |
| 05176390 | N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 1/4 Inch (in) Male Flat Face O-Ring End Style Straight Adapter | N/A 1/4 in | N/A 1/4-18 | N/A 1/4 in | N/A 1/4-18 |
| 05588097 | N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Male Flat Face O-Ring End Style Straight Adapter | N/A 1/4 in | N/A 1/4-18 | N/A 3/8 in | N/A 1/4-18 |
| 04512030 | N/A Brennan 3/8 Inch (in) Male Flat Face O-Ring x 3/8 Inch (in) Male O-Ring Boss End Style Straight Adapter | N/A 3/8 in | N/A 11/16-16 | N/A 3/8 in | N/A 9/16-18 |
| 05074476 | N/A Brennan 1/2 Inch (in) Male Flat Face O-Ring x 1/2 Inch (in) Male O-Ring Boss End Style Straight Adapter | N/A 1/2 in | N/A 13/16-16 | N/A 1/2 in | N/A 3/4-16 |
| 05430447 | N/A Brennan 1/2 Inch (in) Male Flat Face O-Ring x 1/2 Inch (in) Male Adjustable O-Ring Boss End Style Straight Adapter | N/A 1/2 in | N/A 13/16-16 | N/A 1/2 in | N/A 3/4-16 |
| 00361171 | N/A Brennan 1/2 Inch (in) Male Flat Face O-Ring x 1/2 Inch (in) Male O-Ring Boss End Style Straight Adapter | N/A 1/2 in | N/A 13/16-16 | N/A 1/2 in | N/A 3/4-16 |
| 00264812 | N/A Brennan 5/8 Inch (in) Male Flat Face O-Ring x 5/8 Inch (in) Male O-Ring Boss End Style Straight Adapter | N/A 5/8 in | N/A 1-14 | N/A 5/8 in | N/A 7/8-14 |
| 03919290 | N/A Brennan 3/4 Inch (in) Male Flat Face O-Ring x 5/8 Inch (in) Male O-Ring Boss End Style Straight Adapter | N/A 3/4 in | N/A 1-3/16-12 | N/A 5/8 in | N/A 7/8-14 |
| 00264815 | N/A Brennan 1 Inch (in) Male Flat Face O-Ring x 1 Inch (in) Male O-Ring Boss End Style Straight Adapter | N/A 1 in | N/A 1-7/16-12 | N/A 1 in | N/A 1-5/16-12 |
| 00264818 | N/A Brennan 1-1/4 Inch (in) Male Flat Face O-Ring x 1-1/4 Inch (in) Male O-Ring Boss End Style Straight Adapter | N/A 1-1/4 in | N/A 1-11/16-12 | N/A 1-1/4 in | N/A 1-5/8-12 |
| 00264821 | N/A Brennan 1-1/2 Inch (in) Male Flat Face O-Ring x 1-1/2 Inch (in) Male O-Ring Boss End Style Straight Adapter | N/A 1-1/2 in | N/A 2-12 | N/A 1-1/2 in | N/A 1-7/8-12 |
| 02363747 | N/A Brennan 1/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 1/4 Inch (in) Male Flat Face O-Ring End Style Straight Adapter | N/A 1/4 in | N/A 7/16-20 | N/A 1/4 in | N/A 7/16-20 |
| 02363748 | N/A Brennan 3/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 3/8 Inch (in) Male Flat Face O-Ring End Style Straight Adapter | N/A 3/8 in | N/A 9/16-18 | N/A 3/8 in | N/A 9/16-18 |
| 02296258 | N/A Brennan 1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 1/2 Inch (in) Male Flat Face O-Ring End Style Straight Adapter | N/A 1/2 in | N/A 3/4-16 | N/A 1/2 in | N/A 3/4-16 |
| 02229469 | N/A Brennan 5/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 5/8 Inch (in) Male Flat Face O-Ring End Style Straight Adapter | N/A 5/8 in | N/A 7/8-14 | N/A 5/8 in | N/A 7/8-14 |
| 02363749 | N/A Brennan 3/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 3/4 Inch (in) Male Flat Face O-Ring End Style Straight Adapter | N/A 3/4 in | N/A 1-1/16-12 | N/A 3/4 in | N/A 1-1/16-12 |
| 00325426 | N/A Brennan 1 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 1 Inch (in) Male Flat Face O-Ring End Style Straight Adapter | N/A 1 in | N/A 1-5/16-12 | N/A 1 in | N/A 1-5/16-12 |
| 00317837 | N/A Brennan 1-1/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 1-1/4 Inch (in) Male Flat Face O-Ring End Style Straight Adapter | N/A 1-1/4 in | N/A 1-5/8-12 | N/A 1-1/4 in | N/A 1-5/8-12 |
| 00264827 | N/A Brennan 1/4 Inch (in) Male Flat Face O-Ring x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | N/A 1/4 in | N/A 9/16-18 | N/A 1/4 in | N/A 7/16-20 |
| 00264833 | N/A Brennan 1/2 Inch (in) Male Flat Face O-Ring x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | N/A 1/2 in | N/A 13/16-16 | N/A 1/2 in | N/A 3/4-16 |