COMPANY HEADER
Print Back
Brennan 1/2 Inch (in) Male Pipe Rigid x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter (00310500)
Unit of Measure
« 26 27 28 29 30 »  

Item #

Item Name

End 1 Size

End 1 Thread Size

End 2 Size

End 2 Thread Size

00264839 N/A Brennan 3/4 Inch (in) Male Flat Face O-Ring x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 3/4 in N/A 1-3/16-12 N/A 3/4 in N/A 1-1/16-12
00264842 N/A Brennan 1 Inch (in) Male Flat Face O-Ring x 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 1 in N/A 1-7/16-12 N/A 1 in N/A 1-5/16-12
00264845 N/A Brennan 1-1/4 Inch (in) Male Flat Face O-Ring x 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 1-1/4 in N/A 1-11/16-12 N/A 1-1/4 in N/A 1-5/8-12
00264883 N/A Brennan 1/4 Inch (in) Female Flat Face O-Ring x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 1/4 in N/A 9/16-18 N/A 1/4 in N/A 7/16-20
05177929 N/A Brennan 3/8 Inch (in) Female Flat Face O-Ring x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 3/8 in N/A 11/16-16 N/A 1/4 in N/A 7/16-20
02481849 N/A Brennan 1/2 Inch (in) Female Flat Face O-Ring x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 1/2 in N/A 13/16-16 N/A 1/4 in N/A 7/16-20
02853500 N/A Brennan 1/2 Inch (in) Female Flat Face O-Ring x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 1/2 in N/A 13/16-16 N/A 3/4 in N/A 1-1/16-12
02481850 N/A Brennan 5/8 Inch (in) Female Flat Face O-Ring x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 5/8 in N/A 1-14 N/A 1/4 in N/A 7/16-20
00264892 N/A Brennan 5/8 Inch (in) Female Flat Face O-Ring x 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 5/8 in N/A 1-14 N/A 5/8 in N/A 7/8-14
02481851 N/A Brennan 3/4 Inch (in) Female Flat Face O-Ring x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 3/4 in N/A 1-3/16-12 N/A 1/4 in N/A 7/16-20
05209823 N/A Brennan 3/8 Inch (in) Female Flat Face O-Ring x 1/4 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 3/8 in N/A 11/16-16 N/A 1/4 in N/A 1/4-18
04339745 N/A Brennan 1/2 Inch (in) Female Flat Face O-Ring x 1/2 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1/2 in N/A 13/16-16 N/A 1/2 in N/A 1/2-14
04917609 N/A Brennan 3/4 Inch (in) Female Flat Face O-Ring x 3/4 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 3/4 in N/A 1-3/16-12 N/A 3/4 in N/A 3/4-14
03258714 N/A Brennan 1/4 Inch (in) Female Flat Face O-Ring x 1/4 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 1/4 in N/A 9/16-18 N/A 1/4 in N/A 7/16-20
02480334 N/A Brennan 3/8 Inch (in) Female Flat Face O-Ring x 3/8 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 3/8 in N/A 11/16-16 N/A 3/8 in N/A 9/16-18
05164249 N/A Brennan 1/2 Inch (in) Female Flat Face O-Ring x 3/8 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 1/2 in N/A 13/16-16 N/A 3/8 in N/A 9/16-18
02480335 N/A Brennan 1/2 Inch (in) Female Flat Face O-Ring x 1/2 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 1/2 in N/A 13/16-16 N/A 1/2 in N/A 3/4-16
04919998 N/A Brennan 5/8 Inch (in) Female Flat Face O-Ring x 3/4 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 5/8 in N/A 1-14 N/A 3/4 in N/A 1-1/16-12
02481854 N/A Brennan 1 Inch (in) Female Flat Face O-Ring x 1 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 1 in N/A 1-7/16-12 N/A 1 in N/A 1-5/16-12
02481856 N/A Brennan 1-1/2 Inch (in) Female Flat Face O-Ring x 1-1/2 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 1-1/2 in N/A 2-12 N/A 1-1/2 in N/A 1-7/8-12
04414214 N/A Brennan 1/4 Inch (in) Female Flat Face O-Ring Swivel x 1/4 Inch (in) Female Flat Face O-Ring Swivel End Style Straight Adapter N/A 1/4 in N/A 9/16-18 N/A 1/4 in N/A
04380353 N/A Brennan 3/8 Inch (in) Female Flat Face O-Ring Swivel x 3/8 Inch (in) Female Flat Face O-Ring Swivel End Style Straight Adapter N/A 3/8 in N/A 11/16-16 N/A 3/8 in N/A
03864806 N/A Brennan 1/2 Inch (in) Female Flat Face O-Ring Swivel x 1/2 Inch (in) Female Flat Face O-Ring Swivel End Style Straight Adapter N/A 1/2 in N/A 13/16-16 N/A 1/2 in N/A
04380355 N/A Brennan 5/8 Inch (in) Female Flat Face O-Ring Swivel x 5/8 Inch (in) Female Flat Face O-Ring Swivel End Style Straight Adapter N/A 5/8 in N/A 1-14 N/A 5/8 in N/A
04311277 N/A Brennan 3/4 Inch (in) Female Flat Face O-Ring Swivel x 3/4 Inch (in) Female Flat Face O-Ring Swivel End Style Straight Adapter N/A 3/4 in N/A 1-3/16-12 N/A 3/4 in N/A
Unit of Measure
« 26 27 28 29 30 »