Item # |
Item Name |
End 1 Size |
End 1 Thread Size |
End 2 Size |
End 2 Thread Size |
|---|---|---|---|---|---|
| 00324922 | N/A Brennan 1/4 Inch (in) Flareless Bite-Type x 3/8 Inch (in) Male O-Ring Boss End Style Straight Adapter | N/A 1/4 in | N/A | N/A 3/8 in | N/A 9/16-18 |
| 02481793 | N/A Brennan 3/8 Inch (in) Flareless Bite-Type x 1/4 Inch (in) Male O-Ring Boss End Style Straight Adapter | N/A 3/8 in | N/A | N/A 1/4 in | N/A 7/16-20 |
| 01471417 | N/A Brennan 3/8 Inch (in) Flareless Bite-Type x 3/8 Inch (in) Male O-Ring Boss End Style Straight Adapter | N/A 3/8 in | N/A | N/A 3/8 in | N/A 9/16-18 |
| 00324925 | N/A Brennan 3/8 Inch (in) Flareless Bite-Type x 3/8 Inch (in) Male O-Ring Boss End Style Straight Adapter | N/A 3/8 in | N/A | N/A 3/8 in | N/A 9/16-18 |
| 01471418 | N/A Brennan 3/8 Inch (in) Flareless Bite-Type x 1/2 Inch (in) Male O-Ring Boss End Style Straight Adapter | N/A 3/8 in | N/A | N/A 1/2 in | N/A 3/4-16 |
| 02481794 | N/A Brennan 3/8 Inch (in) Flareless Bite-Type x 1/2 Inch (in) Male O-Ring Boss End Style Straight Adapter | N/A 3/8 in | N/A | N/A 1/2 in | N/A 3/4-16 |
| 02481795 | N/A Brennan 1/2 Inch (in) Flareless Bite-Type x 3/8 Inch (in) Male O-Ring Boss End Style Straight Adapter | N/A 1/2 in | N/A | N/A 3/8 in | N/A 9/16-18 |
| 01471425 | N/A Brennan 1/2 Inch (in) Flareless Bite-Type x 1/2 Inch (in) Male O-Ring Boss End Style Straight Adapter | N/A 1/2 in | N/A | N/A 1/2 in | N/A 3/4-16 |
| 00324928 | N/A Brennan 1/2 Inch (in) Flareless Bite-Type x 1/2 Inch (in) Male O-Ring Boss End Style Straight Adapter | N/A 1/2 in | N/A | N/A 1/2 in | N/A 3/4-16 |
| 01471430 | N/A Brennan 1/2 Inch (in) Flareless Bite-Type x 5/8 Inch (in) Male O-Ring Boss End Style Straight Adapter | N/A 1/2 in | N/A | N/A 5/8 in | N/A 7/8-14 |
| 02481796 | N/A Brennan 1/2 Inch (in) Flareless Bite-Type x 5/8 Inch (in) Male O-Ring Boss End Style Straight Adapter | N/A 1/2 in | N/A | N/A 5/8 in | N/A 7/8-14 |
| 01471431 | N/A Brennan 1/2 Inch (in) Flareless Bite-Type x 3/4 Inch (in) Male O-Ring Boss End Style Straight Adapter | N/A 1/2 in | N/A | N/A 3/4 in | N/A 1-1/16-12 |
| 01471432 | N/A Brennan 5/8 Inch (in) Flareless Bite-Type x 5/8 Inch (in) Male O-Ring Boss End Style Straight Adapter | N/A 5/8 in | N/A | N/A 5/8 in | N/A 7/8-14 |
| 00324931 | N/A Brennan 5/8 Inch (in) Flareless Bite-Type x 5/8 Inch (in) Male O-Ring Boss End Style Straight Adapter | N/A 5/8 in | N/A | N/A 5/8 in | N/A 7/8-14 |
| 01471433 | N/A Brennan 3/4 Inch (in) Flareless Bite-Type x 3/4 Inch (in) Male O-Ring Boss End Style Straight Adapter | N/A 3/4 in | N/A | N/A 3/4 in | N/A 1-1/16-12 |
| 00324934 | N/A Brennan 3/4 Inch (in) Flareless Bite-Type x 3/4 Inch (in) Male O-Ring Boss End Style Straight Adapter | N/A 3/4 in | N/A | N/A 3/4 in | N/A 1-1/16-12 |
| 01471434 | N/A Brennan 3/4 Inch (in) Flareless Bite-Type x 1 Inch (in) Male O-Ring Boss End Style Straight Adapter | N/A 3/4 in | N/A | N/A 1 in | N/A 1-5/16-12 |
| 01471435 | N/A Brennan 1 Inch (in) Flareless Bite-Type x 3/4 Inch (in) Male O-Ring Boss End Style Straight Adapter | N/A 1 in | N/A | N/A 3/4 in | N/A 1-1/16-12 |
| 01471436 | N/A Brennan 1 Inch (in) Flareless Bite-Type x 1 Inch (in) Male O-Ring Boss End Style Straight Adapter | N/A 1 in | N/A | N/A 1 in | N/A 1-5/16-12 |
| 00324937 | N/A Brennan 1 Inch (in) Flareless Bite-Type x 1 Inch (in) Male O-Ring Boss End Style Straight Adapter | N/A 1 in | N/A | N/A 1 in | N/A 1-5/16-12 |
| 01471438 | N/A Brennan 1-1/4 Inch (in) Flareless Bite-Type x 1-1/4 Inch (in) Male O-Ring Boss End Style Straight Adapter | N/A 1-1/4 in | N/A | N/A 1-1/4 in | N/A 1-5/8-12 |
| 01471439 | N/A Brennan 1-1/2 Inch (in) Flareless Bite-Type x 1-1/2 Inch (in) Male O-Ring Boss End Style Straight Adapter | N/A 1-1/2 in | N/A | N/A 1-1/2 in | N/A 1-7/8-12 |
| 02101069 | N/A Brennan 3/8 Inch (in) Barb x 3/8 Inch (in) Male Pipe Rigid End Style Straight Adapter | N/A 3/8 in | N/A | N/A 3/8 in | N/A 3/8-18 |
| 02479009 | N/A Brennan 1/2 Inch (in) Barb x 1/4 Inch (in) Male Pipe Rigid End Style Straight Adapter | N/A 1/2 in | N/A | N/A 1/4 in | N/A 1/4-18 |
| 02479011 | N/A Brennan 1/2 Inch (in) Barb x 3/8 Inch (in) Male Pipe Rigid End Style Straight Adapter | N/A 1/2 in | N/A | N/A 3/8 in | N/A 3/8-18 |