COMPANY HEADER
Print Back
Brennan 1/2 Inch (in) Male Pipe Rigid x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter (00310500)
Unit of Measure
« 31 32 33 34 35 

Item #

Item Name

End 1 Size

End 1 Thread Size

End 2 Size

End 2 Thread Size

02479014 N/A Brennan 5/8 Inch (in) Barb x 1/2 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 5/8 in N/A N/A 1/2 in N/A 1/2-14
02479016 N/A Brennan 3/4 Inch (in) Barb x 3/4 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 3/4 in N/A N/A 3/4 in N/A 3/4-14
02229023 N/A Brennan 1 Inch (in) Barb x 3/4 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1 in N/A N/A 3/4 in N/A 3/4-14
01541493 N/A Brennan 1-1/4 Inch (in) Barb x 1 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1-1/4 in N/A N/A 1 in N/A 1-11-1/2
02478418 N/A Brennan 1-1/4 Inch (in) Barb x 1-1/2 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1-1/4 in N/A N/A 1-1/2 in N/A 1-1/2-11-1/2
05909686 N/A Brennan Straight Adapter N/A 2 in N/A N/A 2 in N/A
Unit of Measure
« 31 32 33 34 35