Item # |
Item Name |
Base Speed |
Frame Material |
Frame Size |
Power for 2 Poles |
|---|---|---|---|---|---|
| 02558022 | N/A Nidec 3480 Revolutions per Minute (rpm) Base Speed Centrifugal Grain Dryer Farm Duty Motor | N/A 3480 rpm | N/A Steel | N/A 215TZ | N/A 10 hp |
| 02558024 | N/A Nidec 3490 Revolutions per Minute (rpm) Base Speed Centrifugal Grain Dryer Farm Duty Motor | N/A 3490 rpm | N/A Steel | N/A 184TZ | N/A 7-1/2 hp |
| 02558095 | N/A Nidec 3530 Revolutions per Minute (rpm) Base Speed Centrifugal Grain Dryer Farm Duty Motor | N/A 3530 rpm | N/A Steel | N/A 184TZ | N/A 5 hp |