COMPANY HEADER
Print Back
Bunting Lube-Align® LF Series Three-Bolt Flange-Mount Plain Sleeve Bearings
Unit of Measure
1 

Item #

Item Name

Bore Diameter

Overall Depth

Overall Height

Overall Length/Diameter

01605182 N/A Bunting Lube-Align® LF Series 0.5020 Inch (in) Bore Diameter Three-Bolt Flange-Mount Plain Sleeve Bearing N/A 0.5020 in N/A 0.5313 in N/A 1.125 in N/A 0.3125 in
00024791 N/A Bunting Lube-Align® LF Series 0.6275 Inch (in) Bore Diameter Three-Bolt Flange-Mount Plain Sleeve Bearing N/A 0.6275 in N/A 0.9375 in N/A 1.625 in N/A 0.4375 in
00024792 N/A Bunting Lube-Align® LF Series 0.6275 Inch (in) Bore Diameter Three-Bolt Flange-Mount Plain Sleeve Bearing N/A 0.6275 in N/A N/A 1.875 in N/A 0.6250 in
00024793 N/A Bunting Lube-Align® LF Series 0.7520 Inch (in) Bore Diameter Three-Bolt Flange-Mount Plain Sleeve Bearing N/A 0.7520 in N/A 0.9375 in N/A 1.625 in N/A 0.4375 in
00024794 N/A Bunting Lube-Align® LF Series 0.7520 Inch (in) Bore Diameter Three-Bolt Flange-Mount Plain Sleeve Bearing N/A 0.7520 in N/A 1.0625 in N/A 1.875 in N/A 0.6250 in
00024796 N/A Bunting Lube-Align® LF Series 1.0021 Inch (in) Bore Diameter Three-Bolt Flange-Mount Plain Sleeve Bearing N/A 1.0021 in N/A N/A 1.875 in N/A 0.6250 in
00024797 N/A Bunting Lube-Align® LF Series 1.0021 Inch (in) Bore Diameter Three-Bolt Flange-Mount Plain Sleeve Bearing N/A 1.0021 in N/A 1.6250 in N/A 2.625 in N/A 0.6875 in
00024799 N/A Bunting Lube-Align® LF Series 1.2530 Inch (in) Bore Diameter Three-Bolt Flange-Mount Plain Sleeve Bearing N/A 1.2530 in N/A 1.6250 in N/A 2.625 in N/A 0.6875 in
00024800 N/A Bunting Lube-Align® LF Series 1.7530 Inch (in) Bore Diameter Three-Bolt Flange-Mount Plain Sleeve Bearing N/A 1.7530 in N/A 2.1250 in N/A 3.875 in N/A
00024801 N/A Bunting Lube-Align® LF Series 2.0040 Inch (in) Bore Diameter Three-Bolt Flange-Mount Plain Sleeve Bearing N/A 2.0040 in N/A N/A 3.875 in N/A
Unit of Measure
1