COMPANY HEADER
Print Back
PCI Procal Inc. FTRY Series 6.0000 Inch (in) Roller Diameter Flanged Yoke Roller (00088613)
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Flange Diameter

Flange Thickness

Roller Diameter

Roller Width

07147466 N/A PCI Procal Inc. FTRY-SS Series 3.5000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 4.4370 in N/A 0.5900 in N/A 3.5000 in N/A 2.0000 in
07147467 N/A PCI Procal Inc. FTRY Series 4.0000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 4.9370 in N/A 0.5900 in N/A 4.0000 in N/A 2.2500 in
07147469 N/A PCI Procal Inc. FTRY Series 5.0000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 5.9370 in N/A 0.7200 in N/A 5.0000 in N/A 2.7500 in
03130506 N/A PCI Procal Inc. FTRY Series 6.0000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 6.9370 in N/A 0.7200 in N/A 6.0000 in N/A 3.25 in
07147473 N/A PCI Procal Inc. FTRY Series 7.0000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 7.9370 in N/A 0.7200 in N/A 7.0000 in N/A 3.75 in
07147453 N/A PCI Procal Inc. FTRY Series 12.0000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 12.9400 in N/A 0.7200 in N/A 12.0000 in N/A 5.2500 in
07147454 N/A PCI Procal Inc. FTRY Series 14.0000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 14.9400 in N/A 0.7200 in N/A 14.0000 in N/A 5.2500 in
07147455 N/A PCI Procal Inc. FTRY Series 16.0000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 16.9400 in N/A 0.7200 in N/A 16.0000 in N/A 5.2500 in
07147456 N/A PCI Procal Inc. FTRY Series 18.0000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 18.9400 in N/A 0.7200 in N/A 18.0000 in N/A 5.2500 in
07147463 N/A PCI Procal Inc. FTRY Series 20.0000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 20.9400 in N/A 0.7200 in N/A 20.0000 in N/A 5.2500 in
09325130 N/A PCI Procal Inc. FTRY-R Series 2.5000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 3.1870 in N/A 0.5000 in N/A 2.5000 in N/A 1.5000 in
09325134 N/A PCI Procal Inc. FTRY-R Series 3.0000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 3.9370 in N/A 0.5900 in N/A 3.0000 in N/A 1.7500 in
09325145 N/A PCI Procal Inc. FTRY-R Series 10.0000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 10.9370 in N/A 0.7200 in N/A 10.0000 in N/A 5.2500 in
09325151 N/A PCI Procal Inc. FTRY-SS Series 1.5000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 2.1880 in N/A 0.2200 in N/A 1.5000 in N/A 0.8800 in
09325152 N/A PCI Procal Inc. FTRY-SS Series 1.7500 Inch (in) Roller Diameter Flanged Yoke Roller N/A 2.4370 in N/A 0.2500 in N/A 1.7500 in N/A 1 in
07147458 N/A PCI Procal Inc. FTRY-SS Series 2.2500 Inch (in) Roller Diameter Flanged Yoke Roller N/A 2.9370 in N/A 0.3100 in N/A 2.2500 in N/A 1.2500 in
09325153 N/A PCI Procal Inc. FTRY-SS Series 2.5000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 3.1870 in N/A 0.5000 in N/A 2.5000 in N/A 1.5000 in
09325154 N/A PCI Procal Inc. FTRY-SS Series 2.7500 Inch (in) Roller Diameter Flanged Yoke Roller N/A 3.4370 in N/A 0.5000 in N/A 2.7500 in N/A 1.5000 in
09325155 N/A PCI Procal Inc. FTRY-SS Series 3.0000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 3.9370 in N/A 0.5900 in N/A 3.0000 in N/A 1.7500 in
09325159 N/A PCI Procal Inc. FTRY-SS Series 4.0000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 4.9370 in N/A 0.5900 in N/A 4.0000 in N/A 2.2500 in
07147468 N/A PCI Procal Inc. FTRY-SS Series 4.0000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 4.9370 in N/A 0.5900 in N/A 4.0000 in N/A 2.2500 in
09325169 N/A PCI Procal Inc. FTRY-HT Series 4.0000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 4.9370 in N/A 0.5900 in N/A 4.0000 in N/A 2.2500 in
09325172 N/A PCI Procal Inc. NFTRY Series 2.0000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 2.6870 in N/A 0.3100 in N/A 2.0000 in N/A 1.2500 in
09325173 N/A PCI Procal Inc. NFTRY Series 2.2500 Inch (in) Roller Diameter Flanged Yoke Roller N/A 2.9370 in N/A 0.3100 in N/A 2.2500 in N/A 1.2500 in
09325174 N/A PCI Procal Inc. NFTRY Series 2.5000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 3.1870 in N/A 0.5000 in N/A 2.5000 in N/A 1.5000 in
Unit of Measure
 1 2 3 4 5 »