COMPANY HEADER
Print Back
PCI Procal Inc. FTRY Series 6.0000 Inch (in) Roller Diameter Flanged Yoke Roller (00088613)
Unit of Measure
« 6 7 

Item #

Item Name

Flange Diameter

Flange Thickness

Roller Diameter

Roller Width

09325131 N/A PCI Procal Inc. FTRY-R Series 2.7500 Inch (in) Roller Diameter Flanged Yoke Roller N/A 3.4370 in N/A 0.5000 in N/A 2.7500 in N/A 1.5000 in
09325150 N/A PCI Procal Inc. FTRY-R Series 20.0000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 20.9400 in N/A 0.7200 in N/A 20.0000 in N/A 5.2500 in
09325166 N/A PCI Procal Inc. FTRY-HT Series 3.0000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 3.9370 in N/A 0.5900 in N/A 3.0000 in N/A 1.7500 in
09325133 N/A PCI Procal Inc. FTRY-R Series 3.0000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 3.9370 in N/A 0.5900 in N/A 3.0000 in N/A 1.7500 in
09325167 N/A PCI Procal Inc. FTRY-HT Series 3.2500 Inch (in) Roller Diameter Flanged Yoke Roller N/A 4.1870 in N/A 0.5900 in N/A 3.2500 in N/A 1.7500 in
09325156 N/A PCI Procal Inc. FTRY-SS Series 3.2500 Inch (in) Roller Diameter Flanged Yoke Roller N/A 4.1870 in N/A 0.5900 in N/A 3.2500 in N/A 1.7500 in
09325136 N/A PCI Procal Inc. FTRY-R Series 3.2500 Inch (in) Roller Diameter Flanged Yoke Roller N/A 4.1870 in N/A 0.5900 in N/A 3.2500 in N/A 1.7500 in
09325157 N/A PCI Procal Inc. FTRY-SS Series 3.2500 Inch (in) Roller Diameter Flanged Yoke Roller N/A 4.1870 in N/A 0.5900 in N/A 3.2500 in N/A 1.7500 in
09325168 N/A PCI Procal Inc. FTRY-HT Series 3.5000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 4.4370 in N/A 0.5900 in N/A 3.5000 in N/A 2.0000 in
09325137 N/A PCI Procal Inc. FTRY-R Series 3.5000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 4.4370 in N/A 0.5900 in N/A 3.5000 in N/A 2.0000 in
09325158 N/A PCI Procal Inc. FTRY-SS Series 3.5000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 4.4370 in N/A 0.5900 in N/A 3.5000 in N/A 2.0000 in
09325138 N/A PCI Procal Inc. FTRY-R Series 3.5000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 4.4370 in N/A 0.5900 in N/A 3.5000 in N/A 2.0000 in
09325139 N/A PCI Procal Inc. FTRY-R Series 4.0000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 4.9370 in N/A 0.5900 in N/A 4.0000 in N/A 2.2500 in
09325140 N/A PCI Procal Inc. FTRY-R Series 4.0000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 4.9370 in N/A 0.5900 in N/A 4.0000 in N/A 2.2500 in
09325141 N/A PCI Procal Inc. FTRY-R Series 5.0000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 5.9370 in N/A 0.7200 in N/A 5.0000 in N/A 2.7500 in
07147470 N/A PCI Procal Inc. FTRY-SS Series 5.0000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 5.9370 in N/A 0.7200 in N/A 5.0000 in N/A 2.7500 in
09325142 N/A PCI Procal Inc. FTRY-R Series 6.0000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 6.9370 in N/A 0.7200 in N/A 6.0000 in N/A 3.25 in
07147472 N/A PCI Procal Inc. FTRY-SS Series 6.0000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 6.9370 in N/A 0.7200 in N/A 6.0000 in N/A 3.25 in
09325143 N/A PCI Procal Inc. FTRY-R Series 7.0000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 7.9370 in N/A 0.7200 in N/A 7.0000 in N/A 3.75 in
03247469 N/A PCI Procal Inc. FTRY-R Series 8.0000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 8.9370 in N/A 0.7200 in N/A 8.0000 in N/A 4.2500 in
09325144 N/A PCI Procal Inc. FTRY-R Series 9.0000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 9.9370 in N/A 0.7200 in N/A 9.0000 in N/A 4.7500 in
09325190 N/A PCI Procal Inc. MFTRY Series 100 Millimeter (mm) Roller Diameter Flanged Yoke Roller N/A 122 mm N/A 13.5 mm N/A 100 mm N/A 54 mm
07725213 N/A PCI Procal Inc. MFTRY Series 125 Millimeter (mm) Roller Diameter Flanged Yoke Roller N/A 148 mm N/A 18.2 mm N/A 125 mm N/A 68 mm
09325191 N/A PCI Procal Inc. MFTRY Series 150 Millimeter (mm) Roller Diameter Flanged Yoke Roller N/A 173 mm N/A 18.2 mm N/A 150 mm N/A 70 mm
09325192 N/A PCI Procal Inc. MFTRY Series 200 Millimeter (mm) Roller Diameter Flanged Yoke Roller N/A 223 mm N/A 18.2 mm N/A 200 mm N/A 76 mm
Unit of Measure
« 6 7