Item # |
Item Name |
Manufacturer Part Number |
Axial Dynamic Load Capacity |
Axial Static Load Capacity |
Inner Ring Width |
|---|---|---|---|---|---|
| 00109893 | N/A RBC® KB Series 4.5000 Inch (in) Inside Diameter Four-Point Contact Bearing | N/A KB045XP0 | N/A 2300 lbf | N/A 4880 lbf | N/A 0.3125 in |
| 00109947 | N/A RBC® KB Series 5.5000 Inch (in) Inside Diameter Four-Point Contact Bearing | N/A KB055XP0 | N/A 2460 lbf | N/A 5890 lbf | N/A 0.3125 in |
| 00109985 | N/A RBC® KB Series 6.5000 Inch (in) Inside Diameter Four-Point Contact Bearing | N/A KB065XP0 | N/A 3300 lbf | N/A 8270 lbf | N/A 0.3125 in |
| 00110075 | N/A RBC® KC Series 4.0000 Inch (in) Inside Diameter Four-Point Contact Bearing | N/A KC040XP0 | N/A 2810 lbf | N/A 5260 lbf | N/A 0.3750 in |
| 00110095 | N/A RBC® KC Series 4.2500 Inch (in) Inside Diameter Four-Point Contact Bearing | N/A KC042XP0 | N/A 2870 lbf | N/A 5560 lbf | N/A 0.3750 in |
| 00110312 | N/A RBC® KC Series 11.0000 Inch (in) Inside Diameter Four-Point Contact Bearing | N/A KC110XP0 | N/A 4180 lbf | N/A 13680 lbf | N/A 0.3750 in |
| 00110496 | N/A RBC® KD Series 7.0000 Inch (in) Inside Diameter Four-Point Contact Bearing | N/A KD070XP0 | N/A 10640 lbf | N/A 21870 lbf | N/A 0.5000 in |
| 00110514 | N/A RBC® KD Series 7.5000 Inch (in) Inside Diameter Four-Point Contact Bearing | N/A KD075XP0 | N/A 10930 lbf | N/A 23280 lbf | N/A 0.5000 in |
| 00110550 | N/A RBC® KD Series 9.0000 Inch (in) Inside Diameter Four-Point Contact Bearing | N/A KD090XP0 | N/A 11630 lbf | N/A 27510 lbf | N/A 0.5000 in |
| 00110567 | N/A RBC® KD Series 10.0000 Inch (in) Inside Diameter Four-Point Contact Bearing | N/A KD100XP0 | N/A 12100 lbf | N/A 30330 lbf | N/A 0.5000 in |
| 00110601 | N/A RBC® KD Series 12.0000 Inch (in) Inside Diameter Four-Point Contact Bearing | N/A KD120XP0 | N/A 7080 lbf | N/A 21380 lbf | N/A 0.5000 in |
| 00110649 | N/A RBC® KF Series 4.2500 Inch (in) Inside Diameter Four-Point Contact Bearing | N/A KF042XP0 | N/A 8990 lbf | N/A 14110 lbf | N/A 0.7500 in |
| 00110666 | N/A RBC® KF Series 4.5000 Inch (in) Inside Diameter Four-Point Contact Bearing | N/A KF045XP0 | N/A 9180 lbf | N/A 14810 lbf | N/A 0.7500 in |
| 00110720 | N/A RBC® KF Series 5.5000 Inch (in) Inside Diameter Four-Point Contact Bearing | N/A KF055XP0 | N/A 9820 lbf | N/A 17630 lbf | N/A 0.7500 in |
| 00110774 | N/A RBC® KF Series 7.0000 Inch (in) Inside Diameter Four-Point Contact Bearing | N/A KF070XP0 | N/A 19330 lbf | N/A 32830 lbf | N/A 0.7500 in |
| 00110848 | N/A RBC® KF Series 10.0000 Inch (in) Inside Diameter Four-Point Contact Bearing | N/A KF100XP0 | N/A 21790 lbf | N/A 45140 lbf | N/A 0.7500 in |
| 00110967 | N/A RBC® KG Series 4.7500 Inch (in) Inside Diameter Four-Point Contact Bearing | N/A KG047XP0 | N/A 16470 lbf | N/A 23260 lbf | N/A 1.0000 in |
| 00110984 | N/A RBC® KG Series 5.0000 Inch (in) Inside Diameter Four-Point Contact Bearing | N/A KG050XP0 | N/A 17110 lbf | N/A 24620 lbf | N/A 1.0000 in |
| 00111038 | N/A RBC® KG Series 6.5000 Inch (in) Inside Diameter Four-Point Contact Bearing | N/A KG065XP0 | N/A 1850 lbf | N/A 5500 lbf | N/A 1.0000 in |
| 00111074 | N/A RBC® KG Series 7.5000 Inch (in) Inside Diameter Four-Point Contact Bearing | N/A KG075XP0 | N/A 1970 lbf | N/A 6260 lbf | N/A 1.0000 in |
| 00111128 | N/A RBC® KG Series 10.0000 Inch (in) Inside Diameter Four-Point Contact Bearing | N/A KG100XP0 | N/A 21790 lbf | N/A 45140 lbf | N/A 1.0000 in |
| 00111168 | N/A RBC® KG Series 12.0000 Inch (in) Inside Diameter Four-Point Contact Bearing | N/A KG120XP0 | N/A 23180 lbf | N/A 53350 lbf | N/A 1.0000 in |
| 00111288 | N/A RBC® KG Series 35.0000 Inch (in) Inside Diameter Four-Point Contact Bearing | N/A KG350XP0 | N/A 41970 lbf | N/A 147700 lbf | N/A 1.0000 in |
| 00111305 | N/A RBC® KG Series 40.0000 Inch (in) Inside Diameter Four-Point Contact Bearing | N/A KG400XP0 | N/A 45770 lbf | N/A 168300 lbf | N/A 1.0000 in |
| 06897849 | N/A RBC® KD Series 16.0000 Inch (in) Inside Diameter Four-Point Contact Bearing | N/A KD160XP0 | N/A 8360 lbf | N/A 28220 lbf | N/A 0.5000 in |