Item # |
Item Name |
Manufacturer Part Number |
Axial Dynamic Load Capacity |
Axial Static Load Capacity |
Inner Ring Width |
|---|---|---|---|---|---|
| 06897850 | N/A RBC® KF Series 16.0000 Inch (in) Inside Diameter Four-Point Contact Bearing | N/A KF160XP0 | N/A 15820 lbf | N/A 47260 lbf | N/A 0.7500 in |
| 07157882 | N/A RBC® KD Series 20.0000 Inch (in) Inside Diameter Four-Point Contact Bearing | N/A KD200XP0 | N/A 9670 lbf | N/A 35060 lbf | N/A 0.5000 in |
| 07157883 | N/A RBC® KD Series 25.0000 Inch (in) Inside Diameter Four-Point Contact Bearing | N/A KD250XP0 | N/A 11180 lbf | N/A 43610 lbf | N/A 0.5000 in |
| 00109275 | N/A RBC® JU Series 6.5000 Inch (in) Inside Diameter Four-Point Contact Bearing | N/A JU065XP0 | N/A 3300 lbf | N/A 8270 lbf | N/A 0.5000 in |
| 00109287 | N/A RBC® JU Series 7.5000 Inch (in) Inside Diameter Four-Point Contact Bearing | N/A JU075XP0 | N/A 3480 lbf | N/A 9470 lbf | N/A 0.5000 in |
| 02116627 | N/A RBC® JU Series 5.5000 Inch (in) Inside Diameter Four-Point Contact Bearing | N/A JU055XP0 | N/A 3120 lbf | N/A 7060 lbf | N/A 0.5000 in |
| 06897855 | N/A RBC® JA Series 2.0000 Inch (in) Inside Diameter Four-Point Contact Bearing | N/A JA020XP0 | N/A 1230 lbf | N/A 1710 lbf | N/A 0.2500 in |
| 06897857 | N/A RBC® JA Series 2.5000 Inch (in) Inside Diameter Four-Point Contact Bearing | N/A JA025XP0 | N/A 1320 lbf | N/A 2090 lbf | N/A 0.2500 in |
| 00110149 | N/A RBC® KC Series 5.0000 Inch (in) Inside Diameter Four-Point Contact Bearing | N/A KC050XP0 | N/A 3040 lbf | N/A 6460 lbf | N/A 0.3750 in |
| 00111187 | N/A RBC® KG Series 14.0000 Inch (in) Inside Diameter Four-Point Contact Bearing | N/A KG140XP0 | N/A 24300 lbf | N/A 61560 lbf | N/A 1.0000 in |
| 00110756 | N/A RBC® KF Series 6.5000 Inch (in) Inside Diameter Four-Point Contact Bearing | N/A KF065XP0 | N/A 18520 lbf | N/A 30100 lbf | N/A 0.7500 in |
| 00109817 | N/A RBC® KB Series 3.0000 Inch (in) Inside Diameter Four-Point Contact Bearing | N/A KB030XP0 | N/A 1990 lbf | N/A 3350 lbf | N/A 0.3125 in |
| 00109563 | N/A RBC® KA Series 4.7500 Inch (in) Inside Diameter Four-Point Contact Bearing | N/A KA047XP0 | N/A 1650 lbf | N/A 3790 lbf | N/A 0.2500 in |
| 00110422 | N/A RBC® KD Series 5.0000 Inch (in) Inside Diameter Four-Point Contact Bearing | N/A KD050XP0 | N/A 5270 lbf | N/A 9410 lbf | N/A 0.5000 in |
| 00111092 | N/A RBC® KG Series 8.0000 Inch (in) Inside Diameter Four-Point Contact Bearing | N/A KG080XP0 | N/A 2040 lbf | N/A 7020 lbf | N/A 1.0000 in |
| 00109239 | N/A RBC® JU Series 4.5000 Inch (in) Inside Diameter Four-Point Contact Bearing | N/A JU045XP0 | N/A 2920 lbf | N/A 5860 lbf | N/A 0.5000 in |
| 00109300 | N/A RBC® JU Series 8.0000 Inch (in) Inside Diameter Four-Point Contact Bearing | N/A JU080XP0 | N/A 3560 lbf | N/A 10070 lbf | N/A 0.5000 in |
| 00109324 | N/A RBC® JU Series 10.0000 Inch (in) Inside Diameter Four-Point Contact Bearing | N/A JU100XP0 | N/A 3930 lbf | N/A 12470 lbf | N/A 0.5000 in |
| 03695716 | N/A RBC® JU Series 5.0000 Inch (in) Inside Diameter Four-Point Contact Bearing | N/A JU050XP0 | N/A 3040 lbf | N/A 6460 lbf | N/A 0.5000 in |
| 00109226 | N/A RBC® JU Series 4.0000 Inch (in) Inside Diameter Four-Point Contact Bearing | N/A JU040XP0 | N/A 2810 lbf | N/A 5260 lbf | N/A 0.5000 in |
| 00109340 | N/A RBC® JU Series 11.0000 Inch (in) Inside Diameter Four-Point Contact Bearing | N/A JU110XP0 | N/A 4180 lbf | N/A 13680 lbf | N/A 0.5000 in |
| 05637465 | N/A RBC® JA Series 3.0000 Inch (in) Inside Diameter Four-Point Contact Bearing | N/A JA030XP0 | N/A 1410 lbf | N/A 2470 lbf | N/A 0.2500 in |
| 06897828 | N/A RBC® JA Series 3.5000 Inch (in) Inside Diameter Four-Point Contact Bearing | N/A JA035XP0 | N/A 1480 lbf | N/A 2850 lbf | N/A 0.2500 in |
| 06897845 | N/A RBC® JU Series 6.0000 Inch (in) Inside Diameter Four-Point Contact Bearing | N/A JU060XP0 | N/A 3220 lbf | N/A 7660 lbf | N/A 0.5000 in |
| 06897847 | N/A RBC® JU Series 9.0000 Inch (in) Inside Diameter Four-Point Contact Bearing | N/A JU090XP0 | N/A 3690 lbf | N/A 11270 lbf | N/A 0.5000 in |