Item # |
Item Name |
Base Speed |
Motor Power |
Motor Supply Voltage |
Mounting Type |
|---|---|---|---|---|---|
| 00533137 | N/A Bodine 1800 Revolutions Per Minute (rpm) Synchronous Speed General Purpose Motor | N/A 1700 rpm | N/A 1/4 hp | N/A 230 V | N/A Footed |
| 00533138 | N/A Bodine 1800 Revolutions Per Minute (rpm) Synchronous Speed General Purpose Motor | N/A 1700 rpm | N/A 1/915 hp | N/A 115 V | N/A Face |
| 00533139 | N/A Bodine 1800 Revolutions Per Minute (rpm) Synchronous Speed General Purpose Motor | N/A 1700 rpm | N/A 1/9 hp | N/A 115 V | N/A Face |
| 00533140 | N/A Bodine 3600 Revolutions Per Minute (rpm) Synchronous Speed General Purpose Motor | N/A 3400 rpm | N/A 1/7 hp | N/A 115 V | N/A Face |
| 00533141 | N/A Bodine 1800 Revolutions Per Minute (rpm) Synchronous Speed General Purpose Motor | N/A 1700 rpm | N/A 1/5 hp | N/A 230 V | N/A Face |
| 00533143 | N/A Bodine 1800 Revolutions Per Minute (rpm) Synchronous Speed General Purpose Motor | N/A | N/A 1/8 hp | N/A 230 V | N/A Face |
| 00533397 | N/A Bodine 1800 Revolutions Per Minute (rpm) Synchronous Speed General Purpose Motor | N/A 1700 rpm | N/A 1/12 hp | N/A 115 V | N/A Footed |
| 00533401 | N/A Bodine 1800 Revolutions Per Minute (rpm) Synchronous Speed General Purpose Motor | N/A 1700 rpm | N/A 1/6 hp | N/A 115 V | N/A Footed |
| 00533403 | N/A Bodine 1800 Revolutions Per Minute (rpm) Synchronous Speed General Purpose Motor | N/A 1700 rpm | N/A 1/6 hp | N/A 115 V | N/A Face |
| 00533405 | N/A Bodine 3600 Revolutions Per Minute (rpm) Synchronous Speed General Purpose Motor | N/A 3450 rpm | N/A 1/6 hp | N/A 115 V | N/A Footed |
| 00533407 | N/A Bodine 1800 Revolutions Per Minute (rpm) Synchronous Speed General Purpose Motor | N/A 1700 rpm | N/A 1/6 hp | N/A 115 V | N/A Footed |
| 00533409 | N/A Bodine 1800 Revolutions Per Minute (rpm) Synchronous Speed General Purpose Motor | N/A 1700 rpm | N/A 1/6 hp | N/A 115 V | N/A Face |
| 00533415 | N/A Bodine 1800 Revolutions Per Minute (rpm) Synchronous Speed General Purpose Motor | N/A 1700 rpm | N/A 1/4 hp | N/A 230 V460 V | N/A Footed |
| 00533592 | N/A Bodine 1800 Revolutions Per Minute (rpm) Synchronous Speed General Purpose Motor | N/A 1700 rpm | N/A 1/30 hp | N/A 115 V | N/A Face |
| 00533722 | N/A Bodine 1800 Revolutions Per Minute (rpm) Synchronous Speed General Purpose Motor | N/A | N/A 1/1600 hp | N/A 115 V | N/A Face |
| 00533724 | N/A Bodine 1500 Revolutions Per Minute (rpm) Synchronous Speed General Purpose Motor | N/A 1550 rpm | N/A 1/450 hp | N/A 115 V | N/A Face |
| 00533725 | N/A Bodine 1200 Revolutions Per Minute (rpm) Synchronous Speed General Purpose Motor | N/A 1200 rpm | N/A 1/800 hp | N/A 115 V | N/A Face |
| 00533726 | N/A Bodine 1800 Revolutions Per Minute (rpm) Synchronous Speed General Purpose Motor | N/A | N/A 1/900 hp | N/A 115 V | N/A Face |
| 00533727 | N/A Bodine 3600 Revolutions Per Minute (rpm) Synchronous Speed General Purpose Motor | N/A | N/A 1/900 hp | N/A 115 V | N/A Face |
| 00533728 | N/A Bodine 1500 Revolutions Per Minute (rpm) Synchronous Speed General Purpose Motor | N/A 1550 rpm | N/A 1/300 hp | N/A 115 V | N/A Face |
| 00533729 | N/A Bodine 1500 Revolutions Per Minute (rpm) Synchronous Speed General Purpose Motor | N/A 1550 rpm | N/A 1/200 hp | N/A 115 V | N/A Face |
| 00533730 | N/A Bodine 1200 Revolutions Per Minute (rpm) Synchronous Speed General Purpose Motor | N/A 1200 rpm | N/A 1/450 hp | N/A 115 V | N/A Face |
| 01699403 | N/A Bodine 1800 Revolutions Per Minute (rpm) Synchronous Speed General Purpose Motor | N/A | N/A 0.02 hp1/40 hp | N/A 115 V | N/A Face |
| 01782761 | N/A Bodine 3600 Revolutions Per Minute (rpm) Synchronous Speed General Purpose Motor | N/A 3400 rpm | N/A 0.03 hp1/30 hp | N/A 115 V | N/A Face |
| 04761402 | N/A Bodine 1800 Revolutions Per Minute (rpm) Synchronous Speed General Purpose Motor | N/A 1700 rpm | N/A 0.13 hp1/8 hp | N/A 230 V | N/A Face |