Item # |
Item Name |
Bearing Material |
Bore Diameter |
Hanger Unit Type |
Housing Material |
|---|---|---|---|---|---|
| 04595748 | N/A AMI 0.7500 Inch (in) Bore Diameter Hanger Ball Bearing Unit | N/A AISI 52100 Steel - Kanigen Protection | N/A 0.7500 in | N/A Conveyor Hanger Units | N/A PBT Thermoplastic |
| 04595754 | N/A AMI 1 Inch (in) Bore Diameter Hanger Ball Bearing Unit | N/A AISI 52100 Steel - Kanigen Protection | N/A 1 in | N/A Conveyor Hanger Units | N/A PBT Thermoplastic |
| 04595760 | N/A AMI 1.2500 Inch (in) Bore Diameter Hanger Ball Bearing Unit | N/A AISI 52100 Steel - Kanigen Protection | N/A 1.2500 in | N/A Conveyor Hanger Units | N/A PBT Thermoplastic |
| 04595766 | N/A AMI 1.4375 Inch (in) Bore Diameter Hanger Ball Bearing Unit | N/A AISI 52100 Steel - Kanigen Protection | N/A 1.4375 in | N/A Conveyor Hanger Units | N/A PBT Thermoplastic |