COMPANY HEADER
Print Back
Brennan 1/2 Inch (in) Male Pipe Rigid x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter (00310500)
Unit of Measure
« 21 22 23 24 25 »  

Item #

Item Name

End 1 Size

End 1 Thread Size

End 2 Size

End 2 Thread Size

02198778 N/A Brennan 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1-1/2 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter N/A 1-1/4 in N/A 1-5/8-12 N/A 1-1/2 in N/A 1-1/2-11
02481673 N/A Brennan 1-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1-1/4 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter N/A 1-1/2 in N/A 1-7/8-12 N/A 1-1/4 in N/A 1-1/4-11
00352532 N/A Brennan 1-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1-1/2 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter N/A 1-1/2 in N/A 1-7/8-12 N/A 1-1/2 in N/A 1-1/2-11
02481674 N/A Brennan 1-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 2 in Male British Standard Pipe Parallel End Style Straight Adapter N/A 1-1/2 in N/A 1-7/8-12 N/A 2 in N/A 2-11
02063858 N/A Brennan 2 in Male Joint Industry Council (JIC) 37 Degree Flare x 2 in Male British Standard Pipe Parallel End Style Straight Adapter N/A 2 in N/A 2-1/2-12 N/A 2 in N/A 2-11
02090002 N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 6 Millimeter (mm) Male Metric End Style Straight Adapter N/A 1/4 in N/A 7/16-20 N/A 6 mm N/A M14 x 1.5
02090003 N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 8 Millimeter (mm) Male Metric End Style Straight Adapter N/A 1/4 in N/A 7/16-20 N/A 8 mm N/A M16 x 1.5
02567350 N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 8 Millimeter (mm) Male Metric End Style Straight Adapter N/A 3/8 in N/A 9/16-18 N/A 8 mm N/A M14 x 1.5
00325150 N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 10 Millimeter (mm) Male Metric End Style Straight Adapter N/A 3/8 in N/A 9/16-18 N/A 10 mm N/A M16 x 1.5
02090004 N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 8 Millimeter (mm) Male Metric End Style Straight Adapter N/A 3/8 in N/A 9/16-18 N/A 8 mm N/A M16 x 1.5
02090005 N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 10 Millimeter (mm) Male Metric End Style Straight Adapter N/A 3/8 in N/A 9/16-18 N/A 10 mm N/A M18 x 1.5
02090006 N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 12 Millimeter (mm) Male Metric End Style Straight Adapter N/A 3/8 in N/A 9/16-18 N/A 12 mm N/A M20 x 1.5
02567395 N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 10 Millimeter (mm) Male Metric End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 10 mm N/A M16 x 1.5
02567396 N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 12 Millimeter (mm) Male Metric End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 12 mm N/A M18 x 1.5
02479994 N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 15 Millimeter (mm) Male Metric End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 15 mm N/A M22 x 1.5
02090008 N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 10 Millimeter (mm) Male Metric End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 10 mm N/A M18 x 1.5
02090009 N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 12 Millimeter (mm) Male Metric End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 12 mm N/A M20 x 1.5
00339372 N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 15 Millimeter (mm) Male Metric End Style Straight Adapter N/A 5/8 in N/A 7/8-14 N/A 15 mm N/A M22 x 1.5
02480149 N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 18 Millimeter (mm) Male Metric End Style Straight Adapter N/A 5/8 in N/A 7/8-14 N/A 18 mm N/A M26 x 1.5
02090011 N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 12 Millimeter (mm) Male Metric End Style Straight Adapter N/A 5/8 in N/A 7/8-14 N/A 12 mm N/A M20 x 1.5
02481695 N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 18 Millimeter (mm) Male Metric End Style Straight Adapter N/A 3/4 in N/A 1-1/16-12 N/A 18 mm N/A M26 x 1.5
00325156 N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 22 Millimeter (mm) Male Metric End Style Straight Adapter N/A 3/4 in N/A 1-1/16-12 N/A 22 mm N/A M30 x 2.0
02090013 N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 20 Millimeter (mm) Male Metric End Style Straight Adapter N/A 3/4 in N/A 1-1/16-12 N/A 20 mm N/A M30 x 2.0
00325164 N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 25 Millimeter (mm) Male Metric End Style Straight Adapter N/A 3/4 in N/A 1-1/16-12 N/A 25 mm N/A M36 x 2.0
00325158 N/A Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 28 Millimeter (mm) Male Metric End Style Straight Adapter N/A 1 in N/A 1-5/16-12 N/A 28 mm N/A M36 x 2.0
Unit of Measure
« 21 22 23 24 25 »