Item # |
Item Name |
End 1 Size |
End 1 Thread Size |
End 2 Size |
End 2 Thread Size |
|---|---|---|---|---|---|
| 02481379 | N/A Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Male O-Ring Boss End Style Straight Adapter | N/A 1 in | N/A 1-5/16-12 | N/A 3/4 in | N/A 1-1/16-12 |
| 00319077 | N/A Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1 Inch (in) Male O-Ring Boss End Style Straight Adapter | N/A 1 in | N/A 1-5/16-12 | N/A 1 in | N/A 1-5/16-12 |
| 02481380 | N/A Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1-1/4 Inch (in) Male O-Ring Boss End Style Straight Adapter | N/A 1 in | N/A 1-5/16-12 | N/A 1-1/4 in | N/A 1-5/8-12 |
| 02481381 | N/A Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1-1/2 Inch (in) Male O-Ring Boss End Style Straight Adapter | N/A 1 in | N/A 1-5/16-12 | N/A 1-1/2 in | N/A 1-7/8-12 |
| 02481383 | N/A Brennan 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Male O-Ring Boss End Style Straight Adapter | N/A 1-1/4 in | N/A 1-5/8-12 | N/A 3/4 in | N/A 1-1/16-12 |
| 02481384 | N/A Brennan 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1 Inch (in) Male O-Ring Boss End Style Straight Adapter | N/A 1-1/4 in | N/A 1-5/8-12 | N/A 1 in | N/A 1-5/16-12 |
| 02567274 | N/A Brennan 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1-1/4 Inch (in) Male O-Ring Boss End Style Straight Adapter | N/A 1-1/4 in | N/A 1-5/8-12 | N/A 1-1/4 in | N/A 1-5/8-12 |
| 02481386 | N/A Brennan 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1-1/2 Inch (in) Male O-Ring Boss End Style Straight Adapter | N/A 1-1/4 in | N/A 1-5/8-12 | N/A 1-1/2 in | N/A 1-7/8-12 |
| 03228060 | N/A Brennan 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 2 in Male O-Ring Boss End Style Straight Adapter | N/A 1-1/4 in | N/A 1-5/8-12 | N/A 2 in | N/A 2-1/2-12 |
| 02481387 | N/A Brennan 1-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1-1/4 Inch (in) Male O-Ring Boss End Style Straight Adapter | N/A 1-1/2 in | N/A 1-7/8-12 | N/A 1-1/4 in | N/A 1-5/8-12 |
| 02481388 | N/A Brennan 1-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1-1/2 Inch (in) Male O-Ring Boss End Style Straight Adapter | N/A 1-1/2 in | N/A 1-7/8-12 | N/A 1-1/2 in | N/A 1-7/8-12 |
| 02869702 | N/A Brennan 2 in Male Joint Industry Council (JIC) 37 Degree Flare x 1-1/4 Inch (in) Male O-Ring Boss End Style Straight Adapter | N/A 2 in | N/A 2-1/2-12 | N/A 1-1/4 in | N/A 1-5/8-12 |
| 02481390 | N/A Brennan 2 in Male Joint Industry Council (JIC) 37 Degree Flare x 2 in Male O-Ring Boss End Style Straight Adapter | N/A 2 in | N/A 2-1/2-12 | N/A 2 in | N/A 2-1/2-12 |
| 05850657 | N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/8 Inch (in) Male O-Ring Boss End Style Straight Adapter | N/A 1/2 in | N/A 3/4-16 | N/A 3/8 in | N/A 9/16-18 |
| 05490021 | N/A Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1 Inch (in) Male O-Ring Boss End Style Straight Adapter | N/A 1 in | N/A 1-5/16-12 | N/A 1 in | N/A 1-5/16-12 |
| 02479514 | N/A Brennan 1/4 Inch (in) Male O-Ring Boss x 1/4 Inch (in) Male Pipe Rigid End Style Straight Adapter | N/A 1/4 in | N/A 7/16-20 | N/A 1/4 in | N/A 1/4-18 |
| 00319279 | N/A Brennan 5/16 Inch (in) Male O-Ring Boss x 1/8 Inch (in) Male Pipe Rigid End Style Straight Adapter | N/A 5/16 in | N/A 1/2-20 | N/A 1/8 in | N/A 1/8-27 |
| 00319810 | N/A Brennan 5/16 Inch (in) Male O-Ring Boss x 1/4 Inch (in) Male Pipe Rigid End Style Straight Adapter | N/A 5/16 in | N/A 1/2-20 | N/A 1/4 in | N/A 1/4-18 |
| 02479516 | N/A Brennan 3/8 Inch (in) Male O-Ring Boss x 1/4 Inch (in) Male Pipe Rigid End Style Straight Adapter | N/A 3/8 in | N/A 9/16-18 | N/A 1/4 in | N/A 1/4-18 |
| 02479518 | N/A Brennan 3/8 Inch (in) Male O-Ring Boss x 3/8 Inch (in) Male Pipe Rigid End Style Straight Adapter | N/A 3/8 in | N/A 9/16-18 | N/A 3/8 in | N/A 3/8-18 |
| 02787130 | N/A Brennan 3/8 Inch (in) Male O-Ring Boss x 1/2 Inch (in) Male Pipe Rigid End Style Straight Adapter | N/A 3/8 in | N/A 9/16-18 | N/A 1/2 in | N/A 1/2-14 |
| 04667124 | N/A Brennan 1/2 Inch (in) Male O-Ring Boss x 1/4 Inch (in) Male Pipe Rigid End Style Straight Adapter | N/A 1/2 in | N/A 3/4-16 | N/A 1/4 in | N/A 1/4-18 |
| 03512590 | N/A Brennan 1/2 Inch (in) Male O-Ring Boss x 3/8 Inch (in) Male Pipe Rigid End Style Straight Adapter | N/A 1/2 in | N/A 3/4-16 | N/A 3/8 in | N/A 3/8-18 |
| 02479519 | N/A Brennan 1/2 Inch (in) Male O-Ring Boss x 1/2 Inch (in) Male Pipe Rigid End Style Straight Adapter | N/A 1/2 in | N/A 3/4-16 | N/A 1/2 in | N/A 1/2-14 |
| 02479521 | N/A Brennan 5/8 Inch (in) Male O-Ring Boss x 1/2 Inch (in) Male Pipe Rigid End Style Straight Adapter | N/A 5/8 in | N/A 7/8-14 | N/A 1/2 in | N/A 1/2-14 |