Item # |
Item Name |
End 1 Size |
End 1 Thread Size |
End 2 Size |
End 2 Thread Size |
|---|---|---|---|---|---|
| 02479523 | N/A Brennan 3/4 Inch (in) Male O-Ring Boss x 3/4 Inch (in) Male Pipe Rigid End Style Straight Adapter | N/A 3/4 in | N/A 1-1/16-12 | N/A 3/4 in | N/A 3/4-14 |
| 02144118 | N/A Brennan 7/8 Inch (in) Male O-Ring Boss x 1 Inch (in) Male Pipe Rigid End Style Straight Adapter | N/A 7/8 in | N/A 1-3/16-12 | N/A 1 in | N/A 1-11-1/2 |
| 02479527 | N/A Brennan 1 Inch (in) Male O-Ring Boss x 3/4 Inch (in) Male Pipe Rigid End Style Straight Adapter | N/A 1 in | N/A 1-5/16-12 | N/A 3/4 in | N/A 3/4-14 |
| 02479529 | N/A Brennan 1 Inch (in) Male O-Ring Boss x 1 Inch (in) Male Pipe Rigid End Style Straight Adapter | N/A 1 in | N/A 1-5/16-12 | N/A 1 in | N/A 1-11-1/2 |
| 02481399 | N/A Brennan 1/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 1/4 Inch (in) Male O-Ring Boss End Style Straight Adapter | N/A 1/4 in | N/A 7/16-20 | N/A 1/4 in | N/A 7/16-20 |
| 02481400 | N/A Brennan 3/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 3/8 Inch (in) Male O-Ring Boss End Style Straight Adapter | N/A 3/8 in | N/A 9/16-18 | N/A 3/8 in | N/A 9/16-18 |
| 02612260 | N/A Brennan 3/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 1/2 Inch (in) Male O-Ring Boss End Style Straight Adapter | N/A 3/8 in | N/A 9/16-18 | N/A 1/2 in | N/A 3/4-16 |
| 02481402 | N/A Brennan 1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 1/2 Inch (in) Male O-Ring Boss End Style Straight Adapter | N/A 1/2 in | N/A 3/4-16 | N/A 1/2 in | N/A 3/4-16 |
| 04541846 | N/A Brennan 5/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 1/2 Inch (in) Male O-Ring Boss End Style Straight Adapter | N/A 5/8 in | N/A 7/8-14 | N/A 1/2 in | N/A 3/4-16 |
| 05692020 | N/A Brennan 5/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 3/4 Inch (in) Male O-Ring Boss End Style Straight Adapter | N/A 5/8 in | N/A 7/8-14 | N/A 3/4 in | N/A 1-1/16-12 |
| 02481405 | N/A Brennan 3/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 3/4 Inch (in) Male O-Ring Boss End Style Straight Adapter | N/A 3/4 in | N/A 1-1/16-12 | N/A 3/4 in | N/A 1-1/16-12 |
| 02481408 | N/A Brennan 1/4 Inch (in) Female O-Ring Boss x 1/4 Inch (in) Male Pipe Rigid End Style Straight Adapter | N/A 1/4 in | N/A 7/16-20 | N/A 1/4 in | N/A 1/4-18 |
| 02481409 | N/A Brennan 3/8 Inch (in) Female O-Ring Boss x 1/4 Inch (in) Male Pipe Rigid End Style Straight Adapter | N/A 3/8 in | N/A 9/16-18 | N/A 1/4 in | N/A 1/4-18 |
| 03758686 | N/A Brennan 3/8 Inch (in) Female O-Ring Boss x 3/8 Inch (in) Male Pipe Rigid End Style Straight Adapter | N/A 3/8 in | N/A 9/16-18 | N/A 3/8 in | N/A 3/8-18 |
| 02356759 | N/A Brennan 3/4 Inch (in) Female O-Ring Boss x 3/4 Inch (in) Male Pipe Rigid End Style Straight Adapter | N/A 3/4 in | N/A 1-1/16-12 | N/A 3/4 in | N/A 3/4-14 |
| 00319371 | N/A Brennan 7/8 Inch (in) Female O-Ring Boss x 3/4 Inch (in) Male Pipe Rigid End Style Straight Adapter | N/A 7/8 in | N/A 1-3/16-12 | N/A 3/4 in | N/A 3/4-14 |
| 02229276 | N/A Brennan 1 Inch (in) Female O-Ring Boss x 3/4 Inch (in) Male Pipe Rigid End Style Straight Adapter | N/A 1 in | N/A 1-5/16-12 | N/A 3/4 in | N/A 3/4-14 |
| 00319407 | N/A Brennan 1 Inch (in) Female O-Ring Boss x 1-1/4 Inch (in) Male Pipe Rigid End Style Straight Adapter | N/A 1 in | N/A 1-5/16-12 | N/A 1-1/4 in | N/A 1-1/4-11-1/2 |
| 02481412 | N/A Brennan 1 Inch (in) Female O-Ring Boss x 1-1/2 Inch (in) Male Pipe Rigid End Style Straight Adapter | N/A 1 in | N/A 1-5/16-12 | N/A 1-1/2 in | N/A 1-1/2-11-1/2 |
| 02229278 | N/A Brennan 1-1/4 Inch (in) Female O-Ring Boss x 1 Inch (in) Male Pipe Rigid End Style Straight Adapter | N/A 1-1/4 in | N/A 1-5/8-12 | N/A 1 in | N/A 1-11-1/2 |
| 00319387 | N/A Brennan 2 in Female O-Ring Boss x 2 in Male Pipe Rigid End Style Straight Adapter | N/A 2 in | N/A 2-1/2-12 | N/A 2 in | N/A 2-11-1/2 |
| 02481413 | N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 1/4 Inch (in) Male O-Ring Boss End Style Straight Adapter | N/A 1/4 in | N/A 1/4-18 | N/A 1/4 in | N/A 7/16-20 |
| 02481415 | N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 5/16 Inch (in) Male O-Ring Boss End Style Straight Adapter | N/A 1/4 in | N/A 1/4-18 | N/A 5/16 in | N/A 1/2-20 |
| 02481416 | N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 5/16 Inch (in) Male O-Ring Boss End Style Straight Adapter | N/A 3/8 in | N/A 3/8-18 | N/A 5/16 in | N/A 1/2-20 |
| 02481418 | N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Male O-Ring Boss End Style Straight Adapter | N/A 1/4 in | N/A 1/4-18 | N/A 3/8 in | N/A 9/16-18 |