COMPANY HEADER
Print Back
Brennan 1/2 Inch (in) Male Pipe Rigid x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter (00310500)
Unit of Measure
« 21 22 23 24 25 »  

Item #

Item Name

End 1 Size

End 1 Thread Size

End 2 Size

End 2 Thread Size

02481419 N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 3/8 in N/A 3/8-18 N/A 3/8 in N/A 9/16-18
02481421 N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 1/2 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 1/4 in N/A 1/4-18 N/A 1/2 in N/A 3/4-16
00473503 N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 1/2 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 3/8 in N/A 3/8-18 N/A 1/2 in N/A 3/4-16
02481422 N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 1/2 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 1/2 in N/A 1/2-14 N/A 1/2 in N/A 3/4-16
02481423 N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 5/8 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 3/8 in N/A 3/8-18 N/A 5/8 in N/A 7/8-14
02481424 N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 5/8 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 1/2 in N/A 1/2-14 N/A 5/8 in N/A 7/8-14
02481425 N/A Brennan 3/4 Inch (in) Female Pipe Rigid x 5/8 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 3/4 in N/A 3/4-14 N/A 5/8 in N/A 7/8-14
02481426 N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 3/4 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 3/8 in N/A 3/8-18 N/A 3/4 in N/A 1-1/16-12
02481427 N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 3/4 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 1/2 in N/A 1/2-14 N/A 3/4 in N/A 1-1/16-12
00315007 N/A Brennan 3/4 Inch (in) Female Pipe Rigid x 3/4 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 3/4 in N/A 3/4-14 N/A 3/4 in N/A 1-1/16-12
00320280 N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 7/8 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 1/2 in N/A 1/2-14 N/A 7/8 in N/A 1-3/16-12
02481430 N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 1 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 1/2 in N/A 1/2-14 N/A 1 in N/A 1-5/16-12
02481431 N/A Brennan 3/4 Inch (in) Female Pipe Rigid x 1 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 3/4 in N/A 3/4-14 N/A 1 in N/A 1-5/16-12
02481432 N/A Brennan 1 Inch (in) Female Pipe Rigid x 1 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 1 in N/A 1-11-1/2 N/A 1 in N/A 1-5/16-12
02481435 N/A Brennan 3/4 Inch (in) Female Pipe Rigid x 1-1/4 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 3/4 in N/A 3/4-14 N/A 1-1/4 in N/A 1-5/8-12
02481436 N/A Brennan 1 Inch (in) Female Pipe Rigid x 1-1/4 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 1 in N/A 1-11-1/2 N/A 1-1/4 in N/A 1-5/8-12
01502564 N/A Brennan 1-1/4 Inch (in) Female Pipe Rigid x 1-1/4 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 1-1/4 in N/A 1-1/4-11-1/2 N/A 1-1/4 in N/A 1-5/8-12
02481438 N/A Brennan 1-1/2 Inch (in) Female Pipe Rigid x 1-1/2 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 1-1/2 in N/A 1-1/2-11-1/2 N/A 1-1/2 in N/A 1-7/8-12
03821244 N/A Brennan 1 Inch (in) Female O-Ring Boss x 1 Inch (in) Female O-Ring Boss End Style Straight Adapter N/A 1 in N/A 1-5/16-12 N/A 1 in N/A 1-5/16-12
02479963 N/A Brennan 1/4 Inch (in) Male O-Ring Boss x 1/4 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 1/4 in N/A 7/16-20 N/A 1/4 in N/A 7/16-20
02479964 N/A Brennan 1/2 Inch (in) Male O-Ring Boss x 1/2 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 1/2 in N/A 3/4-16
02741465 N/A Brennan 5/8 Inch (in) Male O-Ring Boss x 1/2 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 5/8 in N/A 7/8-14 N/A 1/2 in N/A 3/4-16
03257426 N/A Brennan 1/2 Inch (in) Male O-Ring Boss x 1/2 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 1/2 in N/A 3/4-16
04301885 N/A Brennan 5/8 Inch (in) Male O-Ring Boss x 5/8 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 5/8 in N/A 7/8-14 N/A 5/8 in N/A 7/8-14
05905407 N/A Brennan 1/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 1/4 in N/A 7/16-20 N/A 1/4 in N/A 7/16-20
Unit of Measure
« 21 22 23 24 25 »