Item # |
Item Name |
End 1 Size |
End 1 Thread Size |
End 2 Size |
End 2 Thread Size |
|---|---|---|---|---|---|
| 02481539 | N/A Brennan 3/4 Inch (in) Female Pipe Rigid x 3/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style Straight Adapter | N/A 3/4 in | N/A 3/4-14 | N/A 3/4 in | N/A 1-1/16-12 |
| 01502563 | N/A Brennan 1 Inch (in) Female Pipe Rigid x 1 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style Straight Adapter | N/A 1 in | N/A 1-11-1/2 | N/A 1 in | N/A 1-5/16-12 |
| 02481541 | N/A Brennan 1-1/4 Inch (in) Female Pipe Rigid x 1-1/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style Straight Adapter | N/A 1-1/4 in | N/A 1-1/4-11-1/2 | N/A 1-1/4 in | N/A 1-5/8-12 |
| 04856242 | N/A Brennan 1-1/2 Inch (in) Female Pipe Rigid x 1-1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style Straight Adapter | N/A 1-1/2 in | N/A 1-1/2-11-1/2 | N/A 1-1/2 in | N/A 1-7/8-12 |
| 02849508 | N/A Brennan 2 in Female Pipe Rigid x 2 in Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style Straight Adapter | N/A 2 in | N/A 2-11-1/2 | N/A 2 in | N/A 2-1/2-12 |
| 05430472 | N/A Brennan 1/4 x 1/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style Straight Adapter | N/A 1/4 in | N/A 7/16-20 | N/A 1/4 in | N/A 7/16-20 |
| 01556045 | N/A Brennan 1-1/4 x 1-1/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style Straight Adapter | N/A 1-1/4 in | N/A 1-5/8-12 | N/A 1-1/4 in | N/A 1-5/8-12 |
| 01541515 | N/A Brennan 1-1/2 x 1-1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style Straight Adapter | N/A 1-1/2 in | N/A 1-7/8-12 | N/A 1-1/2 in | N/A 1-7/8-12 |
| 03530289 | N/A Brennan 2 x 2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style Straight Adapter | N/A 2 in | N/A 2-1/2-12 | N/A 2 in | N/A 2-1/2-12 |
| 02481645 | N/A Brennan 1/4 Inch (in) Female Pipe Swivel x 1/4 Inch (in) Male O-Ring Boss End Style Straight Adapter | N/A 1/4 in | N/A 1/4-18 | N/A 1/4 in | N/A 7/16-20 |
| 00321861 | N/A Brennan 1/2 Inch (in) Female Pipe Swivel x 5/16 Inch (in) Male O-Ring Boss End Style Straight Adapter | N/A 1/2 in | N/A 1/2-14 | N/A 5/16 in | N/A 1/2-20 |
| 04686852 | N/A Brennan 3/8 Inch (in) Female Pipe Swivel x 3/8 Inch (in) Male O-Ring Boss End Style Straight Adapter | N/A 3/8 in | N/A 3/8-18 | N/A 3/8 in | N/A 9/16-18 |
| 02481661 | N/A Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Male British Standard Pipe Taper Straight Adapter | N/A 1 in | N/A 1-5/16-12 | N/A 3/4 in | N/A 3/4-14 |
| 00339417 | N/A Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter | N/A 1 in | N/A 1-5/16-12 | N/A 1 in | N/A 1-11 |
| 02055441 | N/A Brennan 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1-1/4 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter | N/A 1-1/4 in | N/A 1-5/8-12 | N/A 1-1/4 in | N/A 1-1/4-11 |
| 02060031 | N/A Brennan 1-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1-1/2 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter | N/A 1-1/2 in | N/A 1-7/8-12 | N/A 1-1/2 in | N/A 1-1/2-11 |
| 03011043 | N/A Brennan 2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 2 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter | N/A 2 in | N/A 2-1/2-12 | N/A 2 in | N/A 2-11 |
| 02481671 | N/A Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | N/A 1 in | N/A 1-5/16-12 | N/A 1/2 in | N/A 1/2-14 |
| 02090020 | N/A Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | N/A 1 in | N/A 1-5/16-12 | N/A 3/4 in | N/A 3/4-14 |
| 00325136 | N/A Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | N/A 1 in | N/A 1-5/16-12 | N/A 1 in | N/A 1-11 |
| 02090000 | N/A Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1-1/4 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | N/A 1 in | N/A 1-5/16-12 | N/A 1-1/4 in | N/A 1-1/4-11 |
| 02090001 | N/A Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1-1/2 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | N/A 1 in | N/A 1-5/16-12 | N/A 1-1/2 in | N/A 1-1/2-11 |
| 02481672 | N/A Brennan 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | N/A 1-1/4 in | N/A 1-5/8-12 | N/A 3/4 in | N/A 3/4-14 |
| 02112831 | N/A Brennan 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | N/A 1-1/4 in | N/A 1-5/8-12 | N/A 1 in | N/A 1-11 |
| 00339451 | N/A Brennan 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1-1/4 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | N/A 1-1/4 in | N/A 1-5/8-12 | N/A 1-1/4 in | N/A 1-1/4-11 |