COMPANY HEADER
Print Back
Brennan 1/2 Inch (in) Male Pipe Rigid x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter (00310500)
Unit of Measure
« 26 27 28 29 30 »  

Item #

Item Name

End 1 Size

End 1 Thread Size

End 2 Size

End 2 Thread Size

00325166 N/A Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 30 Millimeter (mm) Male Metric End Style Straight Adapter N/A 1 in N/A 1-5/16-12 N/A 30 mm N/A M42 x 2.0
02481696 N/A Brennan 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 35 Millimeter (mm) Male Metric End Style Straight Adapter N/A 1-1/4 in N/A 1-5/8-12 N/A 35 mm N/A M45 x 2.0
02481697 N/A Brennan 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 38 Millimeter (mm) Male Metric End Style Straight Adapter N/A 1-1/4 in N/A 1-5/8-12 N/A 38 mm N/A M52 x 2.0
02481698 N/A Brennan 1-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 38 Millimeter (mm) Male Metric End Style Straight Adapter N/A 1-1/2 in N/A 1-7/8-12 N/A 38 mm N/A M52 x 2.0
01604076 N/A Brennan 1/4 Inch (in) Female Japanese Industrial Standard 30 Degree Flare x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 1/4 in N/A N/A 1/4 in N/A 7/16-20
02077335 N/A Brennan 3/8 Inch (in) Female Japanese Industrial Standard 30 Degree Flare x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 3/8 in N/A N/A 3/8 in N/A 9/16-18
02481709 N/A Brennan 1/2 Inch (in) Female Japanese Industrial Standard 30 Degree Flare x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 1/2 in N/A N/A 1/2 in N/A 3/4-16
02481710 N/A Brennan 3/4 Inch (in) Female Japanese Industrial Standard 30 Degree Flare x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 3/4 in N/A N/A 3/4 in N/A 1-1/16-12
00325614 N/A Brennan 1 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 1 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter N/A 1 in N/A 1-5/16-12 N/A 1 in N/A 1-11
02481715 N/A Brennan 1-1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 1-1/2 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter N/A 1-1/2 in N/A 1-7/8-12 N/A 1-1/2 in N/A 1-1/2-11
02479583 N/A Brennan 1 Inch (in) Male Pipe Rigid x 1 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter N/A 1 in N/A 1-11-1/2 N/A 1 in N/A 1-11
02479585 N/A Brennan 1-1/4 Inch (in) Male Pipe Rigid x 1-1/4 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter N/A 1-1/4 in N/A 1-1/4-11-1/2 N/A 1-1/4 in N/A 1-1/4-11
02479586 N/A Brennan 1-1/2 Inch (in) Male Pipe Rigid x 1-1/2 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter N/A 1-1/2 in N/A 1-1/2-11-1/2 N/A 1-1/2 in N/A 1-1/2-11
02479588 N/A Brennan 2 in Male Pipe Rigid x 2 in Male British Standard Pipe Taper End Style Straight Adapter N/A 2 in N/A 2-11-1/2 N/A 2 in N/A 2-11
02479597 N/A Brennan 1 Inch (in) Female British Standard Pipe Parallel x 1 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1 in N/A 1-11 N/A 1 in N/A 1-11-1/2
02061507 N/A Brennan 1-1/4 Inch (in) Female British Standard Pipe Parallel x 1-1/4 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1-1/4 in N/A 1-1/4-11 N/A 1-1/4 in N/A 1-1/4-11-1/2
02479599 N/A Brennan 1-1/2 Inch (in) Female British Standard Pipe Parallel x 1-1/2 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1-1/2 in N/A 1-1/2-11 N/A 1-1/2 in N/A 1-1/2-11-1/2
05579185 N/A Brennan 2 in Female British Standard Pipe Parallel x 2 in Male Pipe Rigid End Style Straight Adapter N/A 2 in N/A 2-11 N/A 2 in N/A 2-11-1/2
04379930 N/A Brennan 3/4 Inch (in) Female British Standard Pipe Parallel Swivel x 1 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 3/4 in N/A 3/4-14 N/A 1 in N/A 1-11-1/2
02479615 N/A Brennan 1 Inch (in) Female British Standard Pipe Parallel Swivel x 1 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1 in N/A 1-11 N/A 1 in N/A 1-11-1/2
04048991 N/A Brennan 1 Inch (in) Female Pipe Rigid x 1 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter N/A 1 in N/A 1-11-1/2 N/A 1 in N/A 1-11
02479075 N/A Brennan 1 Inch (in) Female Pipe Rigid x 1 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter N/A 1 in N/A 1-11-1/2 N/A 1 in N/A 1-11
02479077 N/A Brennan 1 Inch (in) Female Pipe Rigid x 1-1/4 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter N/A 1 in N/A 1-11-1/2 N/A 1-1/4 in N/A 1-1/4-11
02602903 N/A Brennan 1-1/4 Inch (in) Female Pipe Rigid x 1 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter N/A 1-1/4 in N/A 1-1/4-11-1/2 N/A 1 in N/A 1-11
02067710 N/A Brennan 1-1/4 Inch (in) Female Pipe Rigid x 1-1/4 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter N/A 1-1/4 in N/A 1-1/4-11-1/2 N/A 1-1/4 in N/A 1-1/4-11
Unit of Measure
« 26 27 28 29 30 »