Item # |
Item Name |
End 1 Size |
End 1 Thread Size |
End 2 Size |
End 2 Thread Size |
|---|---|---|---|---|---|
| 02479079 | N/A Brennan 1-1/4 Inch (in) Female Pipe Rigid x 1-1/2 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | N/A 1-1/4 in | N/A 1-1/4-11-1/2 | N/A 1-1/2 in | N/A 1-1/2-11 |
| 02479081 | N/A Brennan 1-1/2 Inch (in) Female Pipe Rigid x 1-1/2 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | N/A 1-1/2 in | N/A 1-1/2-11-1/2 | N/A 1-1/2 in | N/A 1-1/2-11 |
| 02479083 | N/A Brennan 2 in Female Pipe Rigid x 2 in Male British Standard Pipe Parallel End Style Straight Adapter | N/A 2 in | N/A 2-11-1/2 | N/A 2 in | N/A 2-11 |
| 02479634 | N/A Brennan 1 Inch (in) Female Pipe Rigid x 33 Millimeter (mm) Male Metric End Style Straight Adapter | N/A 1 in | N/A 1-11-1/2 | N/A 33 mm | N/A M33 x 2.0 |
| 02479636 | N/A Brennan 1 Inch (in) Female Pipe Rigid x 42 Millimeter (mm) Male Metric End Style Straight Adapter | N/A 1 in | N/A 1-11-1/2 | N/A 42 mm | N/A M42 x 2.0 |
| 02479654 | N/A Brennan 1 Inch (in) Male O-Ring Boss x 3/4 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | N/A 1 in | N/A 1-5/16-12 | N/A 3/4 in | N/A 3/4-14 |
| 02198777 | N/A Brennan 1 Inch (in) Male O-Ring Boss x 1 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | N/A 1 in | N/A 1-5/16-12 | N/A 1 in | N/A 1-11 |
| 02479655 | N/A Brennan 1-1/4 Inch (in) Male O-Ring Boss x 1 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | N/A 1-1/4 in | N/A 1-5/8-12 | N/A 1 in | N/A 1-11 |
| 02479657 | N/A Brennan 1-1/4 Inch (in) Male O-Ring Boss x 1-1/4 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | N/A 1-1/4 in | N/A 1-5/8-12 | N/A 1-1/4 in | N/A 1-1/4-11 |
| 02479344 | N/A Brennan Metric x Male Metric End Style Straight Adapter | N/A | N/A | N/A | N/A |
| 02478804 | N/A Brennan 1 Inch (in) Male Japanese Industrial Standard 30 Degree Flare x 1 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter | N/A 1 in | N/A | N/A 1 in | N/A 1-11 |
| 02479710 | N/A Brennan 1 x 3/4 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter | N/A 1 in | N/A 1-11 | N/A 3/4 in | N/A 3/4-14 |
| 02479711 | N/A Brennan 1 x 1 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter | N/A 1 in | N/A 1-11 | N/A 1 in | N/A 1-11 |
| 02479713 | N/A Brennan 1-1/2 x 1-1/2 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter | N/A 1-1/2 in | N/A 1-1/2-11 | N/A 1-1/2 in | N/A 1-1/2-11 |
| 02478627 | N/A Brennan 1 x 1 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter | N/A 1 in | N/A 1-11 | N/A 1 in | N/A 1-11 |
| 02467941 | N/A Brennan 1 x 1 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | N/A 1 in | N/A 1-11 | N/A 1 in | N/A 1-11 |
| 02479780 | N/A Brennan 1-1/2 x 1-1/2 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | N/A 1-1/2 in | N/A 1-1/2-11 | N/A 1-1/2 in | N/A 1-1/2-11 |
| 04283450 | N/A Brennan 1 x 3/4 Inch (in) Female British Standard Pipe Parallel End Style Straight Adapter | N/A 1 in | N/A 1-11 | N/A 3/4 in | N/A 3/4-14 |
| 02479382 | N/A Brennan 1 x 1 Inch (in) Female British Standard Pipe Parallel End Style Straight Adapter | N/A 1 in | N/A 1-11 | N/A 1 in | N/A 1-11 |
| 02479384 | N/A Brennan 1-1/4 x 1-1/4 Inch (in) Female British Standard Pipe Parallel End Style Straight Adapter | N/A 1-1/4 in | N/A 1-1/4-11 | N/A 1-1/4 in | N/A 1-1/4-11 |
| 02479386 | N/A Brennan 1-1/2 x 1-1/2 Inch (in) Female British Standard Pipe Parallel End Style Straight Adapter | N/A 1-1/2 in | N/A 1-1/2-11 | N/A 1-1/2 in | N/A 1-1/2-11 |
| 02479388 | N/A Brennan 2 x 2 Inch (in) Female British Standard Pipe Parallel End Style Straight Adapter | N/A 2 in | N/A 2-11 | N/A 2 in | N/A 2-11 |
| 00264366 | N/A Brennan 1/4 Inch (in) Male Flat Face O-Ring x 1/4 Inch (in) Bore End Style Straight Adapter | N/A 1/4 in | N/A 9/16-18 | N/A 1/4 in | N/A |
| 03543692 | N/A Brennan 3/8 Inch (in) Male Flat Face O-Ring x 1/4 Inch (in) Bore End Style Straight Adapter | N/A 3/8 in | N/A 11/16-16 | N/A 1/4 in | N/A |
| 00264368 | N/A Brennan 3/8 Inch (in) Male Flat Face O-Ring x 3/8 Inch (in) Bore End Style Straight Adapter | N/A 3/8 in | N/A 11/16-16 | N/A 3/8 in | N/A |