Item # |
Item Name |
Supplier Name |
Manufacturer Part Number |
Maximum Flow Rate |
Maximum Operating Pressure |
|---|---|---|---|---|---|
| 00911417 | N/A Deltrol 63.5 Millimeter (mm) Overall Length Hydraulic Check Valve | N/A Deltrol Fluid Products | N/A EDC25SS | N/A 10 gpm | N/A 5000 psi |
| 00275974 | N/A Deltrol 37.4 Millimeter (mm) Overall Length Hydraulic Check Valve | N/A Deltrol Fluid Products | N/A CP10B | N/A 1.5 gpm | N/A 2000 psi |
| 00920814 | N/A Deltrol 5-11/16 Inch (in) Overall Length Hydraulic Check Valve | N/A Deltrol Fluid Products | N/A MOC20S | N/A 5 gpm | N/A 3000 psi |
| 00275416 | N/A Deltrol 74.7 Millimeter (mm) Overall Length Hydraulic Check Valve | N/A Deltrol Fluid Products | N/A C35B | N/A 12 gpm | N/A 2000 psi |
| 00276054 | N/A Deltrol 82.6 Millimeter (mm) Overall Length Hydraulic Check Valve | N/A Deltrol Fluid Products | N/A EDC35S | N/A 20 gpm | N/A 5000 psi |
| 00907713 | N/A Deltrol 2-1/4 Inch (in) Overall Length Hydraulic Check Valve | N/A Deltrol Fluid Products | N/A CMMQ35B | N/A 15 gpm | N/A 2000 psi |
| 00907642 | N/A Deltrol 1-3/8 Inch (in) Overall Length Hydraulic Check Valve | N/A Deltrol Fluid Products | N/A CMMQ20B | N/A 2.5 gpm | N/A 2000 psi |
| 00907945 | N/A Deltrol 2-1/16 Inch (in) Overall Length Hydraulic Check Valve | N/A Deltrol Fluid Products | N/A CMM30S | N/A 10 gpm | N/A 3000 psi |
| 00907492 | N/A Deltrol 1-5/8 Inch (in) Overall Length Hydraulic Check Valve | N/A Deltrol Fluid Products | N/A CMMO25B | N/A 6 gpm | N/A 2000 psi |
| 00907689 | N/A Deltrol 1-3/8 Inch (in) Overall Length Hydraulic Check Valve | N/A Deltrol Fluid Products | N/A CMMO20SS2 | N/A 2.5 gpm | N/A 3000 psi |
| 00907878 | N/A Deltrol 1-5/8 Inch (in) Overall Length Hydraulic Check Valve | N/A Deltrol Fluid Products | N/A CMM25B | N/A 6 gpm | N/A 2000 psi |
| 00279232 | N/A Deltrol 114.3 Millimeter (mm) Overall Length Hydraulic Check Valve | N/A Deltrol Fluid Products | N/A EC40B | N/A 55 gpm | N/A 2000 psi |
| 00907727 | N/A Deltrol 2-1/16 Inch (in) Overall Length Hydraulic Check Valve | N/A Deltrol Fluid Products | N/A CMMQ30S | N/A 10 gpm | N/A 3000 psi |
| 00907704 | N/A Deltrol 2-1/16 Inch (in) Overall Length Hydraulic Check Valve | N/A Deltrol Fluid Products | N/A CMMQ30B | N/A 10 gpm | N/A 2000 psi |
| 00907809 | N/A Deltrol 1-3/8 Inch (in) Overall Length Hydraulic Check Valve | N/A Deltrol Fluid Products | N/A CMM20B | N/A 2.5 gpm | N/A 2000 psi |
| 00279234 | N/A Deltrol 114.3 Millimeter (mm) Overall Length Hydraulic Check Valve | N/A Deltrol Fluid Products | N/A EC40S | N/A 55 gpm | N/A 5000 psi |
| 00275427 | N/A Deltrol 2-1/4 Inch (in) Overall Length Hydraulic Check Valve | N/A Deltrol Fluid Products | N/A C25S | N/A 5 gpm | N/A 5000 psi |
| 00276034 | N/A Deltrol 63.5 Millimeter (mm) Overall Length Hydraulic Check Valve | N/A Deltrol Fluid Products | N/A EDC25B | N/A 10 gpm | N/A 2000 psi |
| 00911518 | N/A Deltrol 73.1 Millimeter (mm) Overall Length Hydraulic Check Valve | N/A Deltrol Fluid Products | N/A EDC30SS | N/A 12 gpm | N/A 5000 psi |
| 00907786 | N/A Deltrol 31/32 Inch (in) Overall Length Hydraulic Check Valve | N/A Deltrol Fluid Products | N/A CMM10B1 | N/A 1 gpm | N/A 2000 psi |
| 00275444 | N/A Deltrol 67.5 Millimeter (mm) Overall Length Hydraulic Check Valve | N/A Deltrol Fluid Products | N/A C30SS | N/A 8 gpm | N/A 5000 psi |
| 00907922 | N/A Deltrol 2-1/16 Inch (in) Overall Length Hydraulic Check Valve | N/A Deltrol Fluid Products | N/A CMM30B | N/A 10 gpm | N/A 2000 psi |
| 00907755 | N/A Deltrol 31/32 Inch (in) Overall Length Hydraulic Check Valve | N/A Deltrol Fluid Products | N/A CMM010B1 | N/A 1 gpm | N/A 2000 psi |
| 00907522 | N/A Deltrol 1-5/8 Inch (in) Overall Length Hydraulic Check Valve | N/A Deltrol Fluid Products | N/A CMM25S | N/A 6 gpm | N/A 2000 psi |
| 00276047 | N/A Deltrol 63.5 Millimeter (mm) Overall Length Hydraulic Check Valve | N/A Deltrol Fluid Products | N/A EDC25S | N/A 10 gpm | N/A 5000 psi |