Item # |
Item Name |
Manufacturer Part Number |
Ambient Temperature |
Motor Power |
Motor Supply Voltage |
|---|---|---|---|---|---|
| 07602067 | N/A Nidec 40 Horsepower (hp) Power Inverter Vector Duty Motor | N/A 8D40P2C | N/A 40 ºC | N/A 40 hp | N/A 460 V |
| 07602074 | N/A Nidec 50 Horsepower (hp) Power Inverter Vector Duty Motor | N/A 8D50P3C | N/A 40 ºC | N/A 50 hp | N/A 460 V |
| 07602075 | N/A Nidec 50 Horsepower (hp) Power Inverter Vector Duty Motor | N/A 8D50P3G | N/A 40 ºC | N/A 50 hp | N/A 575 V |
| 07602078 | N/A Nidec 75 Horsepower (hp) Power Inverter Vector Duty Motor | N/A 8D75P2C | N/A 40 ºC | N/A 75 hp | N/A 460 V |
| 07602079 | N/A Nidec 75 Horsepower (hp) Power Inverter Vector Duty Motor | N/A 8D75P2G | N/A 40 ºC | N/A 75 hp | N/A 575 V |