Item # |
Item Name |
Component Bore Diameter |
Inside Diameter |
Installation Torque |
Screw Size |
|---|---|---|---|---|---|
| 02376330 | N/A B-Loc 9.8750 Inch (in) Inside Diameter Keyless Bushing | N/A 16.7400 in | N/A 9.8750 in | N/A 185 ft·lb | N/A M16 x 75 |
| 02376332 | N/A B-Loc 9.6730 Inch (in) Inside Diameter Keyless Bushing | N/A 19.1000 in | N/A 9.6730 in | N/A 362 ft·lb | N/A M20 x 100 |
| 02376334 | N/A B-Loc 9.6730 Inch (in) Inside Diameter Keyless Bushing | N/A 19.1000 in | N/A 9.6730 in | N/A 362 ft·lb | N/A M20 x 120 |
| 03553669 | N/A B-Loc 10.3180 Inch (in) Inside Diameter Keyless Bushing | N/A 20.4800 in | N/A 10.3180 in | N/A 362 ft·lb | N/A M20 x 100 |
| 03553610 | N/A B-Loc 24 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 55 mm | N/A 24 mm | N/A 16 N·m | N/A M6 x 35 |
| 02376946 | N/A B-Loc 28 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 55 mm | N/A 28 mm | N/A 16 N·m | N/A M6 x 35 |
| 02376948 | N/A B-Loc 32 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 60 mm | N/A 32 mm | N/A 16 N·m | N/A M6 x 45 |
| 02986423 | N/A B-Loc 38 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 75 mm | N/A 38 mm | N/A 41 N·m | N/A M8 x 50 |
| 02376950 | N/A B-Loc 42 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 75 mm | N/A 42 mm | N/A 41 N·m | N/A M8 x 50 |
| 03553617 | N/A B-Loc 48 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 80 mm | N/A 48 mm | N/A 41 N·m | N/A M8 x 55 |
| 02376958 | N/A B-Loc 75 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 115 mm | N/A 75 mm | N/A 81 N·m | N/A M10 x 60 |
| 02376960 | N/A B-Loc 85 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 125 mm | N/A 85 mm | N/A 81 N·m | N/A M10 x 60 |
| 02376962 | N/A B-Loc 95 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 135 mm | N/A 95 mm | N/A 81 N·m | N/A M10 x 60 |
| 02376938 | N/A B-Loc 170 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 225 mm | N/A 170 mm | N/A 348 N·m | N/A M16 x 110 |
| 02376939 | N/A B-Loc 180 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 235 mm | N/A 180 mm | N/A 348 N·m | N/A M16 x 110 |
| 02376940 | N/A B-Loc 190 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 250 mm | N/A 190 mm | N/A 348 N·m | N/A M16 x 110 |
| 02376945 | N/A B-Loc 260 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 325 mm | N/A 260 mm | N/A 348 N·m | N/A M16 x 110 |
| 03553611 | N/A B-Loc 280 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 355 mm | N/A 280 mm | N/A 678 N·m | N/A M20 x 130 |
| 03553612 | N/A B-Loc 300 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 375 mm | N/A 300 mm | N/A 678 N·m | N/A M20 x 130 |
| 03553613 | N/A B-Loc 320 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 405 mm | N/A 320 mm | N/A 678 N·m | N/A M20 x 130 |
| 03553614 | N/A B-Loc 340 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 425 mm | N/A 340 mm | N/A 678 N·m | N/A M20 x 130 |
| 03553615 | N/A B-Loc 360 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 455 mm | N/A 360 mm | N/A 915 N·m | N/A M22 x 150 |
| 02496610 | N/A B-Loc 380 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 475 mm | N/A 380 mm | N/A 915 N·m | N/A M22 x 150 |
| 02583106 | N/A B-Loc 400 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 495 mm | N/A 400 mm | N/A 915 N·m | N/A M22 x 150 |
| 03079178 | N/A B-Loc 1.1250 Inch (in) Inside Diameter Keyless Bushing | N/A 2.1650 in | N/A 1.1250 in | N/A 12 ft·lb | N/A M6 x 35 |