Item # |
Item Name |
Component Bore Diameter |
Inside Diameter |
Installation Torque |
Screw Size |
|---|---|---|---|---|---|
| 03553632 | N/A B-Loc 3.8750 Inch (in) Inside Diameter Keyless Bushing | N/A 5.7090 in | N/A 3.8750 in | N/A 91 ft·lb | N/A M12 x 30 |
| 00234732 | N/A B-Loc 3.9375 Inch (in) Inside Diameter Keyless Bushing | N/A 5.7090 in | N/A 3.9375 in | N/A 91 ft·lb | N/A M12 x 30 |
| 00234773 | N/A B-Loc 5.0000 Inch (in) Inside Diameter Keyless Bushing | N/A 7.0870 in | N/A 5.0000 in | N/A 91 ft·lb | N/A M12 x 35 |
| 00234784 | N/A B-Loc 5.5000 Inch (in) Inside Diameter Keyless Bushing | N/A 7.4920 in | N/A 5.5000 in | N/A 91 ft·lb | N/A M12 x 35 |
| 02999699 | N/A B-Loc 6.4375 Inch (in) Inside Diameter Keyless Bushing | N/A 8.8580 in | N/A 6.4375 in | N/A 138 ft·lb | N/A M14 x 40 |
| 00234812 | N/A B-Loc 7.5000 Inch (in) Inside Diameter Keyless Bushing | N/A 9.8230 in | N/A 7.5000 in | N/A 138 ft·lb | N/A M14 x 45 |
| 00234817 | N/A B-Loc 7.8750 Inch (in) Inside Diameter Keyless Bushing | N/A 10.2360 in | N/A 7.8750 in | N/A 138 ft·lb | N/A M14 x 45 |
| 02376898 | N/A B-Loc 14 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 28 mm | N/A 14 mm | N/A 5 N·m | N/A M4 x 12 |
| 03553586 | N/A B-Loc 15 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 28 mm | N/A 15 mm | N/A 5 N·m | N/A M4 x 12 |
| 02376904 | N/A B-Loc 19 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 47 mm | N/A 19 mm | N/A 16 N·m | N/A M6 x 20 |
| 02376906 | N/A B-Loc 20 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 47 mm | N/A 20 mm | N/A 16 N·m | N/A M6 x 20 |
| 02376910 | N/A B-Loc 24 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 50 mm | N/A 24 mm | N/A 16 N·m | N/A M6 x 20 |
| 02376915 | N/A B-Loc 32 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 60 mm | N/A 32 mm | N/A 16 N·m | N/A M6 x 20 |
| 02376919 | N/A B-Loc 42 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 75 mm | N/A 42 mm | N/A 41 N·m | N/A M8 x 25 |
| 02376921 | N/A B-Loc 48 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 80 mm | N/A 48 mm | N/A 41 N·m | N/A M8 x 25 |
| 02376925 | N/A B-Loc 65 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 95 mm | N/A 65 mm | N/A 41 N·m | N/A M8 x 25 |
| 02376926 | N/A B-Loc 70 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 110 mm | N/A 70 mm | N/A 81 N·m | N/A M10 x 30 |
| 02376929 | N/A B-Loc 85 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 125 mm | N/A 85 mm | N/A 81 N·m | N/A M10 x 30 |
| 02376931 | N/A B-Loc 95 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 135 mm | N/A 95 mm | N/A 81 N·m | N/A M10 x 30 |
| 02376896 | N/A B-Loc 130 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 180 mm | N/A 130 mm | N/A 225 N·m | N/A M14 x 40 |
| 02376899 | N/A B-Loc 150 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 200 mm | N/A 150 mm | N/A 225 N·m | N/A M14 x 40 |
| 02376903 | N/A B-Loc 190 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 250 mm | N/A 190 mm | N/A 225 N·m | N/A M14 x 40 |
| 02376907 | N/A B-Loc 220 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 285 mm | N/A 220 mm | N/A 348 N·m | N/A M16 x 45 |
| 02376909 | N/A B-Loc 240 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 305 mm | N/A 240 mm | N/A 348 N·m | N/A M16 x 45 |
| 02376912 | N/A B-Loc 260 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 325 mm | N/A 260 mm | N/A 348 N·m | N/A M16 x 45 |