COMPANY HEADER
Print Back
B-Loc Keyless Bushings
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Component Bore Diameter

Inside Diameter

Installation Torque

Screw Size

03553590 N/A B-Loc 2.8750 Inch (in) Inside Diameter Keyless Bushing N/A 4.5280 in N/A 2.8750 in N/A 60 ft·lb N/A M10 x 30
00235193 N/A B-Loc 2.9375 Inch (in) Inside Diameter Keyless Bushing N/A 4.5280 in N/A 2.9375 in N/A 60 ft·lb N/A M10 x 30
03553593 N/A B-Loc 3.0000 Inch (in) Inside Diameter Keyless Bushing N/A 4.7240 in N/A 3.0000 in N/A 60 ft·lb N/A M10 x 30
02739971 N/A B-Loc 3.2500 Inch (in) Inside Diameter Keyless Bushing N/A 4.9210 in N/A 3.2500 in N/A 60 ft·lb N/A M10 x 30
02929569 N/A B-Loc 3.4375 Inch (in) Inside Diameter Keyless Bushing N/A 5.1180 in N/A 3.4375 in N/A 60 ft·lb N/A M10 x 30
02422111 N/A B-Loc 3.5000 Inch (in) Inside Diameter Keyless Bushing N/A 5.1180 in N/A 3.5000 in N/A 60 ft·lb N/A M10 x 30
03553599 N/A B-Loc 4.0000 Inch (in) Inside Diameter Keyless Bushing N/A 5.7090 in N/A 4.0000 in N/A 105 ft·lb N/A M12 x 35
03184103 N/A B-Loc 4.4375 Inch (in) Inside Diameter Keyless Bushing N/A 6.1020 in N/A 4.4375 in N/A 105 ft·lb N/A M12 x 35
02045659 N/A B-Loc 4.9375 Inch (in) Inside Diameter Keyless Bushing N/A 7.0870 in N/A 4.9375 in N/A 166 ft·lb N/A M14 x 40
03553604 N/A B-Loc 5.4375 Inch (in) Inside Diameter Keyless Bushing N/A 7.4800 in N/A 5.4375 in N/A 167 ft·lb N/A M14 x 40
03553603 N/A B-Loc 5.9375 Inch (in) Inside Diameter Keyless Bushing N/A 7.8740 in N/A 5.9375 in N/A 168 ft·lb N/A M14 x 40
03553606 N/A B-Loc 6.4375 Inch (in) Inside Diameter Keyless Bushing N/A 8.8580 in N/A 6.4375 in N/A 169 ft·lb N/A M14 x 40
03553833 N/A B-Loc 7.0000 Inch (in) Inside Diameter Keyless Bushing N/A 9.2520 in N/A 7.0000 in N/A 166 ft·lb N/A M14 x 40
03553608 N/A B-Loc 7.4375 Inch (in) Inside Diameter Keyless Bushing N/A 9.8430 in N/A 7.4375 in N/A 166 ft·lb N/A M14 x 40
02376529 N/A B-Loc 10 Millimeter (mm) Inside Diameter Keyless Bushing N/A 16 mm N/A 10 mm N/A 5 N·m N/A M4 x 10
02376531 N/A B-Loc 14 Millimeter (mm) Inside Diameter Keyless Bushing N/A 23 mm N/A 14 mm N/A 5 N·m N/A M4 x 10
02376533 N/A B-Loc 16 Millimeter (mm) Inside Diameter Keyless Bushing N/A 24 mm N/A 16 mm N/A 16 N·m N/A M6 x 16
02376534 N/A B-Loc 18 Millimeter (mm) Inside Diameter Keyless Bushing N/A 26 mm N/A 18 mm N/A 16 N·m N/A M6 x 16
02376535 N/A B-Loc 19 Millimeter (mm) Inside Diameter Keyless Bushing N/A 27 mm N/A 19 mm N/A 16 N·m N/A M6 x 16
02376536 N/A B-Loc 20 Millimeter (mm) Inside Diameter Keyless Bushing N/A 28 mm N/A 20 mm N/A 16 N·m N/A M6 x 16
02376537 N/A B-Loc 22 Millimeter (mm) Inside Diameter Keyless Bushing N/A 32 mm N/A 22 mm N/A 16 N·m N/A M6 x 16
02376538 N/A B-Loc 24 Millimeter (mm) Inside Diameter Keyless Bushing N/A 34 mm N/A 24 mm N/A 16 N·m N/A M6 x 16
02376539 N/A B-Loc 25 Millimeter (mm) Inside Diameter Keyless Bushing N/A 34 mm N/A 25 mm N/A 16 N·m N/A M6 x 16
02376541 N/A B-Loc 30 Millimeter (mm) Inside Diameter Keyless Bushing N/A 41 mm N/A 30 mm N/A 16 N·m N/A M6 x 16
02376542 N/A B-Loc 32 Millimeter (mm) Inside Diameter Keyless Bushing N/A 43 mm N/A 32 mm N/A 16 N·m N/A M6 x 16
Unit of Measure
« 11 12 13 14 15 »