COMPANY HEADER
Print Back
B-Loc Keyless Bushings
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Component Bore Diameter

Inside Diameter

Installation Torque

Screw Size

02376544 N/A B-Loc 38 Millimeter (mm) Inside Diameter Keyless Bushing N/A 50 mm N/A 38 mm N/A 16 N·m N/A M6 x 18
02376545 N/A B-Loc 40 Millimeter (mm) Inside Diameter Keyless Bushing N/A 53 mm N/A 40 mm N/A 16 N·m N/A M6 x 18
02376558 N/A B-Loc 90 Millimeter (mm) Inside Diameter Keyless Bushing N/A 112 mm N/A 90 mm N/A 81 N·m N/A M10 x 25
03553838 N/A B-Loc 0.3750 Inch (in) Inside Diameter Keyless Bushing N/A 0.6300 in N/A 0.3750 in N/A 3.5 ft·lb N/A M4 x 10
03553836 N/A B-Loc 0.5000 Inch (in) Inside Diameter Keyless Bushing N/A 0.9060 in N/A 0.5000 in N/A 3.5 ft·lb N/A M4 x 10
02376561 N/A B-Loc 0.6250 Inch (in) Inside Diameter Keyless Bushing N/A 0.9450 in N/A 0.6250 in N/A 12 ft·lb N/A M6 x 16
02376562 N/A B-Loc 0.7500 Inch (in) Inside Diameter Keyless Bushing N/A 1.0625 in N/A 0.7500 in N/A 12 ft·lb N/A M6 x 16
02376564 N/A B-Loc 0.9375 Inch (in) Inside Diameter Keyless Bushing N/A 1.3390 in N/A 0.9375 in N/A 12 ft·lb N/A M6 x 16
02376565 N/A B-Loc 1.0000 Inch (in) Inside Diameter Keyless Bushing N/A 1.3390 in N/A 1.0000 in N/A 12 ft·lb N/A M6 x 16
02376566 N/A B-Loc 1.1250 Inch (in) Inside Diameter Keyless Bushing N/A 1.5350 in N/A 1.1250 in N/A 12 ft·lb N/A M6 x 16
02376569 N/A B-Loc 1.2500 Inch (in) Inside Diameter Keyless Bushing N/A 1.6930 in N/A 1.2500 in N/A 12 ft·lb N/A M6 x 16
02376572 N/A B-Loc 1.4375 Inch (in) Inside Diameter Keyless Bushing N/A 1.9690 in N/A 1.4375 in N/A 12 ft·lb N/A M6 x 18
02376573 N/A B-Loc 1.5000 Inch (in) Inside Diameter Keyless Bushing N/A 1.9690 in N/A 1.5000 in N/A 12 ft·lb N/A M6 x 18
02376574 N/A B-Loc 1.6250 Inch (in) Inside Diameter Keyless Bushing N/A 2.1650 in N/A 1.6250 in N/A 12 ft·lb N/A M6 x 18
02376579 N/A B-Loc 2.0000 Inch (in) Inside Diameter Keyless Bushing N/A 2.7950 in N/A 2.0000 in N/A 30 ft·lb N/A M8 x 22
02376583 N/A B-Loc 2.4375 Inch (in) Inside Diameter Keyless Bushing N/A 3.3070 in N/A 2.4375 in N/A 30 ft·lb N/A M8 x 22
02376584 N/A B-Loc 2.5000 Inch (in) Inside Diameter Keyless Bushing N/A 3.3070 in N/A 2.5000 in N/A 30 ft·lb N/A M8 x 22
02376590 N/A B-Loc 3.0000 Inch (in) Inside Diameter Keyless Bushing N/A 3.7400 in N/A 3.0000 in N/A 60 ft·lb N/A M10 x 25
03553655 N/A B-Loc 3.9375 Inch (in) Inside Diameter Keyless Bushing N/A 4.9210 in N/A 3.9375 in N/A 105 ft·lb N/A M12 x 30
03553659 N/A B-Loc 4.0000 Inch (in) Inside Diameter Keyless Bushing N/A 4.9210 in N/A 4.0000 in N/A 105 ft·lb N/A M12 x 30
02376596 N/A B-Loc 10 Millimeter (mm) Inside Diameter Keyless Bushing N/A 23.81 mm N/A 10 mm N/A 5 N·m N/A M4 x 12
02376615 N/A B-Loc 0.5000 Inch (in) Inside Diameter Keyless Bushing N/A 1.0625 in N/A 0.5000 in N/A 42.5 in·lb N/A M4 x 12
02376617 N/A B-Loc 0.7500 Inch (in) Inside Diameter Keyless Bushing N/A 1.3125 in N/A 0.7500 in N/A 42.5 in·lb N/A M4 x 14
02376619 N/A B-Loc 1.0000 Inch (in) Inside Diameter Keyless Bushing N/A 1.6875 in N/A 1.0000 in N/A 87 in·lb N/A M5 x 18
02376622 N/A B-Loc 1.2500 Inch (in) Inside Diameter Keyless Bushing N/A 2.0000 in N/A 1.2500 in N/A 87 in·lb N/A M5 x 18
Unit of Measure
« 11 12 13 14 15 »