COMPANY HEADER
Print Back
B-Loc Keyless Bushings
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Component Bore Diameter

Inside Diameter

Installation Torque

Screw Size

02376266 N/A B-Loc 1.3750 Inch (in) Inside Diameter Keyless Bushing N/A 2.1250 in N/A 1.3750 in N/A 87 in·lb N/A M5 x 18
02376393 N/A B-Loc 0.6250 Inch (in) Inside Diameter Keyless Bushing N/A 2.0470 in N/A 0.6250 in N/A 8.7 ft·lb N/A M6 x 30
02376395 N/A B-Loc 0.7500 Inch (in) Inside Diameter Keyless Bushing N/A 2.0470 in N/A 0.7500 in N/A 8.7 ft·lb N/A M6 x 30
02376397 N/A B-Loc 22 Millimeter (mm) Inside Diameter Keyless Bushing N/A 2.3620 in N/A 22 mm N/A 8.7 ft·lb N/A M6 x 35
02376400 N/A B-Loc 1.0000 Inch (in) Inside Diameter Keyless Bushing N/A 2.5980 in N/A 1.0000 in N/A 8.7 ft·lb N/A M6 x 35
02376402 N/A B-Loc 1.1250 Inch (in) Inside Diameter Keyless Bushing N/A 2.5980 in N/A 1.1250 in N/A 8.7 ft·lb N/A M6 x 35
02376405 N/A B-Loc 35 Millimeter (mm) Inside Diameter Keyless Bushing N/A 2.9920 in N/A 35 mm N/A 8.7 ft·lb N/A M6 x 40
02376404 N/A B-Loc 1.2500 Inch (in) Inside Diameter Keyless Bushing N/A 2.9920 in N/A 1.2500 in N/A 8.7 ft·lb N/A M6 x 40
02376406 N/A B-Loc 1.3750 Inch (in) Inside Diameter Keyless Bushing N/A 2.9920 in N/A 1.3750 in N/A 8.7 ft·lb N/A M6 x 40
02376409 N/A B-Loc 40 Millimeter (mm) Inside Diameter Keyless Bushing N/A 3.7800 in N/A 40 mm N/A 22 ft·lb N/A M8 x 45
02376410 N/A B-Loc 1.4375 Inch (in) Inside Diameter Keyless Bushing N/A 3.7800 in N/A 1.4375 in N/A 22 ft·lb N/A M8 x 45
02376411 N/A B-Loc 1.5000 Inch (in) Inside Diameter Keyless Bushing N/A 3.7800 in N/A 1.5000 in N/A 22 ft·lb N/A M8 x 45
02376412 N/A B-Loc 1.6250 Inch (in) Inside Diameter Keyless Bushing N/A 3.7800 in N/A 1.6250 in N/A 22 ft·lb N/A M8 x 45
02376413 N/A B-Loc 1.6875 Inch (in) Inside Diameter Keyless Bushing N/A 3.7800 in N/A 1.6875 in N/A 22 ft·lb N/A M8 x 45
02376408 N/A B-Loc 1.7500 Inch (in) Inside Diameter Keyless Bushing N/A 3.7800 in N/A 1.7500 in N/A 22 ft·lb N/A M8 x 45
02376415 N/A B-Loc 50 Millimeter (mm) Inside Diameter Keyless Bushing N/A 4.4090 in N/A 50 mm N/A 22 ft·lb N/A M8 x 50
03004678 N/A B-Loc 1.9375 Inch (in) Inside Diameter Keyless Bushing N/A 4.4090 in N/A 1.9375 in N/A 22 ft·lb N/A M8 x 50
02376419 N/A B-Loc 2.0000 Inch (in) Inside Diameter Keyless Bushing N/A 4.4090 in N/A 2.0000 in N/A 22 ft·lb N/A M8 x 50
02376418 N/A B-Loc 2.1250 Inch (in) Inside Diameter Keyless Bushing N/A 4.4090 in N/A 2.1250 in N/A 22 ft·lb N/A M8 x 50
02376421 N/A B-Loc 2.2500 Inch (in) Inside Diameter Keyless Bushing N/A 4.7240 in N/A 2.2500 in N/A 22 ft·lb N/A M8 x 55
02376422 N/A B-Loc 2.3750 Inch (in) Inside Diameter Keyless Bushing N/A 4.7240 in N/A 2.3750 in N/A 22 ft·lb N/A M8 x 55
02376423 N/A B-Loc 2.4375 Inch (in) Inside Diameter Keyless Bushing N/A 4.7240 in N/A 2.4375 in N/A 22 ft·lb N/A M8 x 55
02376424 N/A B-Loc 2.5000 Inch (in) Inside Diameter Keyless Bushing N/A 4.7240 in N/A 2.5000 in N/A 22 ft·lb N/A M8 x 55
02376427 N/A B-Loc 2.9375 Inch (in) Inside Diameter Keyless Bushing N/A 6.6930 in N/A 2.9375 in N/A 74 ft·lb N/A M12 x 80
02376429 N/A B-Loc 3.0000 Inch (in) Inside Diameter Keyless Bushing N/A 6.6930 in N/A 3.0000 in N/A 74 ft·lb N/A M12 x 80
Unit of Measure
« 11 12 13 14 15 »