Item # |
Item Name |
Component Bore Diameter |
Inside Diameter |
Installation Torque |
Screw Size |
|---|---|---|---|---|---|
| 02376871 | N/A B-Loc 32 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 60 mm | N/A 32 mm | N/A 14 N·m | N/A M6 x 20 |
| 02376875 | N/A B-Loc 38 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 65 mm | N/A 38 mm | N/A 14 N·m | N/A M6 x 20 |
| 02376877 | N/A B-Loc 42 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 75 mm | N/A 42 mm | N/A 34 N·m | N/A M8 x 25 |
| 02376880 | N/A B-Loc 55 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 85 mm | N/A 55 mm | N/A 34 N·m | N/A M8 x 25 |
| 02376882 | N/A B-Loc 65 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 95 mm | N/A 65 mm | N/A 34 N·m | N/A M8 x 25 |
| 02376884 | N/A B-Loc 75 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 115 mm | N/A 75 mm | N/A 68 N·m | N/A M10 x 30 |
| 02376885 | N/A B-Loc 80 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 120 mm | N/A 80 mm | N/A 68 N·m | N/A M10 x 30 |
| 03553584 | N/A B-Loc 95 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 135 mm | N/A 95 mm | N/A 68 N·m | N/A M10 x 30 |
| 02376852 | N/A B-Loc 110 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 155 mm | N/A 110 mm | N/A 122 N·m | N/A M12 x 35 |
| 02376857 | N/A B-Loc 160 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 210 mm | N/A 160 mm | N/A 183 N·m | N/A M14 x 40 |
| 02376865 | N/A B-Loc 240 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 305 mm | N/A 240 mm | N/A 297 N·m | N/A M16 x 45 |
| 02376890 | N/A B-Loc 0.8750 Inch (in) Inside Diameter Keyless Bushing | N/A 1.8500 in | N/A 0.8750 in | N/A 10 ft·lb | N/A M6 x 20 |
| 02376891 | N/A B-Loc 1.6875 Inch (in) Inside Diameter Keyless Bushing | N/A 2.9530 in | N/A 1.6875 in | N/A 25 ft·lb | N/A M8 x 25 |
| 02376818 | N/A B-Loc 1.8750 Inch (in) Inside Diameter Keyless Bushing | N/A 3.1500 in | N/A 1.8750 in | N/A 25 ft·lb | N/A M8 x 25 |
| 02376821 | N/A B-Loc 2.1250 Inch (in) Inside Diameter Keyless Bushing | N/A 3.3460 in | N/A 2.1250 in | N/A 25 ft·lb | N/A M8 x 25 |
| 02376824 | N/A B-Loc 2.3750 Inch (in) Inside Diameter Keyless Bushing | N/A 3.5430 in | N/A 2.3750 in | N/A 25 ft·lb | N/A M8 x 25 |
| 02376827 | N/A B-Loc 2.5625 Inch (in) Inside Diameter Keyless Bushing | N/A 3.7400 in | N/A 2.5625 in | N/A 25 ft·lb | N/A M8 x 25 |
| 02376892 | N/A B-Loc 2.6875 Inch (in) Inside Diameter Keyless Bushing | N/A 4.3307 in | N/A 2.6875 in | N/A 50 ft·lb | N/A M10 x 30 |
| 02376828 | N/A B-Loc 2.7500 Inch (in) Inside Diameter Keyless Bushing | N/A 4.3307 in | N/A 2.7500 in | N/A 50 ft·lb | N/A M10 x 30 |
| 02376829 | N/A B-Loc 2.8750 Inch (in) Inside Diameter Keyless Bushing | N/A 4.5280 in | N/A 2.8750 in | N/A 50 ft·lb | N/A M10 x 30 |
| 02376889 | N/A B-Loc 3.2500 Inch (in) Inside Diameter Keyless Bushing | N/A 4.9210 in | N/A 3.2500 in | N/A 50 ft·lb | N/A M10 x 30 |
| 02376831 | N/A B-Loc 3.3750 Inch (in) Inside Diameter Keyless Bushing | N/A 4.9210 in | N/A 3.3750 in | N/A 50 ft·lb | N/A M10 x 30 |
| 02376833 | N/A B-Loc 3.5000 Inch (in) Inside Diameter Keyless Bushing | N/A 5.1180 in | N/A 3.5000 in | N/A 50 ft·lb | N/A M10 x 30 |
| 02376834 | N/A B-Loc 3.7500 Inch (in) Inside Diameter Keyless Bushing | N/A 5.3150 in | N/A 3.7500 in | N/A 50 ft·lb | N/A M10 x 30 |
| 03513060 | N/A B-Loc 3.9375 Inch (in) Inside Diameter Keyless Bushing | N/A 5.7090 in | N/A 3.9375 in | N/A 90 ft·lb | N/A M12 x 35 |