COMPANY HEADER
Print Back
B-Loc Keyless Bushings
Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Component Bore Diameter

Inside Diameter

Installation Torque

Screw Size

02376835 N/A B-Loc 4.0000 Inch (in) Inside Diameter Keyless Bushing N/A 5.7090 in N/A 4.0000 in N/A 90 ft·lb N/A M12 x 35
02376836 N/A B-Loc 4.4375 Inch (in) Inside Diameter Keyless Bushing N/A 6.1020 in N/A 4.4375 in N/A 90 ft·lb N/A M12 x 35
03553580 N/A B-Loc 4.7500 Inch (in) Inside Diameter Keyless Bushing N/A 6.4960 in N/A 4.7500 in N/A 90 ft·lb N/A M12 x 35
02376837 N/A B-Loc 4.9375 Inch (in) Inside Diameter Keyless Bushing N/A 7.0870 in N/A 4.9375 in N/A 135 ft·lb N/A M14 x 40
02376839 N/A B-Loc 5.9375 Inch (in) Inside Diameter Keyless Bushing N/A 7.8740 in N/A 5.9375 in N/A 135 ft·lb N/A M14 x 40
02376841 N/A B-Loc 6.9375 Inch (in) Inside Diameter Keyless Bushing N/A 9.2520 in N/A 6.9375 in N/A 135 ft·lb N/A M14 x 40
02376976 N/A B-Loc 18 Millimeter (mm) Inside Diameter Keyless Bushing N/A 47 mm N/A 18 mm N/A 15 N·m N/A M6 x 18
02376733 N/A B-Loc 22 Millimeter (mm) Inside Diameter Keyless Bushing N/A 47 mm N/A 22 mm N/A 15 N·m N/A M6 x 18
02376738 N/A B-Loc 48 Millimeter (mm) Inside Diameter Keyless Bushing N/A 80 mm N/A 48 mm N/A 35 N·m N/A M8 x 22
02376743 N/A B-Loc 85 Millimeter (mm) Inside Diameter Keyless Bushing N/A 125 mm N/A 85 mm N/A 69 N·m N/A M10 x 25
02376751 N/A B-Loc 150 Millimeter (mm) Inside Diameter Keyless Bushing N/A 200 mm N/A 150 mm N/A 123 N·m N/A M12 x 35
03553626 N/A B-Loc 280 Millimeter (mm) Inside Diameter Keyless Bushing N/A 355 mm N/A 280 mm N/A 397 N·m N/A M18 x 60
03553627 N/A B-Loc 300 Millimeter (mm) Inside Diameter Keyless Bushing N/A 375 mm N/A 300 mm N/A 397 N·m N/A M18 x 60
03553629 N/A B-Loc 320 Millimeter (mm) Inside Diameter Keyless Bushing N/A 405 mm N/A 320 mm N/A 569 N·m N/A M20 x 70
03553630 N/A B-Loc 340 Millimeter (mm) Inside Diameter Keyless Bushing N/A 425 mm N/A 340 mm N/A 569 N·m N/A M20 x 70
03553631 N/A B-Loc 360 Millimeter (mm) Inside Diameter Keyless Bushing N/A 455 mm N/A 360 mm N/A 766 N·m N/A M22 x 80
02772655 N/A B-Loc 380 Millimeter (mm) Inside Diameter Keyless Bushing N/A 475 mm N/A 380 mm N/A 766 N·m N/A M22 x 80
03553633 N/A B-Loc 400 Millimeter (mm) Inside Diameter Keyless Bushing N/A 495 mm N/A 400 mm N/A 766 N·m N/A M22 x 80
00234536 N/A B-Loc 1.1875 Inch (in) Inside Diameter Keyless Bushing N/A 2.1590 in N/A 1.1875 in N/A 11 ft·lb N/A M6 x 18
00234551 N/A B-Loc 1.3750 Inch (in) Inside Diameter Keyless Bushing N/A 2.3650 in N/A 1.3750 in N/A 11 ft·lb N/A M6 x 18
00234630 N/A B-Loc 2.3750 Inch (in) Inside Diameter Keyless Bushing N/A 3.5310 in N/A 2.3750 in N/A 26 ft·lb N/A M8 x 22
00234666 N/A B-Loc 2.7500 Inch (in) Inside Diameter Keyless Bushing N/A 4.3370 in N/A 2.7500 in N/A 51 ft·lb N/A M10 x 25
00234673 N/A B-Loc 2.8750 Inch (in) Inside Diameter Keyless Bushing N/A 4.5280 in N/A 2.8750 in N/A 51 ft·lb N/A M10 x 25
03553628 N/A B-Loc 3.2500 Inch (in) Inside Diameter Keyless Bushing N/A 4.9210 in N/A 3.2500 in N/A 51 ft·lb N/A M10 x 25
00234726 N/A B-Loc 3.7500 Inch (in) Inside Diameter Keyless Bushing N/A 5.3050 in N/A 3.7500 in N/A 51 ft·lb N/A M10 x 25
Unit of Measure
« 16 17 18 19 20 »