Item # |
Item Name |
Component Bore Diameter |
Inside Diameter |
Installation Torque |
Screw Size |
|---|---|---|---|---|---|
| 02376550 | N/A B-Loc 50 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 65 mm | N/A 50 mm | N/A 41 N·m | N/A M8 x 22 |
| 02376551 | N/A B-Loc 55 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 71 mm | N/A 55 mm | N/A 41 N·m | N/A M8 x 22 |
| 02376552 | N/A B-Loc 60 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 77 mm | N/A 60 mm | N/A 41 N·m | N/A M8 x 22 |
| 02376553 | N/A B-Loc 65 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 84 mm | N/A 65 mm | N/A 41 N·m | N/A M8 x 22 |
| 02376554 | N/A B-Loc 70 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 90 mm | N/A 70 mm | N/A 81 N·m | N/A M10 x 25 |
| 02376555 | N/A B-Loc 75 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 95 mm | N/A 75 mm | N/A 81 N·m | N/A M10 x 25 |
| 02376556 | N/A B-Loc 80 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 100 mm | N/A 80 mm | N/A 81 N·m | N/A M10 x 25 |
| 02376559 | N/A B-Loc 95 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 120 mm | N/A 95 mm | N/A 81 N·m | N/A M10 x 25 |
| 02376560 | N/A B-Loc 100 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 125 mm | N/A 100 mm | N/A 142 N·m | N/A M12 x 30 |
| 03553652 | N/A B-Loc 120 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 155 mm | N/A 120 mm | N/A 142 N·m | N/A M12 x 30 |
| 02376563 | N/A B-Loc 0.8750 Inch (in) Inside Diameter Keyless Bushing | N/A 1.2600 in | N/A 0.8750 in | N/A 12 ft·lb | N/A M6 x 16 |
| 02376568 | N/A B-Loc 1.1875 Inch (in) Inside Diameter Keyless Bushing | N/A 1.6140 in | N/A 1.1875 in | N/A 12 ft·lb | N/A M6 x 16 |
| 02376571 | N/A B-Loc 1.3750 Inch (in) Inside Diameter Keyless Bushing | N/A 1.8500 in | N/A 1.3750 in | N/A 12 ft·lb | N/A M6 x 18 |
| 03553650 | N/A B-Loc 1.6875 Inch (in) Inside Diameter Keyless Bushing | N/A 2.3230 in | N/A 1.6875 in | N/A 30 ft·lb | N/A M8 x 22 |
| 02376575 | N/A B-Loc 1.7500 Inch (in) Inside Diameter Keyless Bushing | N/A 2.3230 in | N/A 1.7500 in | N/A 30 ft·lb | N/A M8 x 22 |
| 02376576 | N/A B-Loc 1.8750 Inch (in) Inside Diameter Keyless Bushing | N/A 2.4410 in | N/A 1.8750 in | N/A 30 ft·lb | N/A M8 x 22 |
| 02376577 | N/A B-Loc 1.9375 Inch (in) Inside Diameter Keyless Bushing | N/A 2.5590 in | N/A 1.9375 in | N/A 30 ft·lb | N/A M8 x 22 |
| 02376580 | N/A B-Loc 2.1250 Inch (in) Inside Diameter Keyless Bushing | N/A 2.7950 in | N/A 2.1250 in | N/A 30 ft·lb | N/A M8 x 22 |
| 02376581 | N/A B-Loc 2.1875 Inch (in) Inside Diameter Keyless Bushing | N/A 3.0310 in | N/A 2.1875 in | N/A 30 ft·lb | N/A M8 x 22 |
| 02376582 | N/A B-Loc 2.3750 Inch (in) Inside Diameter Keyless Bushing | N/A 3.0310 in | N/A 2.3750 in | N/A 30 ft·lb | N/A M8 x 22 |
| 02376586 | N/A B-Loc 2.6250 Inch (in) Inside Diameter Keyless Bushing | N/A 3.5430 in | N/A 2.6250 in | N/A 60 ft·lb | N/A M10 x 25 |
| 02376587 | N/A B-Loc 2.7500 Inch (in) Inside Diameter Keyless Bushing | N/A 3.5430 in | N/A 2.7500 in | N/A 60 ft·lb | N/A M10 x 25 |
| 02376588 | N/A B-Loc 2.8750 Inch (in) Inside Diameter Keyless Bushing | N/A 3.7400 in | N/A 2.8750 in | N/A 60 ft·lb | N/A M10 x 25 |
| 02376589 | N/A B-Loc 2.9375 Inch (in) Inside Diameter Keyless Bushing | N/A 3.7400 in | N/A 2.9375 in | N/A 60 ft·lb | N/A M10 x 25 |
| 03553654 | N/A B-Loc 3.1250 Inch (in) Inside Diameter Keyless Bushing | N/A 3.9370 in | N/A 3.1250 in | N/A 60 ft·lb | N/A M10 x 25 |