Item # |
Item Name |
Component Bore Diameter |
Inside Diameter |
Installation Torque |
Screw Size |
|---|---|---|---|---|---|
| 02376591 | N/A B-Loc 3.2500 Inch (in) Inside Diameter Keyless Bushing | N/A 4.1730 in | N/A 3.2500 in | N/A 60 ft·lb | N/A M10 x 25 |
| 02376592 | N/A B-Loc 3.3750 Inch (in) Inside Diameter Keyless Bushing | N/A 4.1730 in | N/A 3.3750 in | N/A 60 ft·lb | N/A M10 x 25 |
| 02376593 | N/A B-Loc 3.4375 Inch (in) Inside Diameter Keyless Bushing | N/A 4.4090 in | N/A 3.4375 in | N/A 60 ft·lb | N/A M10 x 25 |
| 03192544 | N/A B-Loc 3.5000 Inch (in) Inside Diameter Keyless Bushing | N/A 4.4090 in | N/A 3.5000 in | N/A 60 ft·lb | N/A M10 x 25 |
| 03553657 | N/A B-Loc 3.6250 Inch (in) Inside Diameter Keyless Bushing | N/A 4.4090 in | N/A 3.6250 in | N/A 60 ft·lb | N/A M10 x 25 |
| 03553658 | N/A B-Loc 3.8750 Inch (in) Inside Diameter Keyless Bushing | N/A 4.9210 in | N/A 3.8750 in | N/A 105 ft·lb | N/A M12 x 30 |
| 03553661 | N/A B-Loc 4.2500 Inch (in) Inside Diameter Keyless Bushing | N/A 5.5120 in | N/A 4.2500 in | N/A 105 ft·lb | N/A M12 x 30 |
| 03553660 | N/A B-Loc 4.5000 Inch (in) Inside Diameter Keyless Bushing | N/A 6.1020 in | N/A 4.5000 in | N/A 105 ft·lb | N/A M12 x 30 |
| 02376594 | N/A B-Loc 6 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 20.64 mm | N/A 6 mm | N/A 4.3 N·m | N/A M4 x 12 |
| 02376595 | N/A B-Loc 8 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 22.23 mm | N/A 8 mm | N/A 5 N·m | N/A M4 x 12 |
| 02376597 | N/A B-Loc 11 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 26.99 mm | N/A 11 mm | N/A 5 N·m | N/A M4 x 12 |
| 02376598 | N/A B-Loc 12 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 26.99 mm | N/A 12 mm | N/A 5 N·m | N/A M4 x 12 |
| 02376599 | N/A B-Loc 14 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 30.16 mm | N/A 14 mm | N/A 5 N·m | N/A M4 x 14 |
| 02376600 | N/A B-Loc 15 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 30.16 mm | N/A 15 mm | N/A 5 N·m | N/A M4 x 14 |
| 02376601 | N/A B-Loc 16 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 30.16 mm | N/A 16 mm | N/A 5 N·m | N/A M4 x 14 |
| 02376602 | N/A B-Loc 19 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 33.34 mm | N/A 19 mm | N/A 5 N·m | N/A M4 x 14 |
| 02376603 | N/A B-Loc 20 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 39.69 mm | N/A 20 mm | N/A 10 N·m | N/A M5 x 18 |
| 02376605 | N/A B-Loc 22 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 39.69 mm | N/A 22 mm | N/A 10 N·m | N/A M5 x 18 |
| 02376606 | N/A B-Loc 24 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 42.86 mm | N/A 24 mm | N/A 10 N·m | N/A M5 x 18 |
| 02376607 | N/A B-Loc 25 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 42.86 mm | N/A 25 mm | N/A 10 N·m | N/A M5 x 18 |
| 02376608 | N/A B-Loc 28 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 47.62 mm | N/A 28 mm | N/A 10 N·m | N/A M5 x 18 |
| 02376609 | N/A B-Loc 30 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 49.21 mm | N/A 30 mm | N/A 10 N·m | N/A M5 x 18 |
| 02376610 | N/A B-Loc 32 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 50.8 mm | N/A 32 mm | N/A 10 N·m | N/A M5 x 18 |
| 02376611 | N/A B-Loc 35 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 53.98 mm | N/A 35 mm | N/A 10 N·m | N/A M5 x 18 |
| 02376612 | N/A B-Loc 0.2500 Inch (in) Inside Diameter Keyless Bushing | N/A 0.8125 in | N/A 0.2500 in | N/A 36 in·lb | N/A M4 x 12 |