COMPANY HEADER
Print Back
B-Loc Keyless Bushings
Unit of Measure
« 21 22 23 24 25 »  

Item #

Item Name

Component Bore Diameter

Inside Diameter

Installation Torque

Screw Size

05817597 N/A B-Loc 28 Millimeter (mm) Inside Diameter Keyless Bushing N/A 55 mm N/A 28 mm N/A 5 N·m N/A M4 x 25
05817598 N/A B-Loc 30 Millimeter (mm) Inside Diameter Keyless Bushing N/A 55 mm N/A 30 mm N/A 5 N·m N/A M4 x 20
05817599 N/A B-Loc 30 Millimeter (mm) Inside Diameter Keyless Bushing N/A 55 mm N/A 30 mm N/A 5 N·m N/A M4 x 25
05817600 N/A B-Loc 32 Millimeter (mm) Inside Diameter Keyless Bushing N/A 60 mm N/A 32 mm N/A 5 N·m N/A M4 x 20
05817601 N/A B-Loc 32 Millimeter (mm) Inside Diameter Keyless Bushing N/A 60 mm N/A 32 mm N/A 5 N·m N/A M4 x 25
05817602 N/A B-Loc 35 Millimeter (mm) Inside Diameter Keyless Bushing N/A 60 mm N/A 35 mm N/A 5 N·m N/A M4 x 20
05817603 N/A B-Loc 35 Millimeter (mm) Inside Diameter Keyless Bushing N/A 60 mm N/A 35 mm N/A 5 N·m N/A M4 x 25
05817604 N/A B-Loc 38 Millimeter (mm) Inside Diameter Keyless Bushing N/A 70 mm N/A 38 mm N/A 10 N·m N/A M5 x 25
05817605 N/A B-Loc 38 Millimeter (mm) Inside Diameter Keyless Bushing N/A 70 mm N/A 38 mm N/A 10 N·m N/A M5 x 30
05817606 N/A B-Loc 40 Millimeter (mm) Inside Diameter Keyless Bushing N/A 70 mm N/A 40 mm N/A 10 N·m N/A M5 x 25
05817607 N/A B-Loc 40 Millimeter (mm) Inside Diameter Keyless Bushing N/A 70 mm N/A 40 mm N/A 10 N·m N/A M5 x 30
05817608 N/A B-Loc 42 Millimeter (mm) Inside Diameter Keyless Bushing N/A 76 mm N/A 42 mm N/A 10 N·m N/A M5 x 25
05817609 N/A B-Loc 42 Millimeter (mm) Inside Diameter Keyless Bushing N/A 76 mm N/A 42 mm N/A 10 N·m N/A M5 x 30
05817610 N/A B-Loc 45 Millimeter (mm) Inside Diameter Keyless Bushing N/A 76 mm N/A 45 mm N/A 10 N·m N/A M5 x 25
05817611 N/A B-Loc 45 Millimeter (mm) Inside Diameter Keyless Bushing N/A 76 mm N/A 45 mm N/A 10 N·m N/A M5 x 30
05817612 N/A B-Loc 48 Millimeter (mm) Inside Diameter Keyless Bushing N/A 90 mm N/A 48 mm N/A 10 N·m N/A M5 x 30
05817613 N/A B-Loc 48 Millimeter (mm) Inside Diameter Keyless Bushing N/A 90 mm N/A 48 mm N/A 10 N·m N/A M5 x 40
05817614 N/A B-Loc 50 Millimeter (mm) Inside Diameter Keyless Bushing N/A 90 mm N/A 50 mm N/A 10 N·m N/A M5 x 30
05817615 N/A B-Loc 50 Millimeter (mm) Inside Diameter Keyless Bushing N/A 90 mm N/A 50 mm N/A 10 N·m N/A M5 x 40
05817616 N/A B-Loc 55 Millimeter (mm) Inside Diameter Keyless Bushing N/A 90 mm N/A 55 mm N/A 10 N·m N/A M5 x 30
05817617 N/A B-Loc 55 Millimeter (mm) Inside Diameter Keyless Bushing N/A 90 mm N/A 55 mm N/A 10 N·m N/A M5 x 40
05817618 N/A B-Loc 60 Millimeter (mm) Inside Diameter Keyless Bushing N/A 105 mm N/A 60 mm N/A 16 N·m N/A M6 x 35
05817619 N/A B-Loc 60 Millimeter (mm) Inside Diameter Keyless Bushing N/A 105 mm N/A 60 mm N/A 16 N·m N/A M6 x 45
05817620 N/A B-Loc 65 Millimeter (mm) Inside Diameter Keyless Bushing N/A 105 mm N/A 65 mm N/A 16 N·m N/A M6 x 35
05817621 N/A B-Loc 65 Millimeter (mm) Inside Diameter Keyless Bushing N/A 105 mm N/A 65 mm N/A 16 N·m N/A M6 x 45
Unit of Measure
« 21 22 23 24 25 »