Item # |
Item Name |
Component Bore Diameter |
Inside Diameter |
Installation Torque |
Screw Size |
|---|---|---|---|---|---|
| 05817622 | N/A B-Loc 70 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 120 mm | N/A 70 mm | N/A 16 N·m | N/A M6 x 35 |
| 05817623 | N/A B-Loc 70 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 120 mm | N/A 70 mm | N/A 16 N·m | N/A M6 x 45 |
| 05817624 | N/A B-Loc 75 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 120 mm | N/A 75 mm | N/A 16 N·m | N/A M6 x 35 |
| 05817625 | N/A B-Loc 75 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 120 mm | N/A 75 mm | N/A 16 N·m | N/A M6 x 45 |
| 05817626 | N/A B-Loc 0.5000 Inch (in) Inside Diameter Keyless Bushing | N/A 1.4960 in | N/A 0.5000 in | N/A 3.5 ft·lb | N/A M4 x 16 |
| 05817627 | N/A B-Loc 0.5000 Inch (in) Inside Diameter Keyless Bushing | N/A 1.4960 in | N/A 0.5000 in | N/A 3.5 ft·lb | N/A M4 x 20 |
| 05817628 | N/A B-Loc 0.6250 Inch (in) Inside Diameter Keyless Bushing | N/A 1.4960 in | N/A 0.6250 in | N/A 3.5 ft·lb | N/A M4 x 16 |
| 05817629 | N/A B-Loc 0.6250 Inch (in) Inside Diameter Keyless Bushing | N/A 1.4960 in | N/A 0.6250 in | N/A 3.5 ft·lb | N/A M4 x 20 |
| 05817630 | N/A B-Loc 0.7500 Inch (in) Inside Diameter Keyless Bushing | N/A 1.7320 in | N/A 0.7500 in | N/A 3.5 ft·lb | N/A M4 x 16 |
| 05817631 | N/A B-Loc 0.7500 Inch (in) Inside Diameter Keyless Bushing | N/A 1.7320 in | N/A 0.7500 in | N/A 3.5 ft·lb | N/A M4 x 20 |
| 05817632 | N/A B-Loc 0.8750 Inch (in) Inside Diameter Keyless Bushing | N/A 1.9690 in | N/A 0.8750 in | N/A 3.5 ft·lb | N/A M4 x 20 |
| 05817633 | N/A B-Loc 0.8750 Inch (in) Inside Diameter Keyless Bushing | N/A 1.9690 in | N/A 0.8750 in | N/A 3.5 ft·lb | N/A M4 x 25 |
| 05817634 | N/A B-Loc 0.9375 Inch (in) Inside Diameter Keyless Bushing | N/A 1.9690 in | N/A 0.9375 in | N/A 3.5 ft·lb | N/A M4 x 20 |
| 05817635 | N/A B-Loc 0.9375 Inch (in) Inside Diameter Keyless Bushing | N/A 1.9690 in | N/A 0.9375 in | N/A 3.5 ft·lb | N/A M4 x 25 |
| 05817636 | N/A B-Loc 1.0000 Inch (in) Inside Diameter Keyless Bushing | N/A 1.9690 in | N/A 1.0000 in | N/A 3.5 ft·lb | N/A M4 x 20 |
| 05817637 | N/A B-Loc 1.0000 Inch (in) Inside Diameter Keyless Bushing | N/A 1.9690 in | N/A 1.0000 in | N/A 3.5 ft·lb | N/A M4 x 25 |
| 05817638 | N/A B-Loc 1.1250 Inch (in) Inside Diameter Keyless Bushing | N/A 2.1650 in | N/A 1.1250 in | N/A 3.5 ft·lb | N/A M4 x 20 |
| 05817639 | N/A B-Loc 1.1250 Inch (in) Inside Diameter Keyless Bushing | N/A 2.1650 in | N/A 1.1250 in | N/A 3.5 ft·lb | N/A M4 x 25 |
| 05817640 | N/A B-Loc 1.1875 Inch (in) Inside Diameter Keyless Bushing | N/A 2.1650 in | N/A 1.1875 in | N/A 3.5 ft·lb | N/A M4 x 20 |
| 05817641 | N/A B-Loc 1.1875 Inch (in) Inside Diameter Keyless Bushing | N/A 2.1650 in | N/A 1.1875 in | N/A 3.5 ft·lb | N/A M4 x 25 |
| 05817642 | N/A B-Loc 1.2500 Inch (in) Inside Diameter Keyless Bushing | N/A 2.3620 in | N/A 1.2500 in | N/A 3.5 ft·lb | N/A M4 x 20 |
| 05817643 | N/A B-Loc 1.2500 Inch (in) Inside Diameter Keyless Bushing | N/A 2.3620 in | N/A 1.2500 in | N/A 3.5 ft·lb | N/A M4 x 25 |
| 05817644 | N/A B-Loc 1.3750 Inch (in) Inside Diameter Keyless Bushing | N/A 2.3620 in | N/A 1.3750 in | N/A 3.5 ft·lb | N/A M4 x 20 |
| 05817645 | N/A B-Loc 1.3750 Inch (in) Inside Diameter Keyless Bushing | N/A 2.3620 in | N/A 1.3750 in | N/A 3.5 ft·lb | N/A M4 x 25 |
| 05817646 | N/A B-Loc 1.4375 Inch (in) Inside Diameter Keyless Bushing | N/A 2.7560 in | N/A 1.4375 in | N/A 7 ft·lb | N/A M5 x 25 |