COMPANY HEADER
Print Back
B-Loc Keyless Bushings
Unit of Measure
« 26 27 28 29 30 »  

Item #

Item Name

Component Bore Diameter

Inside Diameter

Installation Torque

Screw Size

05817647 N/A B-Loc 1.4375 Inch (in) Inside Diameter Keyless Bushing N/A 2.7560 in N/A 1.4375 in N/A 7 ft·lb N/A M5 x 30
05817648 N/A B-Loc 1.5000 Inch (in) Inside Diameter Keyless Bushing N/A 2.7560 in N/A 1.5000 in N/A 7 ft·lb N/A M5 x 25
05817649 N/A B-Loc 1.5000 Inch (in) Inside Diameter Keyless Bushing N/A 2.7560 in N/A 1.5000 in N/A 7 ft·lb N/A M5 x 30
05817650 N/A B-Loc 1.6250 Inch (in) Inside Diameter Keyless Bushing N/A 2.9920 in N/A 1.6250 in N/A 7 ft·lb N/A M5 x 25
05817651 N/A B-Loc 1.6250 Inch (in) Inside Diameter Keyless Bushing N/A 2.9920 in N/A 1.6250 in N/A 7 ft·lb N/A M5 x 30
05817652 N/A B-Loc 1.6875 Inch (in) Inside Diameter Keyless Bushing N/A 2.9920 in N/A 1.6875 in N/A 7 ft·lb N/A M5 x 25
05817653 N/A B-Loc 1.6875 Inch (in) Inside Diameter Keyless Bushing N/A 2.9920 in N/A 1.6875 in N/A 7 ft·lb N/A M5 x 30
05817654 N/A B-Loc 1.7500 Inch (in) Inside Diameter Keyless Bushing N/A 2.9920 in N/A 1.7500 in N/A 7 ft·lb N/A M5 x 25
05817655 N/A B-Loc 1.7500 Inch (in) Inside Diameter Keyless Bushing N/A 2.9920 in N/A 1.7500 in N/A 7 ft·lb N/A M5 x 30
05817656 N/A B-Loc 1.8750 Inch (in) Inside Diameter Keyless Bushing N/A 3.5430 in N/A 1.8750 in N/A 7 ft·lb N/A M5 x 30
05817657 N/A B-Loc 1.8750 Inch (in) Inside Diameter Keyless Bushing N/A 3.5430 in N/A 1.8750 in N/A 7 ft·lb N/A M5 x 40
05817658 N/A B-Loc 1.9375 Inch (in) Inside Diameter Keyless Bushing N/A 3.5430 in N/A 1.9375 in N/A 7 ft·lb N/A M5 x 30
05817659 N/A B-Loc 1.9375 Inch (in) Inside Diameter Keyless Bushing N/A 3.5430 in N/A 1.9375 in N/A 7 ft·lb N/A M5 x 40
05817660 N/A B-Loc 2.0000 Inch (in) Inside Diameter Keyless Bushing N/A 3.5430 in N/A 2.0000 in N/A 7 ft·lb N/A M5 x 30
05817661 N/A B-Loc 2.0000 Inch (in) Inside Diameter Keyless Bushing N/A 3.5430 in N/A 2.0000 in N/A 7 ft·lb N/A M5 x 40
05817662 N/A B-Loc 2.1250 Inch (in) Inside Diameter Keyless Bushing N/A 3.5430 in N/A 2.1250 in N/A 7 ft·lb N/A M5 x 30
05817663 N/A B-Loc 2.1250 Inch (in) Inside Diameter Keyless Bushing N/A 3.5430 in N/A 2.1250 in N/A 7 ft·lb N/A M5 x 40
05817664 N/A B-Loc 2.1875 Inch (in) Inside Diameter Keyless Bushing N/A 3.5430 in N/A 2.1875 in N/A 7 ft·lb N/A M5 x 30
05817665 N/A B-Loc 2.1875 Inch (in) Inside Diameter Keyless Bushing N/A 3.5430 in N/A 2.1875 in N/A 7 ft·lb N/A M5 x 40
05817666 N/A B-Loc 2.2500 Inch (in) Inside Diameter Keyless Bushing N/A 4.1340 in N/A 2.2500 in N/A 12 ft·lb N/A M6 x 35
05817667 N/A B-Loc 2.2500 Inch (in) Inside Diameter Keyless Bushing N/A 4.1340 in N/A 2.2500 in N/A 12 ft·lb N/A M6 x 45
05817668 N/A B-Loc 2.3750 Inch (in) Inside Diameter Keyless Bushing N/A 4.1340 in N/A 2.3750 in N/A 12 ft·lb N/A M6 x 35
05817669 N/A B-Loc 2.3750 Inch (in) Inside Diameter Keyless Bushing N/A 4.1340 in N/A 2.3750 in N/A 12 ft·lb N/A M6 x 45
05817670 N/A B-Loc 2.4375 Inch (in) Inside Diameter Keyless Bushing N/A 4.1340 in N/A 2.4375 in N/A 12 ft·lb N/A M6 x 35
05817671 N/A B-Loc 2.4375 Inch (in) Inside Diameter Keyless Bushing N/A 4.1340 in N/A 2.4375 in N/A 12 ft·lb N/A M6 x 45
Unit of Measure
« 26 27 28 29 30 »