COMPANY HEADER
Print Back
B-Loc Keyless Bushings
Unit of Measure
« 26 27 28 29 30 »  

Item #

Item Name

Component Bore Diameter

Inside Diameter

Installation Torque

Screw Size

05817672 N/A B-Loc 2.5000 Inch (in) Inside Diameter Keyless Bushing N/A 4.1340 in N/A 2.5000 in N/A 12 ft·lb N/A M6 x 35
05817673 N/A B-Loc 2.5000 Inch (in) Inside Diameter Keyless Bushing N/A 4.1340 in N/A 2.5000 in N/A 12 ft·lb N/A M6 x 45
05817674 N/A B-Loc 2.5625 Inch (in) Inside Diameter Keyless Bushing N/A 4.1340 in N/A 2.5625 in N/A 12 ft·lb N/A M6 x 35
05817675 N/A B-Loc 2.5625 Inch (in) Inside Diameter Keyless Bushing N/A 4.1340 in N/A 2.5625 in N/A 12 ft·lb N/A M6 x 45
05817676 N/A B-Loc 2.6250 Inch (in) Inside Diameter Keyless Bushing N/A 4.7240 in N/A 2.6250 in N/A 12 ft·lb N/A M6 x 35
05817677 N/A B-Loc 2.6250 Inch (in) Inside Diameter Keyless Bushing N/A 4.7240 in N/A 2.6250 in N/A 12 ft·lb N/A M6 x 45
05817678 N/A B-Loc 2.7500 Inch (in) Inside Diameter Keyless Bushing N/A 4.7240 in N/A 2.7500 in N/A 12 ft·lb N/A M6 x 35
05817679 N/A B-Loc 2.7500 Inch (in) Inside Diameter Keyless Bushing N/A 4.7240 in N/A 2.7500 in N/A 12 ft·lb N/A M6 x 45
05817680 N/A B-Loc 2.8750 Inch (in) Inside Diameter Keyless Bushing N/A 4.7240 in N/A 2.8750 in N/A 12 ft·lb N/A M6 x 35
05817681 N/A B-Loc 2.8750 Inch (in) Inside Diameter Keyless Bushing N/A 4.7240 in N/A 2.8750 in N/A 12 ft·lb N/A M6 x 45
05817682 N/A B-Loc 2.9375 Inch (in) Inside Diameter Keyless Bushing N/A 4.7240 in N/A 2.9375 in N/A 12 ft·lb N/A M6 x 35
05817683 N/A B-Loc 2.9375 Inch (in) Inside Diameter Keyless Bushing N/A 4.7240 in N/A 2.9375 in N/A 12 ft·lb N/A M6 x 45
05817684 N/A B-Loc 3.0000 Inch (in) Inside Diameter Keyless Bushing N/A 4.7240 in N/A 3.0000 in N/A 12 ft·lb N/A M6 x 35
05817685 N/A B-Loc 3.0000 Inch (in) Inside Diameter Keyless Bushing N/A 4.7240 in N/A 3.0000 in N/A 12 ft·lb N/A M6 x 45
05817686 N/A B-Loc 12 Millimeter (mm) Inside Diameter Keyless Bushing N/A 47 mm N/A 12 mm N/A 10 N·m N/A M5 x 20
05817687 N/A B-Loc 12 Millimeter (mm) Inside Diameter Keyless Bushing N/A 47 mm N/A 12 mm N/A 10 N·m N/A M5 x 25
05817688 N/A B-Loc 14 Millimeter (mm) Inside Diameter Keyless Bushing N/A 47 mm N/A 14 mm N/A 10 N·m N/A M5 x 20
05817689 N/A B-Loc 14 Millimeter (mm) Inside Diameter Keyless Bushing N/A 47 mm N/A 14 mm N/A 10 N·m N/A M5 x 25
05817690 N/A B-Loc 15 Millimeter (mm) Inside Diameter Keyless Bushing N/A 47 mm N/A 15 mm N/A 10 N·m N/A M5 x 20
05817691 N/A B-Loc 15 Millimeter (mm) Inside Diameter Keyless Bushing N/A 47 mm N/A 15 mm N/A 10 N·m N/A M5 x 25
05817692 N/A B-Loc 18 Millimeter (mm) Inside Diameter Keyless Bushing N/A 52 mm N/A 18 mm N/A 10 N·m N/A M5 x 20
05817693 N/A B-Loc 18 Millimeter (mm) Inside Diameter Keyless Bushing N/A 52 mm N/A 18 mm N/A 10 N·m N/A M5 x 25
05817694 N/A B-Loc 19 Millimeter (mm) Inside Diameter Keyless Bushing N/A 52 mm N/A 19 mm N/A 10 N·m N/A M5 x 20
05817695 N/A B-Loc 19 Millimeter (mm) Inside Diameter Keyless Bushing N/A 52 mm N/A 19 mm N/A 10 N·m N/A M5 x 25
05817696 N/A B-Loc 20 Millimeter (mm) Inside Diameter Keyless Bushing N/A 52 mm N/A 20 mm N/A 10 N·m N/A M5 x 20
Unit of Measure
« 26 27 28 29 30 »