COMPANY HEADER
Print Back
B-Loc Keyless Bushings
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Component Bore Diameter

Inside Diameter

Installation Torque

Screw Size

02376770 N/A B-Loc 2.0000 Inch (in) Inside Diameter Keyless Bushing N/A 3.1500 in N/A 2.0000 in N/A 30 ft·lb N/A M8 x 55
02376772 N/A B-Loc 2.1250 Inch (in) Inside Diameter Keyless Bushing N/A 3.3460 in N/A 2.1250 in N/A 30 ft·lb N/A M8 x 55
01145753 N/A B-Loc 2.1875 Inch (in) Inside Diameter Keyless Bushing N/A 3.3460 in N/A 2.1875 in N/A 30 ft·lb N/A M8 x 55
01145935 N/A B-Loc 2.2500 Inch (in) Inside Diameter Keyless Bushing N/A 3.5430 in N/A 2.2500 in N/A 30 ft·lb N/A M8 x 55
02376775 N/A B-Loc 2.3750 Inch (in) Inside Diameter Keyless Bushing N/A 3.5430 in N/A 2.3750 in N/A 30 ft·lb N/A M8 x 55
01145822 N/A B-Loc 2.4375 Inch (in) Inside Diameter Keyless Bushing N/A 3.7400 in N/A 2.4375 in N/A 30 ft·lb N/A M8 x 55
02376776 N/A B-Loc 2.5000 Inch (in) Inside Diameter Keyless Bushing N/A 3.7400 in N/A 2.5000 in N/A 30 ft·lb N/A M8 x 55
02376777 N/A B-Loc 2.5625 Inch (in) Inside Diameter Keyless Bushing N/A 3.7400 in N/A 2.5625 in N/A 30 ft·lb N/A M8 x 55
02376778 N/A B-Loc 2.6250 Inch (in) Inside Diameter Keyless Bushing N/A 4.3310 in N/A 2.6250 in N/A 60 ft·lb N/A M10 x 60
02376780 N/A B-Loc 2.8750 Inch (in) Inside Diameter Keyless Bushing N/A 4.3307 in N/A 2.8750 in N/A 60 ft·lb N/A M10 x 60
02376781 N/A B-Loc 2.8750 Inch (in) Inside Diameter Keyless Bushing N/A 4.3307 in N/A 2.8750 in N/A 60 ft·lb N/A M10 x 60
02376782 N/A B-Loc 2.9375 Inch (in) Inside Diameter Keyless Bushing N/A 4.7240 in N/A 2.9375 in N/A 60 ft·lb N/A M10 x 60
02376783 N/A B-Loc 3.0000 Inch (in) Inside Diameter Keyless Bushing N/A 4.7240 in N/A 3.0000 in N/A 60 ft·lb N/A M10 x 60
02376785 N/A B-Loc 3.2500 Inch (in) Inside Diameter Keyless Bushing N/A 4.7240 in N/A 3.2500 in N/A 60 ft·lb N/A M10 x 60
02376786 N/A B-Loc 3.3750 Inch (in) Inside Diameter Keyless Bushing N/A 5.1180 in N/A 3.3750 in N/A 60 ft·lb N/A M10 x 60
02376787 N/A B-Loc 3.4375 Inch (in) Inside Diameter Keyless Bushing N/A 5.1180 in N/A 3.4375 in N/A 60 ft·lb N/A M10 x 60
02376788 N/A B-Loc 3.5000 Inch (in) Inside Diameter Keyless Bushing N/A 5.1180 in N/A 3.5000 in N/A 60 ft·lb N/A M10 x 60
02376789 N/A B-Loc 3.7500 Inch (in) Inside Diameter Keyless Bushing N/A 5.7090 in N/A 3.7500 in N/A 105 ft·lb N/A M12 x 80
02376969 N/A B-Loc 3.8750 Inch (in) Inside Diameter Keyless Bushing N/A 5.7090 in N/A 3.8750 in N/A 105 ft·lb N/A M12 x 80
02376790 N/A B-Loc 4.0000 Inch (in) Inside Diameter Keyless Bushing N/A 5.7090 in N/A 4.0000 in N/A 105 ft·lb N/A M12 x 80
02376792 N/A B-Loc 4.4375 Inch (in) Inside Diameter Keyless Bushing N/A 6.4960 in N/A 4.4375 in N/A 105 ft·lb N/A M12 x 80
02376793 N/A B-Loc 4.5000 Inch (in) Inside Diameter Keyless Bushing N/A 6.4960 in N/A 4.5000 in N/A 105 ft·lb N/A M12 x 80
02376795 N/A B-Loc 4.9375 Inch (in) Inside Diameter Keyless Bushing N/A 7.0870 in N/A 4.9375 in N/A 166 ft·lb N/A M14 x 90
02376796 N/A B-Loc 5.0000 Inch (in) Inside Diameter Keyless Bushing N/A 7.0870 in N/A 5.0000 in N/A 166 ft·lb N/A M14 x 90
02376972 N/A B-Loc 5.2500 Inch (in) Inside Diameter Keyless Bushing N/A 7.4800 in N/A 5.2500 in N/A 166 ft·lb N/A M14 x 90
Unit of Measure
 1 2 3 4 5 »