COMPANY HEADER
Print Back
B-Loc Keyless Bushings
Unit of Measure
« 31 32 33 

Item #

Item Name

Component Bore Diameter

Inside Diameter

Installation Torque

Screw Size

05817747 N/A B-Loc 1.1250 Inch (in) Inside Diameter Keyless Bushing N/A 2.5590 in N/A 1.1250 in N/A 7 ft·lb N/A M5 x 30
05817748 N/A B-Loc 1.1875 Inch (in) Inside Diameter Keyless Bushing N/A 2.5590 in N/A 1.1875 in N/A 7 ft·lb N/A M5 x 25
05817749 N/A B-Loc 1.1875 Inch (in) Inside Diameter Keyless Bushing N/A 2.5590 in N/A 1.1875 in N/A 7 ft·lb N/A M5 x 30
05817750 N/A B-Loc 1.2500 Inch (in) Inside Diameter Keyless Bushing N/A 2.9530 in N/A 1.2500 in N/A 12 ft·lb N/A M6 x 30
05817751 N/A B-Loc 1.2500 Inch (in) Inside Diameter Keyless Bushing N/A 2.9530 in N/A 1.2500 in N/A 12 ft·lb N/A M6 x 35
05817752 N/A B-Loc 1.3750 Inch (in) Inside Diameter Keyless Bushing N/A 2.9530 in N/A 1.3750 in N/A 12 ft·lb N/A M6 x 30
05817753 N/A B-Loc 1.3750 Inch (in) Inside Diameter Keyless Bushing N/A 2.9530 in N/A 1.3750 in N/A 12 ft·lb N/A M6 x 35
05817754 N/A B-Loc 1.4375 Inch (in) Inside Diameter Keyless Bushing N/A 3.3070 in N/A 1.4375 in N/A 12 ft·lb N/A M6 x 30
05817755 N/A B-Loc 1.4375 Inch (in) Inside Diameter Keyless Bushing N/A 3.3070 in N/A 1.4375 in N/A 12 ft·lb N/A M6 x 35
05817756 N/A B-Loc 1.5000 Inch (in) Inside Diameter Keyless Bushing N/A 3.3070 in N/A 1.5000 in N/A 12 ft·lb N/A M6 x 30
05817757 N/A B-Loc 1.5000 Inch (in) Inside Diameter Keyless Bushing N/A 3.3070 in N/A 1.5000 in N/A 12 ft·lb N/A M6 x 35
05817758 N/A B-Loc 1.6250 Inch (in) Inside Diameter Keyless Bushing N/A 3.7800 in N/A 1.6250 in N/A 30 ft·lb N/A M8 x 35
05817759 N/A B-Loc 1.6250 Inch (in) Inside Diameter Keyless Bushing N/A 3.7800 in N/A 1.6250 in N/A 30 ft·lb N/A M8 x 45
05817760 N/A B-Loc 1.6875 Inch (in) Inside Diameter Keyless Bushing N/A 3.7800 in N/A 1.6875 in N/A 30 ft·lb N/A M8 x 35
05817761 N/A B-Loc 1.6875 Inch (in) Inside Diameter Keyless Bushing N/A 3.7800 in N/A 1.6875 in N/A 30 ft·lb N/A M8 x 45
05817762 N/A B-Loc 1.7500 Inch (in) Inside Diameter Keyless Bushing N/A 3.7800 in N/A 1.7500 in N/A 30 ft·lb N/A M8 x 35
05817763 N/A B-Loc 1.7500 Inch (in) Inside Diameter Keyless Bushing N/A 3.7800 in N/A 1.7500 in N/A 30 ft·lb N/A M8 x 45
05817764 N/A B-Loc 1.8750 Inch (in) Inside Diameter Keyless Bushing N/A 4.5280 in N/A 1.8750 in N/A 30 ft·lb N/A M8 x 35
05817765 N/A B-Loc 1.8750 Inch (in) Inside Diameter Keyless Bushing N/A 4.5280 in N/A 1.8750 in N/A 30 ft·lb N/A M8 x 45
05817766 N/A B-Loc 1.9375 Inch (in) Inside Diameter Keyless Bushing N/A 4.5280 in N/A 1.9375 in N/A 30 ft·lb N/A M8 x 35
05817767 N/A B-Loc 1.9375 Inch (in) Inside Diameter Keyless Bushing N/A 4.5280 in N/A 1.9375 in N/A 30 ft·lb N/A M8 x 45
05817768 N/A B-Loc 2.0000 Inch (in) Inside Diameter Keyless Bushing N/A 4.5280 in N/A 2.0000 in N/A 30 ft·lb N/A M8 x 35
05817769 N/A B-Loc 2.0000 Inch (in) Inside Diameter Keyless Bushing N/A 4.5280 in N/A 2.0000 in N/A 30 ft·lb N/A M8 x 45
05817770 N/A B-Loc 2.1250 Inch (in) Inside Diameter Keyless Bushing N/A 4.5280 in N/A 2.1250 in N/A 30 ft·lb N/A M8 x 35
05817771 N/A B-Loc 2.1250 Inch (in) Inside Diameter Keyless Bushing N/A 4.5280 in N/A 2.1250 in N/A 30 ft·lb N/A M8 x 45
Unit of Measure
« 31 32 33