Item # |
Item Name |
Component Bore Diameter |
Inside Diameter |
Installation Torque |
Screw Size |
|---|---|---|---|---|---|
| 00865810 | N/A B-Loc 0.7500 Inch (in) Inside Diameter Keyless Bushing | N/A 1.8500 in | N/A 0.7500 in | N/A 11 ft·lb | N/A M6 x 18 |
| 03553636 | N/A B-Loc 0.8750 Inch (in) Inside Diameter Keyless Bushing | N/A 1.8500 in | N/A 0.8750 in | N/A 11 ft·lb | N/A M6 x 18 |
| 00234524 | N/A B-Loc 1.0000 Inch (in) Inside Diameter Keyless Bushing | N/A 1.9690 in | N/A 1.0000 in | N/A 11 ft·lb | N/A M6 x 18 |
| 00234531 | N/A B-Loc 1.1250 Inch (in) Inside Diameter Keyless Bushing | N/A 2.1650 in | N/A 1.1250 in | N/A 11 ft·lb | N/A M6 x 18 |
| 00234543 | N/A B-Loc 1.2500 Inch (in) Inside Diameter Keyless Bushing | N/A 2.3620 in | N/A 1.2500 in | N/A 11 ft·lb | N/A M6 x 18 |
| 00234558 | N/A B-Loc 1.4375 Inch (in) Inside Diameter Keyless Bushing | N/A 2.5590 in | N/A 1.4375 in | N/A 11 ft·lb | N/A M6 x 18 |
| 00234565 | N/A B-Loc 1.5000 Inch (in) Inside Diameter Keyless Bushing | N/A 2.5590 in | N/A 1.5000 in | N/A 11 ft·lb | N/A M6 x 18 |
| 00234572 | N/A B-Loc 1.6250 Inch (in) Inside Diameter Keyless Bushing | N/A 2.9530 in | N/A 1.6250 in | N/A 26 ft·lb | N/A M8 x 22 |
| 02637620 | N/A B-Loc 1.6875 Inch (in) Inside Diameter Keyless Bushing | N/A 2.9530 in | N/A 1.6875 in | N/A 26 ft·lb | N/A M8 x 22 |
| 02942709 | N/A B-Loc 1.7500 Inch (in) Inside Diameter Keyless Bushing | N/A 2.9530 in | N/A 1.7500 in | N/A 26 ft·lb | N/A M8 x 22 |
| 00234589 | N/A B-Loc 1.8750 Inch (in) Inside Diameter Keyless Bushing | N/A 3.1500 in | N/A 1.8750 in | N/A 26 ft·lb | N/A M8 x 22 |
| 00234596 | N/A B-Loc 1.9375 Inch (in) Inside Diameter Keyless Bushing | N/A 3.1500 in | N/A 1.9375 in | N/A 26 ft·lb | N/A M8 x 22 |
| 00234603 | N/A B-Loc 2.0000 Inch (in) Inside Diameter Keyless Bushing | N/A 3.3460 in | N/A 2.0000 in | N/A 26 ft·lb | N/A M8 x 22 |
| 00234610 | N/A B-Loc 2.1250 Inch (in) Inside Diameter Keyless Bushing | N/A 3.3460 in | N/A 2.1250 in | N/A 26 ft·lb | N/A M8 x 22 |
| 00234624 | N/A B-Loc 2.2500 Inch (in) Inside Diameter Keyless Bushing | N/A 3.5430 in | N/A 2.2500 in | N/A 26 ft·lb | N/A M8 x 22 |
| 00234637 | N/A B-Loc 2.4375 Inch (in) Inside Diameter Keyless Bushing | N/A 3.7400 in | N/A 2.4375 in | N/A 26 ft·lb | N/A M8 x 22 |
| 00234644 | N/A B-Loc 2.5000 Inch (in) Inside Diameter Keyless Bushing | N/A 3.7400 in | N/A 2.5000 in | N/A 26 ft·lb | N/A M8 x 22 |
| 00234654 | N/A B-Loc 2.6250 Inch (in) Inside Diameter Keyless Bushing | N/A 4.3307 in | N/A 2.6250 in | N/A 51 ft·lb | N/A M10 x 25 |
| 00234660 | N/A B-Loc 2.6875 Inch (in) Inside Diameter Keyless Bushing | N/A 4.3307 in | N/A 2.6875 in | N/A 51 ft·lb | N/A M10 x 25 |
| 00234680 | N/A B-Loc 2.9375 Inch (in) Inside Diameter Keyless Bushing | N/A 4.5280 in | N/A 2.9375 in | N/A 51 ft·lb | N/A M10 x 25 |
| 00234687 | N/A B-Loc 3.0000 Inch (in) Inside Diameter Keyless Bushing | N/A 4.7240 in | N/A 3.0000 in | N/A 51 ft·lb | N/A M10 x 25 |
| 00234694 | N/A B-Loc 3.1250 Inch (in) Inside Diameter Keyless Bushing | N/A 4.7240 in | N/A 3.1250 in | N/A 51 ft·lb | N/A M10 x 25 |
| 00234703 | N/A B-Loc 3.3750 Inch (in) Inside Diameter Keyless Bushing | N/A 4.9210 in | N/A 3.3750 in | N/A 51 ft·lb | N/A M10 x 25 |
| 00234712 | N/A B-Loc 3.4375 Inch (in) Inside Diameter Keyless Bushing | N/A 5.1180 in | N/A 3.4375 in | N/A 51 ft·lb | N/A M10 x 25 |
| 00234719 | N/A B-Loc 3.5000 Inch (in) Inside Diameter Keyless Bushing | N/A 5.1180 in | N/A 3.5000 in | N/A 51 ft·lb | N/A M10 x 25 |