Item # |
Item Name |
Bore Diameter |
Coupling Length |
Length Through Bore |
Maximum Transmitted Torque |
|---|---|---|---|---|---|
| 02771437 | N/A Climax Metal 480 Millimeter (mm) Bore Diameter and 585 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | N/A 480 mm | N/A 4.9610 in | N/A 4.0160 in | N/A 538403 ft·lb |
| 02771438 | N/A Climax Metal 500 Millimeter (mm) Bore Diameter and 605 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | N/A 500 mm | N/A 4.9610 in | N/A 4.0160 in | N/A 587543 ft·lb |
| 05613742 | N/A Climax Metal 25 Millimeter (mm) Bore Diameter and 55 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | N/A 25 mm | N/A 1.8110 in | N/A 1.5750 in | N/A 617 ft·lb |
| 04004131 | N/A Climax Metal 280 Millimeter (mm) Bore Diameter and 355 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | N/A 280 mm | N/A 7.7560 in | N/A 6.9690 in | N/A 270299 ft·lb |
| 04004132 | N/A Climax Metal 300 Millimeter (mm) Bore Diameter and 375 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | N/A 300 mm | N/A 7.7560 in | N/A 6.9690 in | N/A 321785 ft·lb |
| 04004133 | N/A Climax Metal 320 Millimeter (mm) Bore Diameter and 405 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | N/A 320 mm | N/A 7.7560 in | N/A 6.9690 in | N/A 360399 ft·lb |
| 04004134 | N/A Climax Metal 340 Millimeter (mm) Bore Diameter and 425 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | N/A 340 mm | N/A 7.7560 in | N/A 6.9690 in | N/A 401159 ft·lb |
| 04004135 | N/A Climax Metal 360 Millimeter (mm) Bore Diameter and 455 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | N/A 360 mm | N/A 8.8580 in | N/A 7.9920 in | N/A 502181 ft·lb |
| 04004136 | N/A Climax Metal 380 Millimeter (mm) Bore Diameter and 475 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | N/A 380 mm | N/A 8.8580 in | N/A 7.9920 in | N/A 555321 ft·lb |
| 06707873 | N/A Climax Metal 38 Millimeter (mm) Bore Diameter and 75 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | N/A 38 mm | N/A 2.4410 in | N/A 2.1260 in | N/A 2020 ft·lb |
| 04004137 | N/A Climax Metal 400 Millimeter (mm) Bore Diameter and 495 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | N/A 400 mm | N/A 8.8580 in | N/A 7.9920 in | N/A 637690 ft·lb |
| 05560806 | N/A Climax Metal 40 Millimeter (mm) Bore Diameter and 75 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | N/A 40 mm | N/A 2.4410 in | N/A 2.1260 in | N/A 2127 ft·lb |
| 04298178 | N/A Climax Metal 420 Millimeter (mm) Bore Diameter and 515 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | N/A 420 mm | N/A 8.8580 in | N/A 7.9920 in | N/A 669574 ft·lb |
| 04298179 | N/A Climax Metal 440 Millimeter (mm) Bore Diameter and 535 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | N/A 440 mm | N/A 8.8580 in | N/A 7.9920 in | N/A 701459 ft·lb |
| 04298180 | N/A Climax Metal 460 Millimeter (mm) Bore Diameter and 555 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | N/A 460 mm | N/A 8.8580 in | N/A 7.9920 in | N/A 733343 ft·lb |
| 04298181 | N/A Climax Metal 480 Millimeter (mm) Bore Diameter and 575 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | N/A 480 mm | N/A 8.8580 in | N/A 7.9920 in | N/A 892766 ft·lb |
| 04298182 | N/A Climax Metal 500 Millimeter (mm) Bore Diameter and 595 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | N/A 500 mm | N/A 8.8580 in | N/A 7.9920 in | N/A 929964 ft·lb |
| 05670398 | N/A Climax Metal 70 Millimeter (mm) Bore Diameter and 110 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | N/A 70 mm | N/A 3.5430 in | N/A 3.1500 in | N/A 8728 ft·lb |
| 06490344 | N/A Climax Metal 90 Millimeter (mm) Bore Diameter and 130 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | N/A 90 mm | N/A 2.8350 in | N/A 2.4410 in | N/A 9501 ft·lb |
| 04298216 | N/A Climax Metal 320 Millimeter (mm) Bore Diameter and 405 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | N/A 320 mm | N/A 6.1420 in | N/A 5.3540 in | N/A 264198 ft·lb |
| 04298217 | N/A Climax Metal 340 Millimeter (mm) Bore Diameter and 425 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | N/A 340 mm | N/A 6.1420 in | N/A 5.3540 in | N/A 280710 ft·lb |
| 04298218 | N/A Climax Metal 360 Millimeter (mm) Bore Diameter and 455 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | N/A 360 mm | N/A 7.1650 in | N/A 6.2990 in | N/A 368134 ft·lb |
| 04298219 | N/A Climax Metal 380 Millimeter (mm) Bore Diameter and 475 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | N/A 380 mm | N/A 7.1650 in | N/A 6.2990 in | N/A 388585 ft·lb |
| 04298220 | N/A Climax Metal 400 Millimeter (mm) Bore Diameter and 495 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | N/A 400 mm | N/A 7.1650 in | N/A 6.2990 in | N/A 449941 ft·lb |
| 04298221 | N/A Climax Metal 420 Millimeter (mm) Bore Diameter and 515 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | N/A 420 mm | N/A 7.1650 in | N/A 6.2990 in | N/A 515387 ft·lb |