COMPANY HEADER
Print Back
Climax Metal 1.1875 Inch (in) Bore Diameter and 2.9921 Inch (in) Outside Diameter Keyless Locking Rigid Coupling (04298245)
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Bore Diameter

Coupling Length

Length Through Bore

Maximum Transmitted Torque

04298263 N/A Climax Metal 2.5000 Inch (in) Bore Diameter and 4.7244 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 2-1/2 in N/A 3.2870 in N/A 3.0710 in N/A 5132 ft·lb
04298242 N/A Climax Metal 1.000 Inch (in) Bore Diameter and 2.5984 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 1.0000 in N/A 1.8890 in N/A 1.7320 in N/A 624 ft·lb
02771855 N/A Climax Metal 100 Millimeter (mm) Bore Diameter and 145 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 100 mm N/A 4.4880 in N/A 4.0160 in N/A 20483 ft·lb
02771711 N/A Climax Metal 125 Millimeter (mm) Bore Diameter and 215 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 125 mm N/A 2.3390 in N/A 2.0870 in N/A 92598 ft·lb
04298329 N/A Climax Metal 75 Millimeter (mm) Bore Diameter and 145 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 75 mm N/A 2.0630 in N/A 1.8110 in N/A 50579 ft·lb
02771453 N/A Climax Metal 48 Millimeter (mm) Bore Diameter and 80 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 48 mm N/A 2.9130 in N/A 2.5980 in N/A 2917 ft·lb
02771856 N/A Climax Metal 110 Millimeter (mm) Bore Diameter and 155 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 110 mm N/A 4.4880 in N/A 4.0160 in N/A 24580 ft·lb
04298327 N/A Climax Metal 62 Millimeter (mm) Bore Diameter and 115 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 62 mm N/A 1.7440 in N/A 1.5350 in N/A 32456 ft·lb
04004105 N/A Climax Metal 8.0000 Inch (in) Bore Diameter and 10.2362 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 8.0000 in N/A 3.110 in N/A 2.5590 in N/A 38170 ft·lb
04171515 N/A Climax Metal 130 Millimeter (mm) Bore Diameter and 180 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 130 mm N/A 2.7170 in N/A 2.1650 in N/A 14652 ft·lb
06707866 N/A Climax Metal 14 Millimeter (mm) Bore Diameter and 32 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 14 mm N/A 1.0040 in N/A 0.8465 in N/A 50 ft·lb
06221258 N/A Climax Metal 15 Millimeter (mm) Bore Diameter and 32 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 15 mm N/A 1.0040 in N/A 0.8465 in N/A 54 ft·lb
06707867 N/A Climax Metal 16 Millimeter (mm) Bore Diameter and 32 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 16 mm N/A 1.0040 in N/A 0.8465 in N/A 57 ft·lb
06707944 N/A Climax Metal 240 Millimeter (mm) Bore Diameter and 305 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 240 mm N/A 3.5040 in N/A 2.8740 in N/A 62234 ft·lb
06707820 N/A Climax Metal 260 Millimeter (mm) Bore Diameter and 325 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 260 mm N/A 3.5040 in N/A 2.8740 in N/A 80904 ft·lb
06707821 N/A Climax Metal 280 Millimeter (mm) Bore Diameter and 355 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 280 mm N/A 4.0550 in N/A 3.3460 in N/A 92692 ft·lb
06707822 N/A Climax Metal 300 Millimeter (mm) Bore Diameter and 375 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 300 mm N/A 4.0550 in N/A 3.3460 in N/A 111726 ft·lb
04004106 N/A Climax Metal 8.0000 Inch (in) Bore Diameter and 10.2362 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 8.0000 in N/A 3.110 in N/A 2.5590 in N/A 38170 ft·lb
06707868 N/A Climax Metal 14 Millimeter (mm) Bore Diameter and 28 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 14 mm N/A 0.9650 in N/A 0.8071 in N/A 50 ft·lb
06707869 N/A Climax Metal 15 Millimeter (mm) Bore Diameter and 28 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 15 mm N/A 0.9650 in N/A 0.8071 in N/A 54 ft·lb
06707870 N/A Climax Metal 16 Millimeter (mm) Bore Diameter and 32 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 16 mm N/A 1.0040 in N/A 0.8465 in N/A 57 ft·lb
04004107 N/A Climax Metal 240 Millimeter (mm) Bore Diameter and 305 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 240 mm N/A 3.5040 in N/A 2.8740 in N/A 62234 ft·lb
05884163 N/A Climax Metal 260 Millimeter (mm) Bore Diameter and 325 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 260 mm N/A 3.5040 in N/A 2.8740 in N/A 80904 ft·lb
06707801 N/A Climax Metal 280 Millimeter (mm) Bore Diameter and 355 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 280 mm N/A 4.0550 in N/A 3.3460 in N/A 92692 ft·lb
06707823 N/A Climax Metal 300 Millimeter (mm) Bore Diameter and 375 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 300 mm N/A 4.0550 in N/A 3.3460 in N/A 111726 ft·lb
Unit of Measure
« 6 7 8 9 10 »