Item # |
Item Name |
Bore Diameter |
Coupling Length |
Length Through Bore |
Maximum Transmitted Torque |
|---|---|---|---|---|---|
| 04004140 | N/A Climax Metal 3.6250 Inch (in) Bore Diameter and 4.4094 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | N/A 3.6250 in | N/A 4.1730 in | N/A 3.7800 in | N/A 61 ft·lb |
| 04004141 | N/A Climax Metal 3.7500 Inch (in) Bore Diameter and 4.7244 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | N/A 3.7500 in | N/A 4.1730 in | N/A 3.7800 in | N/A 61 ft·lb |
| 04004142 | N/A Climax Metal 3.8750 Inch (in) Bore Diameter and 4.9213 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | N/A 3.8750 in | N/A 4.6850 in | N/A 4.2130 in | N/A 107 ft·lb |
| 04004143 | N/A Climax Metal 3.9375 Inch (in) Bore Diameter and 4.9213 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | N/A 3.9375 in | N/A 4.6850 in | N/A 4.2130 in | N/A 107 ft·lb |
| 04004144 | N/A Climax Metal 4.0000 Inch (in) Bore Diameter and 4.9213 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | N/A 4.0000 in | N/A 4.6850 in | N/A 4.2130 in | N/A 107 ft·lb |
| 04004145 | N/A Climax Metal 4.2500 Inch (in) Bore Diameter and 5.5118 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | N/A 4.2500 in | N/A 4.6850 in | N/A 4.2130 in | N/A 107 ft·lb |
| 04004146 | N/A Climax Metal 4.3750 Inch (in) Bore Diameter and 5.5118 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | N/A 4.3750 in | N/A 4.6850 in | N/A 4.2130 in | N/A 107 ft·lb |
| 04004147 | N/A Climax Metal 4.4375 Inch (in) Bore Diameter and 6.1024 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | N/A 4.4375 in | N/A 5.5120 in | N/A 5.0390 in | N/A 107 ft·lb |
| 04004148 | N/A Climax Metal 4.5000 Inch (in) Bore Diameter and 6.1024 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | N/A 4.5000 in | N/A 5.5120 in | N/A 5.0390 in | N/A 107 ft·lb |
| 04004150 | N/A Climax Metal 4.7500 Inch (in) Bore Diameter and 6.1024 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | N/A 4.7500 in | N/A 5.5120 in | N/A 5.0390 in | N/A 107 ft·lb |
| 04004151 | N/A Climax Metal 4.9375 Inch (in) Bore Diameter and 6.4961 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | N/A 4.9375 in | N/A 5.5120 in | N/A 5.0390 in | N/A 107 ft·lb |
| 02771408 | N/A Climax Metal 130 Millimeter (mm) Bore Diameter and 165 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | N/A 130 mm | N/A 5.5120 in | N/A 5.0390 in | N/A 107 ft·lb |
| 06707871 | N/A Climax Metal 17 Millimeter (mm) Bore Diameter and 25 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | N/A 17 mm | N/A 1.7910 in | N/A 1.5550 in | N/A 13 ft·lb |
| 04004109 | N/A Climax Metal 3.8750 Inch (in) Bore Diameter and 5.7087 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | N/A 3.8750 in | N/A 1.7720 in | N/A 1.2992 in | N/A 8640 ft·lb |
| 06486967 | N/A Climax Metal 4.1875 Inch (in) Bore Diameter and 6.1024 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | N/A 4.1875 in | N/A 1.7720 in | N/A 1.2992 in | N/A 9337 ft·lb |
| 04004110 | N/A Climax Metal 8.0000 Inch (in) Bore Diameter and 10.5039 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | N/A 8.0000 in | N/A 2.5980 in | N/A 2.0470 in | N/A 52380 ft·lb |
| 06707872 | N/A Climax Metal 18 Millimeter (mm) Bore Diameter and 47 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | N/A 18 mm | N/A 1.0240 in | N/A 0.7874 in | N/A 211 ft·lb |
| 02771429 | N/A Climax Metal 320 Millimeter (mm) Bore Diameter and 405 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | N/A 320 mm | N/A 3.8580 in | N/A 3.0710 in | N/A 214023 ft·lb |
| 02771430 | N/A Climax Metal 340 Millimeter (mm) Bore Diameter and 425 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | N/A 340 mm | N/A 3.8580 in | N/A 3.0710 in | N/A 227400 ft·lb |
| 02771431 | N/A Climax Metal 360 Millimeter (mm) Bore Diameter and 455 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | N/A 360 mm | N/A 4.4090 in | N/A 3.5430 in | N/A 299466 ft·lb |
| 02771432 | N/A Climax Metal 380 Millimeter (mm) Bore Diameter and 475 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | N/A 380 mm | N/A 4.4090 in | N/A 3.5430 in | N/A 316103 ft·lb |
| 02771433 | N/A Climax Metal 400 Millimeter (mm) Bore Diameter and 495 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | N/A 400 mm | N/A 4.4090 in | N/A 3.5430 in | N/A 332740 ft·lb |
| 02771434 | N/A Climax Metal 420 Millimeter (mm) Bore Diameter and 515 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | N/A 420 mm | N/A 4.4090 in | N/A 3.5430 in | N/A 388196 ft·lb |
| 02771435 | N/A Climax Metal 440 Millimeter (mm) Bore Diameter and 545 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | N/A 440 mm | N/A 4.9610 in | N/A 4.0160 in | N/A 470034 ft·lb |
| 02771436 | N/A Climax Metal 460 Millimeter (mm) Bore Diameter and 565 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | N/A 460 mm | N/A 4.9610 in | N/A 4.0160 in | N/A 491399 ft·lb |