Item # |
Item Name |
Ball Screw Application |
Outside Diameter |
Radial Dynamic Load Capacity |
Radial Static Load Capacity |
|---|---|---|---|---|---|
| 03071753 | N/A NTN BST Series 25 Millimeter (mm) Bore Diameter Spindle and Precision Machine Tool Angular Contact Bearing | N/A Ball Screw Support Bearing | N/A 62 mm | N/A 118 kN | N/A 47.5 kN |
| 00141174 | N/A NTN BST Series 25 Millimeter (mm) Bore Diameter Spindle and Precision Machine Tool Angular Contact Bearing | N/A Ball Screw Support Bearing | N/A 62 mm | N/A 59 kN | N/A 29.2 kN |
| 03655844 | N/A NTN BST Series 35 Millimeter (mm) Bore Diameter Spindle and Precision Machine Tool Angular Contact Bearing | N/A Ball Screw Support Bearing | N/A 72 mm | N/A 70 kN | N/A 31 kN |
| 00141206 | N/A NTN BST Series 35 Millimeter (mm) Bore Diameter Spindle and Precision Machine Tool Angular Contact Bearing | N/A Ball Screw Support Bearing | N/A 72 mm | N/A 140 kN | N/A 50.5 kN |
| 02093121 | N/A NTN BST Series 25 Millimeter (mm) Bore Diameter Spindle and Precision Machine Tool Angular Contact Bearing | N/A Ball Screw Support Bearing | N/A 62 mm | N/A 59 kN | N/A 29.2 kN |