Item # |
Item Name |
Height |
Material |
Maximum Pressure |
Valve Pattern |
|---|---|---|---|---|---|
| 00779841 | N/A Daman Size D03 Valve Pattern Cover Plate | N/A 3/4 in | N/A Aluminum | N/A 3000 psi | N/A Size D03 |
| 00803506 | N/A Daman Size D05 Valve Pattern Cover Plate | N/A 3/4 in | N/A Aluminum | N/A 3000 psi | N/A Size D05 |
| 00797058 | N/A Daman Size D08 Valve Pattern Cover Plate | N/A 1 in | N/A Aluminum | N/A 3000 psi | N/A Size D08 |
| 02760997 | N/A Daman Size D03 Valve Pattern Cover Plate | N/A 3/4 in | N/A Ductile Iron | N/A 5000 psi | N/A Size D03 |
| 00780266 | N/A Daman Size D05 Valve Pattern Cover Plate | N/A 3/4 in | N/A Ductile Iron | N/A 5000 psi | N/A Size D05 |
| 03602186 | N/A Daman Size D08 Valve Pattern Cover Plate | N/A 1 in | N/A Ductile Iron | N/A 5000 psi | N/A Size D08 |