Item # |
Item Name |
Height |
Material |
Maximum Pressure |
Valve Pattern |
|---|---|---|---|---|---|
| 00801490 | N/A Daman Size D03 Valve Pattern Cross-Over Cover Plate | N/A 3/4 in | N/A Aluminum | N/A 3000 psi | N/A Size D03 |
| 02861308 | N/A Daman Size D03 Valve Pattern Cross-Over Cover Plate | N/A 3/4 in | N/A Aluminum | N/A 3000 psi | N/A Size D03 |
| 00790528 | N/A Daman Size D05 Valve Pattern Cross-Over Cover Plate | N/A 1-1/2 in | N/A Aluminum | N/A 3000 psi | N/A Size D05 |
| 03040827 | N/A Daman Size D08 Valve Pattern Cross-Over Cover Plate | N/A 2.5000 in | N/A Aluminum | N/A 3000 psi | N/A Size D08 |
| 02594160 | N/A Daman Size D05 Valve Pattern Cross-Over Cover Plate | N/A 1-1/2 in | N/A Ductile Iron | N/A 5000 psi | N/A Size D05 |
| 02781071 | N/A Daman Size D08 Valve Pattern Cross-Over Cover Plate | N/A 2.5000 in | N/A Ductile Iron | N/A 5000 psi | N/A Size D08 |