COMPANY HEADER
Print Back
SMC® Air Regulators
Unit of Measure
« 6 7 8 9 10 »  

Item #

Manufacturer Part Number

Port Size

04352489 N/A AR40-N03E-1Z N/A 3/8 in
03954658 N/A AR30-03BG-R N/A 3/8 in
04896289 N/A AR40K-N06G-Z N/A 3/4 in
02661355 N/A AR25-03GH N/A 3/8 in
03492276 N/A AR50-N06-Z-X425 N/A 3/4 in
02878921 N/A AR25-03 N/A 3/8 in
03259564 N/A AR40K-F04G N/A 1/2 in
01984060 N/A AR40-04BG N/A 1/2 in
04558498 N/A AR40-N06BE-Z N/A 3/4 in
04766271 N/A AR25K-03BE N/A 3/8 in
04352471 N/A AR40-03G N/A 3/8 in
01952141 N/A AR20-N01H-Z N/A 1/8 in
02006977 N/A AR30K-N03H-Z N/A 3/8 in
03888347 N/A AR60K-N10G-Z N/A 1 in
04405605 N/A AR25-N03BE-Z N/A 3/8 in
02934912 N/A AR50K-N06BE-Z N/A 3/4 in
03619075 N/A AR40K-N06-Z N/A 3/4 in
02007112 N/A AR40-N06GH-Z N/A 3/4 in
01984238 N/A ARX21-N01BG N/A 1/8 in
03215906 N/A AR20K-01B N/A 1/8 in
02475898 N/A ITV3050-01N4L4 N/A 1/2 in
02780894 N/A AR30-F03B N/A 3/8 in
02006827 N/A AR25-N03H-1Z N/A 3/8 in
04795696 N/A SRH4110-03 N/A 3/8 in
02996825 N/A AR30-N03BG-1Z N/A 3/8 in
Unit of Measure
« 6 7 8 9 10 »